The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 86 87 88 89 90 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2.5-42H $95.81 N/A N/A Plain N/A 2.5 N/A 42 N/A S1 N/A 20 mm N/A 105 mm N/A 110 mm N/A 37 mm N/A
15604
95.81
SS2.5-44 $78.59 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 44 N/A S1 N/A 20 mm N/A 110 mm N/A 115 mm N/A 37 mm N/A
15620
78.59
SS2.5-44H $98.20 N/A N/A Plain N/A 2.5 N/A 44 N/A S1 N/A 20 mm N/A 110 mm N/A 115 mm N/A 37 mm N/A
15628
98.2
SS2.5-45 $81.40 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 45 N/A S1 N/A 20 mm N/A 112.5 mm N/A 117.5 mm N/A 37 mm N/A
15644
81.4
SS2.5-45H $100.95 N/A N/A Plain N/A 2.5 N/A 45 N/A S1 N/A 20 mm N/A 112.5 mm N/A 117.5 mm N/A 37 mm N/A
15652
100.95
SS2.5-46 $87.04 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 46 N/A S1 N/A 20 mm N/A 115 mm N/A 120 mm N/A 37 mm N/A
15668
87.04
SS2.5-46H $106.43 N/A N/A Plain N/A 2.5 N/A 46 N/A S1 N/A 20 mm N/A 115 mm N/A 120 mm N/A 37 mm N/A
15676
106.43
SS2.5-48 $89.53 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 48 N/A S1 N/A 20 mm N/A 120 mm N/A 125 mm N/A 37 mm N/A
15692
89.53
SS2.5-48H $1.13 N/A N/A Plain N/A 2.5 N/A 48 N/A S1 N/A 20 mm N/A 120 mm N/A 125 mm N/A 37 mm N/A
15700
1.13
SS2.5-50 $97.83 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 50 N/A S1 N/A 20 mm N/A 125 mm N/A 130 mm N/A 37 mm N/A
15716
97.83
SS2.5-50H $117.01 N/A N/A Plain N/A 2.5 N/A 50 N/A S1 N/A 20 mm N/A 125 mm N/A 130 mm N/A 37 mm N/A
15724
117.01
SS2.5-52 $100.62 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 52 N/A S1 N/A 20 mm N/A 130 mm N/A 135 mm N/A 37 mm N/A
15740
100.62
SS2.5-52H $1.26 N/A N/A Plain N/A 2.5 N/A 52 N/A S1 N/A 20 mm N/A 130 mm N/A 135 mm N/A 37 mm N/A
15748
1.26
SS2.5-54 $108.95 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 54 N/A S1 N/A 20 mm N/A 135 mm N/A 140 mm N/A 37 mm N/A
15764
108.95
SS2.5-54H $127.90 N/A N/A Plain N/A 2.5 N/A 54 N/A S1 N/A 20 mm N/A 135 mm N/A 140 mm N/A 37 mm N/A
15772
127.9
SS2.5-55 $112.34 N/A N/A Plain N/A 2.5 N/A 55 N/A S1 N/A 20 mm N/A 137.5 mm N/A 142.5 mm N/A 37 mm N/A
15788
112.34
SS2.5-55H $131.23 N/A N/A Plain N/A 2.5 N/A 55 N/A S1 N/A 20 mm N/A 137.5 mm N/A 142.5 mm N/A 37 mm N/A
15796
131.23
SS2.5-56 $113.71 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 56 N/A S1 N/A 20 mm N/A 140 mm N/A 145 mm N/A 37 mm N/A
15812
113.71
SS2.5-56H $1.40 N/A N/A Plain N/A 2.5 N/A 56 N/A S1 N/A 20 mm N/A 140 mm N/A 145 mm N/A 37 mm N/A
15820
1.4
SS2.5-58 $124.49 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 58 N/A S1 N/A 20 mm N/A 145 mm N/A 150 mm N/A 37 mm N/A
15836
124.49
SS2.5-58H $143.16 N/A N/A Plain N/A 2.5 N/A 58 N/A S1 N/A 20 mm N/A 145 mm N/A 150 mm N/A 37 mm N/A
15844
143.16
SS2.5-13J14 $0.00 N/A N/A Plain N/A 2.5 N/A 13 N/A S1 N/A 14 mm N/A 32.5 mm N/A 37.5 mm N/A 37 mm N/A
15050
0
SS2.5-13J15 $0.00 N/A N/A Plain N/A 2.5 N/A 13 N/A S1 N/A 15 mm N/A 32.5 mm N/A 37.5 mm N/A 37 mm N/A
15051
0
SS2.5-14J15 $0.00 N/A N/A Plain N/A 2.5 N/A 14 N/A S1 N/A 15 mm N/A 35 mm N/A 40 mm N/A 37 mm N/A
15057
0
SS2.5-15J18 $0.00 N/A N/A Plain N/A 2.5 N/A 15 N/A S1 N/A 18 mm N/A 37.5 mm N/A 42.5 mm N/A 37 mm N/A
15063
0
Unit of Measure
« 86 87 88 89 90 »