KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2.5-16J19 | $0.00 | N/A | N/A Plain | N/A 2.5 | N/A 16 | N/A S1 | N/A 19 mm | N/A 40 mm | N/A 45 mm | N/A 37 mm |
N/A
15073 |
0 |
| SS2.5-13J12 | $37.68 |
N/A
|
N/A Finished | N/A 2.5 | N/A 13 | N/A S1K | N/A 12 mm | N/A 32.5 mm | N/A 37.5 mm | N/A 37 mm |
N/A
15049 |
37.68 |
| SS2.5-14J12 | $38.30 |
N/A
|
N/A Finished | N/A 2.5 | N/A 14 | N/A S1K | N/A 12 mm | N/A 35 mm | N/A 40 mm | N/A 37 mm |
N/A
15055 |
38.3 |
| SS2.5-14J14 | $56.78 |
N/A
|
N/A Finished | N/A 2.5 | N/A 14 | N/A S1K | N/A 14 mm | N/A 35 mm | N/A 40 mm | N/A 37 mm |
N/A
15056 |
56.78 |
| SS2.5-15J15 | $38.67 |
N/A
|
N/A Finished | N/A 2.5 | N/A 15 | N/A S1K | N/A 15 mm | N/A 37.5 mm | N/A 42.5 mm | N/A 37 mm |
N/A
15061 |
38.67 |
| SS2.5-15J16 | $57.02 | N/A | N/A Finished | N/A 2.5 | N/A 15 | N/A S1K | N/A 16 mm | N/A 37.5 mm | N/A 42.5 mm | N/A 37 mm |
N/A
15062 |
57.02 |
| SS2.5-16J15 | $39.91 | N/A | N/A Finished | N/A 2.5 | N/A 16 | N/A S1K | N/A 15 mm | N/A 40 mm | N/A 45 mm | N/A 37 mm |
N/A
15069 |
39.91 |
| SS2.5-16J16 | $58.20 |
N/A
|
N/A Finished | N/A 2.5 | N/A 16 | N/A S1K | N/A 16 mm | N/A 40 mm | N/A 45 mm | N/A 37 mm |
N/A
15070 |
58.2 |
| SS2.5-16J17 | $58.20 |
N/A
|
N/A Finished | N/A 2.5 | N/A 16 | N/A S1K | N/A 17 mm | N/A 40 mm | N/A 45 mm | N/A 37 mm |
N/A
15071 |
58.2 |
| SS2.5-16J18 | $58.20 |
N/A
|
N/A Finished | N/A 2.5 | N/A 16 | N/A S1K | N/A 18 mm | N/A 40 mm | N/A 45 mm | N/A 37 mm |
N/A
15072 |
58.2 |
| SS2.5-17J15 | $40.52 |
N/A
|
N/A Finished | N/A 2.5 | N/A 17 | N/A S1K | N/A 15 mm | N/A 42.5 mm | N/A 47.5 mm | N/A 37 mm |
N/A
15081 |
40.52 |
| SS2.5-17J16 | $58.92 |
N/A
|
N/A Finished | N/A 2.5 | N/A 17 | N/A S1K | N/A 16 mm | N/A 42.5 mm | N/A 47.5 mm | N/A 37 mm |
N/A
15082 |
58.92 |
| SS2.5-17J17 | $58.92 |
N/A
|
N/A Finished | N/A 2.5 | N/A 17 | N/A S1K | N/A 17 mm | N/A 42.5 mm | N/A 47.5 mm | N/A 37 mm |
N/A
15083 |
58.92 |
| SS2.5-17J18 | $58.92 |
N/A
|
N/A Finished | N/A 2.5 | N/A 17 | N/A S1K | N/A 18 mm | N/A 42.5 mm | N/A 47.5 mm | N/A 37 mm |
N/A
15084 |
58.92 |
| SS2.5-17J19 | $58.92 |
N/A
|
N/A Finished | N/A 2.5 | N/A 17 | N/A S1K | N/A 19 mm | N/A 42.5 mm | N/A 47.5 mm | N/A 37 mm |
N/A
15085 |
58.92 |
| SS2.5-17J20 | $58.92 |
N/A
|
N/A Finished | N/A 2.5 | N/A 17 | N/A S1K | N/A 20 mm | N/A 42.5 mm | N/A 47.5 mm | N/A 37 mm |
N/A
15086 |
58.92 |
| SS2.5-18J15 | $42.25 | N/A | N/A Finished | N/A 2.5 | N/A 18 | N/A S1K | N/A 15 mm | N/A 45 mm | N/A 50 mm | N/A 37 mm |
N/A
15095 |
42.25 |
| SS2.5-18J16 | $62.30 | N/A | N/A Finished | N/A 2.5 | N/A 18 | N/A S1K | N/A 16 mm | N/A 45 mm | N/A 50 mm | N/A 37 mm |
N/A
15096 |
62.3 |
| SS2.5-18J17 | $62.30 | N/A | N/A Finished | N/A 2.5 | N/A 18 | N/A S1K | N/A 17 mm | N/A 45 mm | N/A 50 mm | N/A 37 mm |
N/A
15097 |
62.3 |
| SS2.5-18J18 | $62.30 |
N/A
|
N/A Finished | N/A 2.5 | N/A 18 | N/A S1K | N/A 18 mm | N/A 45 mm | N/A 50 mm | N/A 37 mm |
N/A
15098 |
62.3 |
| SS2.5-18J19 | $62.30 |
N/A
|
N/A Finished | N/A 2.5 | N/A 18 | N/A S1K | N/A 19 mm | N/A 45 mm | N/A 50 mm | N/A 37 mm |
N/A
15099 |
62.3 |
| SS2.5-18J20 | $62.30 |
N/A
|
N/A Finished | N/A 2.5 | N/A 18 | N/A S1K | N/A 20 mm | N/A 45 mm | N/A 50 mm | N/A 37 mm |
N/A
15100 |
62.3 |
| SS2.5-18J22 | $62.30 |
N/A
|
N/A Finished | N/A 2.5 | N/A 18 | N/A S1K | N/A 22 mm | N/A 45 mm | N/A 50 mm | N/A 37 mm |
N/A
15101 |
62.3 |
| SS2.5-19J15 | $42.86 |
N/A
|
N/A Finished | N/A 2.5 | N/A 19 | N/A S1K | N/A 15 mm | N/A 47.5 mm | N/A 52.5 mm | N/A 37 mm |
N/A
15110 |
42.86 |
| SS2.5-19J16 | $63.01 |
N/A
|
N/A Finished | N/A 2.5 | N/A 19 | N/A S1K | N/A 16 mm | N/A 47.5 mm | N/A 52.5 mm | N/A 37 mm |
N/A
15111 |
63.01 |