KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS1-64 | $25.41 |
N/A
|
N/A Plain | N/A 1 | N/A 64 | N/A S1 | N/A 10 mm | N/A 64 mm | N/A 66 mm | N/A 20 mm |
N/A
12129 |
25.41 |
| SS1-64H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 64 | N/A S1 | N/A 10 mm | N/A 64 mm | N/A 66 mm | N/A 20 mm |
N/A
12131 |
0 |
| SS1-65 | $25.66 |
N/A
|
N/A Plain | N/A 1 | N/A 65 | N/A S1 | N/A 10 mm | N/A 65 mm | N/A 67 mm | N/A 20 mm |
N/A
12132 |
25.66 |
| SS1-65H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 65 | N/A S1 | N/A 10 mm | N/A 65 mm | N/A 67 mm | N/A 20 mm |
N/A
12134 |
0 |
| SS1-66 | $0.24 |
N/A
|
N/A Plain | N/A 1 | N/A 66 | N/A S1 | N/A 10 mm | N/A 66 mm | N/A 68 mm | N/A 20 mm |
N/A
12135 |
0.24 |
| SS1-66H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 66 | N/A S1 | N/A 10 mm | N/A 66 mm | N/A 68 mm | N/A 20 mm |
N/A
12137 |
0 |
| SS1-68 | $27.63 |
N/A
|
N/A Plain | N/A 1 | N/A 68 | N/A S1 | N/A 10 mm | N/A 68 mm | N/A 70 mm | N/A 20 mm |
N/A
12138 |
27.63 |
| SS1-68H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 68 | N/A S1 | N/A 10 mm | N/A 68 mm | N/A 70 mm | N/A 20 mm |
N/A
12140 |
0 |
| SS1-70 | $28.09 |
N/A
|
N/A Plain | N/A 1 | N/A 70 | N/A S1 | N/A 10 mm | N/A 70 mm | N/A 72 mm | N/A 20 mm |
N/A
12141 |
28.09 |
| SS1-70H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 70 | N/A S1 | N/A 10 mm | N/A 70 mm | N/A 72 mm | N/A 20 mm |
N/A
12145 |
0 |
| SS1-72 | $30.05 |
N/A
|
N/A Plain | N/A 1 | N/A 72 | N/A S1 | N/A 10 mm | N/A 72 mm | N/A 74 mm | N/A 20 mm |
N/A
12146 |
30.05 |
| SS1-72H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 72 | N/A S1 | N/A 10 mm | N/A 72 mm | N/A 74 mm | N/A 20 mm |
N/A
12150 |
0 |
| SS1-75 | $30.91 |
N/A
|
N/A Plain | N/A 1 | N/A 75 | N/A S1 | N/A 10 mm | N/A 75 mm | N/A 77 mm | N/A 20 mm |
N/A
12151 |
30.91 |
| SS1-75H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 75 | N/A S1 | N/A 10 mm | N/A 75 mm | N/A 77 mm | N/A 20 mm |
N/A
12153 |
0 |
| SS1-76 | $31.13 | N/A | N/A Plain | N/A 1 | N/A 76 | N/A S1 | N/A 10 mm | N/A 76 mm | N/A 78 mm | N/A 20 mm |
N/A
12154 |
31.13 |
| SS1-76H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 76 | N/A S1 | N/A 10 mm | N/A 76 mm | N/A 78 mm | N/A 20 mm |
N/A
12156 |
0 |
| SS1-80 | $32.98 |
N/A
|
N/A Plain | N/A 1 | N/A 80 | N/A S1 | N/A 10 mm | N/A 80 mm | N/A 82 mm | N/A 20 mm |
N/A
12157 |
32.98 |
| SS1-80H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 80 | N/A S1 | N/A 10 mm | N/A 80 mm | N/A 82 mm | N/A 20 mm |
N/A
12161 |
0 |
| SS1-84 | $35.50 | N/A | N/A Plain | N/A 1 | N/A 84 | N/A S1 | N/A 10 mm | N/A 84 mm | N/A 86 mm | N/A 20 mm |
N/A
12162 |
35.5 |
| SS1-84H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 84 | N/A S1 | N/A 10 mm | N/A 84 mm | N/A 86 mm | N/A 20 mm |
N/A
12164 |
0 |
| SS1-85 | $35.85 |
N/A
|
N/A Plain | N/A 1 | N/A 85 | N/A S1 | N/A 10 mm | N/A 85 mm | N/A 87 mm | N/A 20 mm |
N/A
12165 |
35.85 |
| SS1-85H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 85 | N/A S1 | N/A 10 mm | N/A 85 mm | N/A 87 mm | N/A 20 mm |
N/A
12167 |
0 |
| SS1-88 | $37.60 |
N/A
|
N/A Plain | N/A 1 | N/A 88 | N/A S1 | N/A 10 mm | N/A 88 mm | N/A 90 mm | N/A 20 mm |
N/A
12168 |
37.6 |
| SS1-88H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 88 | N/A S1 | N/A 10 mm | N/A 88 mm | N/A 90 mm | N/A 20 mm |
N/A
12170 |
0 |
| SS1-90 | $38.01 |
N/A
|
N/A Plain | N/A 1 | N/A 90 | N/A S1 | N/A 10 mm | N/A 90 mm | N/A 92 mm | N/A 20 mm |
N/A
12171 |
38.01 |