The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 86 87 88 89 90 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2.5-19J17 $63.01 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 19 N/A S1K N/A 17 mm N/A 47.5 mm N/A 52.5 mm N/A 37 mm N/A
15112
63.01
SS2.5-19J18 $63.01 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 19 N/A S1K N/A 18 mm N/A 47.5 mm N/A 52.5 mm N/A 37 mm N/A
15113
63.01
SS2.5-19J19 $63.01 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 19 N/A S1K N/A 19 mm N/A 47.5 mm N/A 52.5 mm N/A 37 mm N/A
15114
63.01
SS2.5-19J20 $63.01 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 19 N/A S1K N/A 20 mm N/A 47.5 mm N/A 52.5 mm N/A 37 mm N/A
15115
63.01
SS2.5-19J22 $63.01 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 19 N/A S1K N/A 22 mm N/A 47.5 mm N/A 52.5 mm N/A 37 mm N/A
15116
63.01
SS2.5-20J15 $45.19 N/A N/A Finished N/A 2.5 N/A 20 N/A S1K N/A 15 mm N/A 50 mm N/A 55 mm N/A 37 mm N/A
15125
45.19
SS2.5-20J16 $65.10 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 20 N/A S1K N/A 16 mm N/A 50 mm N/A 55 mm N/A 37 mm N/A
15126
65.1
SS2.5-20J17 $65.10 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 20 N/A S1K N/A 17 mm N/A 50 mm N/A 55 mm N/A 37 mm N/A
15127
65.1
SS2.5-20J18 $65.10 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 20 N/A S1K N/A 18 mm N/A 50 mm N/A 55 mm N/A 37 mm N/A
15128
65.1
SS2.5-20J19 $0.57 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 20 N/A S1K N/A 19 mm N/A 50 mm N/A 55 mm N/A 37 mm N/A
15129
0.57
SS2.5-20J20 $65.10 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 20 N/A S1K N/A 20 mm N/A 50 mm N/A 55 mm N/A 37 mm N/A
15130
65.1
SS2.5-20J22 $65.10 N/A N/A Finished N/A 2.5 N/A 20 N/A S1K N/A 22 mm N/A 50 mm N/A 55 mm N/A 37 mm N/A
15131
65.1
SS2.5-21J15 $48.77 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 21 N/A S1K N/A 15 mm N/A 52.5 mm N/A 57.5 mm N/A 37 mm N/A
15141
48.77
SS2.5-21J16 $65.79 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 21 N/A S1K N/A 16 mm N/A 52.5 mm N/A 57.5 mm N/A 37 mm N/A
15142
65.79
SS2.5-21J17 $65.79 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 21 N/A S1K N/A 17 mm N/A 52.5 mm N/A 57.5 mm N/A 37 mm N/A
15143
65.79
SS2.5-21J18 $65.79 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 21 N/A S1K N/A 18 mm N/A 52.5 mm N/A 57.5 mm N/A 37 mm N/A
15144
65.79
SS2.5-21J19 $65.79 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 21 N/A S1K N/A 19 mm N/A 52.5 mm N/A 57.5 mm N/A 37 mm N/A
15145
65.79
SS2.5-21J20 $65.79 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 21 N/A S1K N/A 20 mm N/A 52.5 mm N/A 57.5 mm N/A 37 mm N/A
15146
65.79
SS2.5-21J22 $65.79 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 21 N/A S1K N/A 22 mm N/A 52.5 mm N/A 57.5 mm N/A 37 mm N/A
15147
65.79
SS2.5-21J25 $65.79 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 21 N/A S1K N/A 25 mm N/A 52.5 mm N/A 57.5 mm N/A 37 mm N/A
15148
65.79
SS2.5-22J15 $56.22 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 22 N/A S1K N/A 15 mm N/A 55 mm N/A 60 mm N/A 37 mm N/A
15160
56.22
SS2.5-22J16 $70.28 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 22 N/A S1K N/A 16 mm N/A 55 mm N/A 60 mm N/A 37 mm N/A
15161
70.28
SS2.5-22J17 $70.28 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 22 N/A S1K N/A 17 mm N/A 55 mm N/A 60 mm N/A 37 mm N/A
15162
70.28
SS2.5-22J18 $70.28 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 22 N/A S1K N/A 18 mm N/A 55 mm N/A 60 mm N/A 37 mm N/A
15163
70.28
SS2.5-22J19 $70.28 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 22 N/A S1K N/A 19 mm N/A 55 mm N/A 60 mm N/A 37 mm N/A
15164
70.28
Unit of Measure
« 86 87 88 89 90 »