The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 91 92 93 94 95 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2.5-22J20 $70.28 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 22 N/A S1K N/A 20 mm N/A 55 mm N/A 60 mm N/A 37 mm N/A
15165
70.28
SS2.5-22J22 $67.42 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 22 N/A S1K N/A 22 mm N/A 55 mm N/A 60 mm N/A 37 mm N/A
15166
67.42
SS2.5-22J25 $67.42 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 22 N/A S1K N/A 25 mm N/A 55 mm N/A 60 mm N/A 37 mm N/A
15167
67.42
SS2.5-23J15 $58.77 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 23 N/A S1K N/A 15 mm N/A 57.5 mm N/A 62.5 mm N/A 37 mm N/A
15181
58.77
SS2.5-23J16 $76.47 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 23 N/A S1K N/A 16 mm N/A 57.5 mm N/A 62.5 mm N/A 37 mm N/A
15182
76.47
SS2.5-23J17 $74.75 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 23 N/A S1K N/A 17 mm N/A 57.5 mm N/A 62.5 mm N/A 37 mm N/A
15183
74.75
SS2.5-23J18 $74.75 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 23 N/A S1K N/A 18 mm N/A 57.5 mm N/A 62.5 mm N/A 37 mm N/A
15184
74.75
SS2.5-23J19 $74.75 N/A N/A Finished N/A 2.5 N/A 23 N/A S1K N/A 19 mm N/A 57.5 mm N/A 62.5 mm N/A 37 mm N/A
15185
74.75
SS2.5-23J20 $74.75 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 23 N/A S1K N/A 20 mm N/A 57.5 mm N/A 62.5 mm N/A 37 mm N/A
15186
74.75
SS2.5-23J22 $74.75 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 23 N/A S1K N/A 22 mm N/A 57.5 mm N/A 62.5 mm N/A 37 mm N/A
15187
74.75
SS2.5-23J25 $74.75 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 23 N/A S1K N/A 25 mm N/A 57.5 mm N/A 62.5 mm N/A 37 mm N/A
15188
74.75
SS2.5-24J15 $59.58 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 24 N/A S1K N/A 15 mm N/A 60 mm N/A 65 mm N/A 37 mm N/A
15204
59.58
SS2.5-24J16 $77.40 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 24 N/A S1K N/A 16 mm N/A 60 mm N/A 65 mm N/A 37 mm N/A
15205
77.4
SS2.5-24J17 $77.40 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 24 N/A S1K N/A 17 mm N/A 60 mm N/A 65 mm N/A 37 mm N/A
15206
77.4
SS2.5-24J18 $77.40 N/A N/A Finished N/A 2.5 N/A 24 N/A S1K N/A 18 mm N/A 60 mm N/A 65 mm N/A 37 mm N/A
15207
77.4
SS2.5-24J19 $77.40 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 24 N/A S1K N/A 19 mm N/A 60 mm N/A 65 mm N/A 37 mm N/A
15208
77.4
SS2.5-24J20 $77.40 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 24 N/A S1K N/A 20 mm N/A 60 mm N/A 65 mm N/A 37 mm N/A
15209
77.4
SS2.5-24J22 $77.40 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 24 N/A S1K N/A 22 mm N/A 60 mm N/A 65 mm N/A 37 mm N/A
15210
77.4
SS2.5-24J25 $75.68 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 24 N/A S1K N/A 25 mm N/A 60 mm N/A 65 mm N/A 37 mm N/A
15211
75.68
SS2.5-24J28 $75.68 N/A N/A Finished N/A 2.5 N/A 24 N/A S1K N/A 28 mm N/A 60 mm N/A 65 mm N/A 37 mm N/A
15212
75.68
SS2.5-25J15 $61.78 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 25 N/A S1K N/A 15 mm N/A 62.5 mm N/A 67.5 mm N/A 37 mm N/A
15229
61.78
SS2.5-25J16 $79.45 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 25 N/A S1K N/A 16 mm N/A 62.5 mm N/A 67.5 mm N/A 37 mm N/A
15230
79.45
SS2.5-25J17 $79.45 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 25 N/A S1K N/A 17 mm N/A 62.5 mm N/A 67.5 mm N/A 37 mm N/A
15231
79.45
SS2.5-25J18 $79.45 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 25 N/A S1K N/A 18 mm N/A 62.5 mm N/A 67.5 mm N/A 37 mm N/A
15232
79.45
SS2.5-25J19 $79.45 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 25 N/A S1K N/A 19 mm N/A 62.5 mm N/A 67.5 mm N/A 37 mm N/A
15233
79.45
Unit of Measure
« 91 92 93 94 95 »