The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 91 92 93 94 95 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2.5-25J20 $77.74 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 25 N/A S1K N/A 20 mm N/A 62.5 mm N/A 67.5 mm N/A 37 mm N/A
15234
77.74
SS2.5-25J22 $77.74 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 25 N/A S1K N/A 22 mm N/A 62.5 mm N/A 67.5 mm N/A 37 mm N/A
15235
77.74
SS2.5-25J25 $77.74 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 25 N/A S1K N/A 25 mm N/A 62.5 mm N/A 67.5 mm N/A 37 mm N/A
15236
77.74
SS2.5-25J28 $77.74 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 25 N/A S1K N/A 28 mm N/A 62.5 mm N/A 67.5 mm N/A 37 mm N/A
15237
77.74
SS2.5-25J30 $76.02 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 25 N/A S1K N/A 30 mm N/A 62.5 mm N/A 67.5 mm N/A 37 mm N/A
15238
76.02
SS2.5-26J15 $64.91 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 26 N/A S1K N/A 15 mm N/A 65 mm N/A 70 mm N/A 37 mm N/A
15256
64.91
SS2.5-26J16 $82.54 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 26 N/A S1K N/A 16 mm N/A 65 mm N/A 70 mm N/A 37 mm N/A
15257
82.54
SS2.5-26J17 $82.54 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 26 N/A S1K N/A 17 mm N/A 65 mm N/A 70 mm N/A 37 mm N/A
15258
82.54
SS2.5-26J18 $80.83 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 26 N/A S1K N/A 18 mm N/A 65 mm N/A 70 mm N/A 37 mm N/A
15259
80.83
SS2.5-26J19 $80.83 N/A N/A Finished N/A 2.5 N/A 26 N/A S1K N/A 19 mm N/A 65 mm N/A 70 mm N/A 37 mm N/A
15260
80.83
SS2.5-26J20 $80.83 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 26 N/A S1K N/A 20 mm N/A 65 mm N/A 70 mm N/A 37 mm N/A
15261
80.83
SS2.5-26J22 $80.83 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 26 N/A S1K N/A 22 mm N/A 65 mm N/A 70 mm N/A 37 mm N/A
15262
80.83
SS2.5-26J25 $80.83 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 26 N/A S1K N/A 25 mm N/A 65 mm N/A 70 mm N/A 37 mm N/A
15263
80.83
SS2.5-26J28 $79.11 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 26 N/A S1K N/A 28 mm N/A 65 mm N/A 70 mm N/A 37 mm N/A
15264
79.11
SS2.5-26J30 $79.11 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 26 N/A S1K N/A 30 mm N/A 65 mm N/A 70 mm N/A 37 mm N/A
15265
79.11
SS2.5-26J32 $79.11 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 26 N/A S1K N/A 32 mm N/A 65 mm N/A 70 mm N/A 37 mm N/A
15266
79.11
SS2.5-27J15 $67.81 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 27 N/A S1K N/A 15 mm N/A 67.5 mm N/A 72.5 mm N/A 37 mm N/A
15285
67.81
SS2.5-27J16 $87.21 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 27 N/A S1K N/A 16 mm N/A 67.5 mm N/A 72.5 mm N/A 37 mm N/A
15286
87.21
SS2.5-27J17 $85.50 N/A N/A Finished N/A 2.5 N/A 27 N/A S1K N/A 17 mm N/A 67.5 mm N/A 72.5 mm N/A 37 mm N/A
15287
85.5
SS2.5-27J18 $85.50 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 27 N/A S1K N/A 18 mm N/A 67.5 mm N/A 72.5 mm N/A 37 mm N/A
15288
85.5
SS2.5-27J19 $85.50 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 27 N/A S1K N/A 19 mm N/A 67.5 mm N/A 72.5 mm N/A 37 mm N/A
15289
85.5
SS2.5-27J20 $85.50 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 27 N/A S1K N/A 20 mm N/A 67.5 mm N/A 72.5 mm N/A 37 mm N/A
15290
85.5
SS2.5-27J22 $85.50 N/A N/A Finished N/A 2.5 N/A 27 N/A S1K N/A 22 mm N/A 67.5 mm N/A 72.5 mm N/A 37 mm N/A
15291
85.5
SS2.5-27J25 $85.50 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 27 N/A S1K N/A 25 mm N/A 67.5 mm N/A 72.5 mm N/A 37 mm N/A
15292
85.5
SS2.5-27J28 $83.78 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 27 N/A S1K N/A 28 mm N/A 67.5 mm N/A 72.5 mm N/A 37 mm N/A
15293
83.78
Unit of Measure
« 91 92 93 94 95 »