KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2.5-32J35 | $95.81 |
N/A
|
N/A Finished | N/A 2.5 | N/A 32 | N/A S1K | N/A 35 mm | N/A 80 mm | N/A 85 mm | N/A 37 mm |
N/A
15429 |
95.81 |
| SS2.5-32J40 | $94.09 |
N/A
|
N/A Finished | N/A 2.5 | N/A 32 | N/A S1K | N/A 40 mm | N/A 80 mm | N/A 85 mm | N/A 37 mm |
N/A
15430 |
94.09 |
| SS2.5-34J15 | $83.11 |
N/A
|
N/A Finished | N/A 2.5 | N/A 34 | N/A S1K | N/A 15 mm | N/A 85 mm | N/A 90 mm | N/A 37 mm |
N/A
15457 |
83.11 |
| SS2.5-34J16 | $102.21 | N/A | N/A Finished | N/A 2.5 | N/A 34 | N/A S1K | N/A 16 mm | N/A 85 mm | N/A 90 mm | N/A 37 mm |
N/A
15458 |
102.21 |
| SS2.5-34J17 | $102.21 |
N/A
|
N/A Finished | N/A 2.5 | N/A 34 | N/A S1K | N/A 17 mm | N/A 85 mm | N/A 90 mm | N/A 37 mm |
N/A
15459 |
102.21 |
| SS2.5-34J18 | $102.21 |
N/A
|
N/A Finished | N/A 2.5 | N/A 34 | N/A S1K | N/A 18 mm | N/A 85 mm | N/A 90 mm | N/A 37 mm |
N/A
15460 |
102.21 |
| SS2.5-34J19 | $102.21 |
N/A
|
N/A Finished | N/A 2.5 | N/A 34 | N/A S1K | N/A 19 mm | N/A 85 mm | N/A 90 mm | N/A 37 mm |
N/A
15461 |
102.21 |
| SS2.5-34J20 | $102.21 |
N/A
|
N/A Finished | N/A 2.5 | N/A 34 | N/A S1K | N/A 20 mm | N/A 85 mm | N/A 90 mm | N/A 37 mm |
N/A
15462 |
102.21 |
| SS2.5-34J22 | $102.21 |
N/A
|
N/A Finished | N/A 2.5 | N/A 34 | N/A S1K | N/A 22 mm | N/A 85 mm | N/A 90 mm | N/A 37 mm |
N/A
15463 |
102.21 |
| SS2.5-34J25 | $102.21 |
N/A
|
N/A Finished | N/A 2.5 | N/A 34 | N/A S1K | N/A 25 mm | N/A 85 mm | N/A 90 mm | N/A 37 mm |
N/A
15464 |
102.21 |
| SS2.5-34J28 | $102.21 |
N/A
|
N/A Finished | N/A 2.5 | N/A 34 | N/A S1K | N/A 28 mm | N/A 85 mm | N/A 90 mm | N/A 37 mm |
N/A
15465 |
102.21 |
| SS2.5-34J30 | $102.21 |
N/A
|
N/A Finished | N/A 2.5 | N/A 34 | N/A S1K | N/A 30 mm | N/A 85 mm | N/A 90 mm | N/A 37 mm |
N/A
15466 |
102.21 |
| SS2.5-34J32 | $98.40 |
N/A
|
N/A Finished | N/A 2.5 | N/A 34 | N/A S1K | N/A 32 mm | N/A 85 mm | N/A 90 mm | N/A 37 mm |
N/A
15467 |
98.4 |
| SS2.5-34J35 | $98.40 | N/A | N/A Finished | N/A 2.5 | N/A 34 | N/A S1K | N/A 35 mm | N/A 85 mm | N/A 90 mm | N/A 37 mm |
N/A
15468 |
98.4 |
| SS2.5-34J40 | $98.40 |
N/A
|
N/A Finished | N/A 2.5 | N/A 34 | N/A S1K | N/A 40 mm | N/A 85 mm | N/A 90 mm | N/A 37 mm |
N/A
15469 |
98.4 |
| SS2.5-35J15 | $83.47 |
N/A
|
N/A Finished | N/A 2.5 | N/A 35 | N/A S1K | N/A 15 mm | N/A 87.5 mm | N/A 92.5 mm | N/A 37 mm |
N/A
15496 |
83.47 |
| SS2.5-35J16 | $102.65 |
N/A
|
N/A Finished | N/A 2.5 | N/A 35 | N/A S1K | N/A 16 mm | N/A 87.5 mm | N/A 92.5 mm | N/A 37 mm |
N/A
15497 |
102.65 |
| SS2.5-35J17 | $102.65 |
N/A
|
N/A Finished | N/A 2.5 | N/A 35 | N/A S1K | N/A 17 mm | N/A 87.5 mm | N/A 92.5 mm | N/A 37 mm |
N/A
15498 |
102.65 |
| SS2.5-35J18 | $102.65 |
N/A
|
N/A Finished | N/A 2.5 | N/A 35 | N/A S1K | N/A 18 mm | N/A 87.5 mm | N/A 92.5 mm | N/A 37 mm |
N/A
15499 |
102.65 |
| SS2.5-35J19 | $102.65 |
N/A
|
N/A Finished | N/A 2.5 | N/A 35 | N/A S1K | N/A 19 mm | N/A 87.5 mm | N/A 92.5 mm | N/A 37 mm |
N/A
15500 |
102.65 |
| SS2.5-35J20 | $102.65 |
N/A
|
N/A Finished | N/A 2.5 | N/A 35 | N/A S1K | N/A 20 mm | N/A 87.5 mm | N/A 92.5 mm | N/A 37 mm |
N/A
15501 |
102.65 |
| SS2.5-35J22 | $102.65 |
N/A
|
N/A Finished | N/A 2.5 | N/A 35 | N/A S1K | N/A 22 mm | N/A 87.5 mm | N/A 92.5 mm | N/A 37 mm |
N/A
15502 |
102.65 |
| SS2.5-35J25 | $102.65 |
N/A
|
N/A Finished | N/A 2.5 | N/A 35 | N/A S1K | N/A 25 mm | N/A 87.5 mm | N/A 92.5 mm | N/A 37 mm |
N/A
15503 |
102.65 |
| SS2.5-35J28 | $102.65 | N/A | N/A Finished | N/A 2.5 | N/A 35 | N/A S1K | N/A 28 mm | N/A 87.5 mm | N/A 92.5 mm | N/A 37 mm |
N/A
15504 |
102.65 |
| SS2.5-35J30 | $102.65 |
N/A
|
N/A Finished | N/A 2.5 | N/A 35 | N/A S1K | N/A 30 mm | N/A 87.5 mm | N/A 92.5 mm | N/A 37 mm |
N/A
15505 |
102.65 |