The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 96 97 98 99 100 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2.5-35J32 $102.65 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 35 N/A S1K N/A 32 mm N/A 87.5 mm N/A 92.5 mm N/A 37 mm N/A
15506
102.65
SS2.5-35J35 $98.84 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 35 N/A S1K N/A 35 mm N/A 87.5 mm N/A 92.5 mm N/A 37 mm N/A
15507
98.84
SS2.5-35J40 $98.84 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 35 N/A S1K N/A 40 mm N/A 87.5 mm N/A 92.5 mm N/A 37 mm N/A
15508
98.84
SS2.5-36J15 $88.88 N/A N/A Finished N/A 2.5 N/A 36 N/A S1K N/A 15 mm N/A 90 mm N/A 95 mm N/A 37 mm N/A
15535
88.88
SS2.5-36J16 $107.91 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 36 N/A S1K N/A 16 mm N/A 90 mm N/A 95 mm N/A 37 mm N/A
15536
107.91
SS2.5-36J17 $107.91 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 36 N/A S1K N/A 17 mm N/A 90 mm N/A 95 mm N/A 37 mm N/A
15537
107.91
SS2.5-36J18 $107.91 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 36 N/A S1K N/A 18 mm N/A 90 mm N/A 95 mm N/A 37 mm N/A
15538
107.91
SS2.5-36J19 $107.91 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 36 N/A S1K N/A 19 mm N/A 90 mm N/A 95 mm N/A 37 mm N/A
15539
107.91
SS2.5-36J20 $107.91 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 36 N/A S1K N/A 20 mm N/A 90 mm N/A 95 mm N/A 37 mm N/A
15540
107.91
SS2.5-36J22 $104.10 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 36 N/A S1K N/A 22 mm N/A 90 mm N/A 95 mm N/A 37 mm N/A
15541
104.1
SS2.5-36J25 $104.10 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 36 N/A S1K N/A 25 mm N/A 90 mm N/A 95 mm N/A 37 mm N/A
15542
104.1
SS2.5-36J28 $104.10 N/A N/A Finished N/A 2.5 N/A 36 N/A S1K N/A 28 mm N/A 90 mm N/A 95 mm N/A 37 mm N/A
15543
104.1
SS2.5-36J30 $104.10 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 36 N/A S1K N/A 30 mm N/A 90 mm N/A 95 mm N/A 37 mm N/A
15544
104.1
SS2.5-36J32 $104.10 N/A N/A Finished N/A 2.5 N/A 36 N/A S1K N/A 32 mm N/A 90 mm N/A 95 mm N/A 37 mm N/A
15545
104.1
SS2.5-36J35 $104.10 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 36 N/A S1K N/A 35 mm N/A 90 mm N/A 95 mm N/A 37 mm N/A
15546
104.1
SS2.5-36J40 $100.29 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 36 N/A S1K N/A 40 mm N/A 90 mm N/A 95 mm N/A 37 mm N/A
15547
100.29
SS2.5-38J20 $93.70 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 38 N/A S1K N/A 20 mm N/A 95 mm N/A 100 mm N/A 37 mm N/A
15564
93.7
SS2.5-38J22 $112.59 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 38 N/A S1K N/A 22 mm N/A 95 mm N/A 100 mm N/A 37 mm N/A
15565
112.59
SS2.5-38J25 $112.59 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 38 N/A S1K N/A 25 mm N/A 95 mm N/A 100 mm N/A 37 mm N/A
15566
112.59
SS2.5-38J28 $112.59 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 38 N/A S1K N/A 28 mm N/A 95 mm N/A 100 mm N/A 37 mm N/A
15567
112.59
SS2.5-38J30 $112.59 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 38 N/A S1K N/A 30 mm N/A 95 mm N/A 100 mm N/A 37 mm N/A
15568
112.59
SS2.5-38J32 $112.59 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 38 N/A S1K N/A 32 mm N/A 95 mm N/A 100 mm N/A 37 mm N/A
15569
112.59
SS2.5-38J35 $108.78 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 38 N/A S1K N/A 35 mm N/A 95 mm N/A 100 mm N/A 37 mm N/A
15570
108.78
SS2.5-38J40 $108.78 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 38 N/A S1K N/A 40 mm N/A 95 mm N/A 100 mm N/A 37 mm N/A
15571
108.78
SS2.5-40J20 $99.11 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 40 N/A S1K N/A 20 mm N/A 100 mm N/A 105 mm N/A 37 mm N/A
15588
99.11
Unit of Measure
« 96 97 98 99 100 »