KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2.5-40J22 | $117.96 |
N/A
|
N/A Finished | N/A 2.5 | N/A 40 | N/A S1K | N/A 22 mm | N/A 100 mm | N/A 105 mm | N/A 37 mm |
N/A
15589 |
117.96 |
| SS2.5-40J25 | $114.15 | N/A | N/A Finished | N/A 2.5 | N/A 40 | N/A S1K | N/A 25 mm | N/A 100 mm | N/A 105 mm | N/A 37 mm |
N/A
15590 |
114.15 |
| SS2.5-40J28 | $114.15 |
N/A
|
N/A Finished | N/A 2.5 | N/A 40 | N/A S1K | N/A 28 mm | N/A 100 mm | N/A 105 mm | N/A 37 mm |
N/A
15591 |
114.15 |
| SS2.5-40J30 | $114.15 |
N/A
|
N/A Finished | N/A 2.5 | N/A 40 | N/A S1K | N/A 30 mm | N/A 100 mm | N/A 105 mm | N/A 37 mm |
N/A
15592 |
114.15 |
| SS2.5-40J32 | $114.15 |
N/A
|
N/A Finished | N/A 2.5 | N/A 40 | N/A S1K | N/A 32 mm | N/A 100 mm | N/A 105 mm | N/A 37 mm |
N/A
15593 |
114.15 |
| SS2.5-40J35 | $114.15 |
N/A
|
N/A Finished | N/A 2.5 | N/A 40 | N/A S1K | N/A 35 mm | N/A 100 mm | N/A 105 mm | N/A 37 mm |
N/A
15594 |
114.15 |
| SS2.5-40J40 | $114.15 |
N/A
|
N/A Finished | N/A 2.5 | N/A 40 | N/A S1K | N/A 40 mm | N/A 100 mm | N/A 105 mm | N/A 37 mm |
N/A
15595 |
114.15 |
| SS2.5-42J20 | $102.05 |
N/A
|
N/A Finished | N/A 2.5 | N/A 42 | N/A S1K | N/A 20 mm | N/A 105 mm | N/A 110 mm | N/A 37 mm |
N/A
15612 |
102.05 |
| SS2.5-42J22 | $120.83 |
N/A
|
N/A Finished | N/A 2.5 | N/A 42 | N/A S1K | N/A 22 mm | N/A 105 mm | N/A 110 mm | N/A 37 mm |
N/A
15613 |
120.83 |
| SS2.5-42J25 | $120.83 |
N/A
|
N/A Finished | N/A 2.5 | N/A 42 | N/A S1K | N/A 25 mm | N/A 105 mm | N/A 110 mm | N/A 37 mm |
N/A
15614 |
120.83 |
| SS2.5-42J28 | $120.83 |
N/A
|
N/A Finished | N/A 2.5 | N/A 42 | N/A S1K | N/A 28 mm | N/A 105 mm | N/A 110 mm | N/A 37 mm |
N/A
15615 |
120.83 |
| SS2.5-42J30 | $120.83 |
N/A
|
N/A Finished | N/A 2.5 | N/A 42 | N/A S1K | N/A 30 mm | N/A 105 mm | N/A 110 mm | N/A 37 mm |
N/A
15616 |
120.83 |
| SS2.5-42J32 | $120.83 | N/A | N/A Finished | N/A 2.5 | N/A 42 | N/A S1K | N/A 32 mm | N/A 105 mm | N/A 110 mm | N/A 37 mm |
N/A
15617 |
120.83 |
| SS2.5-42J35 | $120.83 |
N/A
|
N/A Finished | N/A 2.5 | N/A 42 | N/A S1K | N/A 35 mm | N/A 105 mm | N/A 110 mm | N/A 37 mm |
N/A
15618 |
120.83 |
| SS2.5-42J40 | $117.02 |
N/A
|
N/A Finished | N/A 2.5 | N/A 42 | N/A S1K | N/A 40 mm | N/A 105 mm | N/A 110 mm | N/A 37 mm |
N/A
15619 |
117.02 |
| SS2.5-44J20 | $106.54 |
N/A
|
N/A Finished | N/A 2.5 | N/A 44 | N/A S1K | N/A 20 mm | N/A 110 mm | N/A 115 mm | N/A 37 mm |
N/A
15636 |
106.54 |
| SS2.5-44J22 | $125.31 |
N/A
|
N/A Finished | N/A 2.5 | N/A 44 | N/A S1K | N/A 22 mm | N/A 110 mm | N/A 115 mm | N/A 37 mm |
N/A
15637 |
125.31 |
| SS2.5-44J25 | $125.31 |
N/A
|
N/A Finished | N/A 2.5 | N/A 44 | N/A S1K | N/A 25 mm | N/A 110 mm | N/A 115 mm | N/A 37 mm |
N/A
15638 |
125.31 |
| SS2.5-44J28 | $125.31 |
N/A
|
N/A Finished | N/A 2.5 | N/A 44 | N/A S1K | N/A 28 mm | N/A 110 mm | N/A 115 mm | N/A 37 mm |
N/A
15639 |
125.31 |
| SS2.5-44J30 | $125.31 |
N/A
|
N/A Finished | N/A 2.5 | N/A 44 | N/A S1K | N/A 30 mm | N/A 110 mm | N/A 115 mm | N/A 37 mm |
N/A
15640 |
125.31 |
| SS2.5-44J32 | $121.50 |
N/A
|
N/A Finished | N/A 2.5 | N/A 44 | N/A S1K | N/A 32 mm | N/A 110 mm | N/A 115 mm | N/A 37 mm |
N/A
15641 |
121.5 |
| SS2.5-44J35 | $121.50 |
N/A
|
N/A Finished | N/A 2.5 | N/A 44 | N/A S1K | N/A 35 mm | N/A 110 mm | N/A 115 mm | N/A 37 mm |
N/A
15642 |
121.5 |
| SS2.5-44J40 | $121.50 |
N/A
|
N/A Finished | N/A 2.5 | N/A 44 | N/A S1K | N/A 40 mm | N/A 110 mm | N/A 115 mm | N/A 37 mm |
N/A
15643 |
121.5 |
| SS2.5-45J20 | $108.92 |
N/A
|
N/A Finished | N/A 2.5 | N/A 45 | N/A S1K | N/A 20 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 37 mm |
N/A
15660 |
108.92 |
| SS2.5-45J22 | $127.72 |
N/A
|
N/A Finished | N/A 2.5 | N/A 45 | N/A S1K | N/A 22 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 37 mm |
N/A
15661 |
127.72 |