KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2.5-45J25 | $127.72 |
N/A
|
N/A Finished | N/A 2.5 | N/A 45 | N/A S1K | N/A 25 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 37 mm |
N/A
15662 |
127.72 |
| SS2.5-45J28 | $127.72 | N/A | N/A Finished | N/A 2.5 | N/A 45 | N/A S1K | N/A 28 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 37 mm |
N/A
15663 |
127.72 |
| SS2.5-45J30 | $127.72 | N/A | N/A Finished | N/A 2.5 | N/A 45 | N/A S1K | N/A 30 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 37 mm |
N/A
15664 |
127.72 |
| SS2.5-45J32 | $127.72 |
N/A
|
N/A Finished | N/A 2.5 | N/A 45 | N/A S1K | N/A 32 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 37 mm |
N/A
15665 |
127.72 |
| SS2.5-45J35 | $127.72 |
N/A
|
N/A Finished | N/A 2.5 | N/A 45 | N/A S1K | N/A 35 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 37 mm |
N/A
15666 |
127.72 |
| SS2.5-45J40 | $123.91 |
N/A
|
N/A Finished | N/A 2.5 | N/A 45 | N/A S1K | N/A 40 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 37 mm |
N/A
15667 |
123.91 |
| SS2.5-46J20 | $113.08 |
N/A
|
N/A Finished | N/A 2.5 | N/A 46 | N/A S1K | N/A 20 mm | N/A 115 mm | N/A 120 mm | N/A 37 mm |
N/A
15684 |
113.08 |
| SS2.5-46J22 | $131.67 |
N/A
|
N/A Finished | N/A 2.5 | N/A 46 | N/A S1K | N/A 22 mm | N/A 115 mm | N/A 120 mm | N/A 37 mm |
N/A
15685 |
131.67 |
| SS2.5-46J25 | $131.67 |
N/A
|
N/A Finished | N/A 2.5 | N/A 46 | N/A S1K | N/A 25 mm | N/A 115 mm | N/A 120 mm | N/A 37 mm |
N/A
15686 |
131.67 |
| SS2.5-46J28 | $131.67 | N/A | N/A Finished | N/A 2.5 | N/A 46 | N/A S1K | N/A 28 mm | N/A 115 mm | N/A 120 mm | N/A 37 mm |
N/A
15687 |
131.67 |
| SS2.5-46J30 | $131.67 |
N/A
|
N/A Finished | N/A 2.5 | N/A 46 | N/A S1K | N/A 30 mm | N/A 115 mm | N/A 120 mm | N/A 37 mm |
N/A
15688 |
131.67 |
| SS2.5-46J32 | $131.67 |
N/A
|
N/A Finished | N/A 2.5 | N/A 46 | N/A S1K | N/A 32 mm | N/A 115 mm | N/A 120 mm | N/A 37 mm |
N/A
15689 |
131.67 |
| SS2.5-46J35 | $131.67 |
N/A
|
N/A Finished | N/A 2.5 | N/A 46 | N/A S1K | N/A 35 mm | N/A 115 mm | N/A 120 mm | N/A 37 mm |
N/A
15690 |
131.67 |
| SS2.5-46J40 | $131.67 |
N/A
|
N/A Finished | N/A 2.5 | N/A 46 | N/A S1K | N/A 40 mm | N/A 115 mm | N/A 120 mm | N/A 37 mm |
N/A
15691 |
131.67 |
| SS2.5-48J20 | $113.97 |
N/A
|
N/A Finished | N/A 2.5 | N/A 48 | N/A S1K | N/A 20 mm | N/A 120 mm | N/A 125 mm | N/A 37 mm |
N/A
15708 |
113.97 |
| SS2.5-48J22 | $132.55 |
N/A
|
N/A Finished | N/A 2.5 | N/A 48 | N/A S1K | N/A 22 mm | N/A 120 mm | N/A 125 mm | N/A 37 mm |
N/A
15709 |
132.55 |
| SS2.5-48J25 | $132.55 |
N/A
|
N/A Finished | N/A 2.5 | N/A 48 | N/A S1K | N/A 25 mm | N/A 120 mm | N/A 125 mm | N/A 37 mm |
N/A
15710 |
132.55 |
| SS2.5-48J28 | $132.55 |
N/A
|
N/A Finished | N/A 2.5 | N/A 48 | N/A S1K | N/A 28 mm | N/A 120 mm | N/A 125 mm | N/A 37 mm |
N/A
15711 |
132.55 |
| SS2.5-48J30 | $132.55 |
N/A
|
N/A Finished | N/A 2.5 | N/A 48 | N/A S1K | N/A 30 mm | N/A 120 mm | N/A 125 mm | N/A 37 mm |
N/A
15712 |
132.55 |
| SS2.5-48J32 | $132.55 | N/A | N/A Finished | N/A 2.5 | N/A 48 | N/A S1K | N/A 32 mm | N/A 120 mm | N/A 125 mm | N/A 37 mm |
N/A
15713 |
132.55 |
| SS2.5-48J35 | $132.55 |
N/A
|
N/A Finished | N/A 2.5 | N/A 48 | N/A S1K | N/A 35 mm | N/A 120 mm | N/A 125 mm | N/A 37 mm |
N/A
15714 |
132.55 |
| SS2.5-48J40 | $132.55 |
N/A
|
N/A Finished | N/A 2.5 | N/A 48 | N/A S1K | N/A 40 mm | N/A 120 mm | N/A 125 mm | N/A 37 mm |
N/A
15715 |
132.55 |
| SS2.5-50J20 | $124.88 |
N/A
|
N/A Finished | N/A 2.5 | N/A 50 | N/A S1K | N/A 20 mm | N/A 125 mm | N/A 130 mm | N/A 37 mm |
N/A
15732 |
124.88 |
| SS2.5-50J22 | $143.35 |
N/A
|
N/A Finished | N/A 2.5 | N/A 50 | N/A S1K | N/A 22 mm | N/A 125 mm | N/A 130 mm | N/A 37 mm |
N/A
15733 |
143.35 |
| SS2.5-50J25 | $143.35 |
N/A
|
N/A Finished | N/A 2.5 | N/A 50 | N/A S1K | N/A 25 mm | N/A 125 mm | N/A 130 mm | N/A 37 mm |
N/A
15734 |
143.35 |