The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 96 97 98 99 100 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2.5-50J28 $143.35 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 50 N/A S1K N/A 28 mm N/A 125 mm N/A 130 mm N/A 37 mm N/A
15735
143.35
SS2.5-50J30 $143.35 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 50 N/A S1K N/A 30 mm N/A 125 mm N/A 130 mm N/A 37 mm N/A
15736
143.35
SS2.5-50J32 $143.35 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 50 N/A S1K N/A 32 mm N/A 125 mm N/A 130 mm N/A 37 mm N/A
15737
143.35
SS2.5-50J35 $136.69 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 50 N/A S1K N/A 35 mm N/A 125 mm N/A 130 mm N/A 37 mm N/A
15738
136.69
SS2.5-50J40 $136.69 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 50 N/A S1K N/A 40 mm N/A 125 mm N/A 130 mm N/A 37 mm N/A
15739
136.69
SS2.5-52J20 $125.99 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 52 N/A S1K N/A 20 mm N/A 130 mm N/A 135 mm N/A 37 mm N/A
15756
125.99
SS2.5-52J22 $144.44 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 52 N/A S1K N/A 22 mm N/A 130 mm N/A 135 mm N/A 37 mm N/A
15757
144.44
SS2.5-52J25 $144.44 N/A N/A Finished N/A 2.5 N/A 52 N/A S1K N/A 25 mm N/A 130 mm N/A 135 mm N/A 37 mm N/A
15758
144.44
SS2.5-52J28 $144.44 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 52 N/A S1K N/A 28 mm N/A 130 mm N/A 135 mm N/A 37 mm N/A
15759
144.44
SS2.5-52J30 $144.44 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 52 N/A S1K N/A 30 mm N/A 130 mm N/A 135 mm N/A 37 mm N/A
15760
144.44
SS2.5-52J32 $144.44 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 52 N/A S1K N/A 32 mm N/A 130 mm N/A 135 mm N/A 37 mm N/A
15761
144.44
SS2.5-52J35 $144.44 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 52 N/A S1K N/A 35 mm N/A 130 mm N/A 135 mm N/A 37 mm N/A
15762
144.44
SS2.5-52J40 $144.44 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 52 N/A S1K N/A 40 mm N/A 130 mm N/A 135 mm N/A 37 mm N/A
15763
144.44
SS2.5-54J20 $137.09 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 54 N/A S1K N/A 20 mm N/A 135 mm N/A 140 mm N/A 37 mm N/A
15780
137.09
SS2.5-54J22 $155.45 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 54 N/A S1K N/A 22 mm N/A 135 mm N/A 140 mm N/A 37 mm N/A
15781
155.45
SS2.5-54J25 $155.45 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 54 N/A S1K N/A 25 mm N/A 135 mm N/A 140 mm N/A 37 mm N/A
15782
155.45
SS2.5-54J28 $148.78 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 54 N/A S1K N/A 28 mm N/A 135 mm N/A 140 mm N/A 37 mm N/A
15783
148.78
SS2.5-54J30 $148.78 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 54 N/A S1K N/A 30 mm N/A 135 mm N/A 140 mm N/A 37 mm N/A
15784
148.78
SS2.5-54J32 $148.78 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 54 N/A S1K N/A 32 mm N/A 135 mm N/A 140 mm N/A 37 mm N/A
15785
148.78
SS2.5-54J35 $148.78 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 54 N/A S1K N/A 35 mm N/A 135 mm N/A 140 mm N/A 37 mm N/A
15786
148.78
SS2.5-54J40 $148.78 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 54 N/A S1K N/A 40 mm N/A 135 mm N/A 140 mm N/A 37 mm N/A
15787
148.78
SS2.5-55J20 $138.30 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 55 N/A S1K N/A 20 mm N/A 137.5 mm N/A 142.5 mm N/A 37 mm N/A
15804
138.3
SS2.5-55J22 $156.64 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 55 N/A S1K N/A 22 mm N/A 137.5 mm N/A 142.5 mm N/A 37 mm N/A
15805
156.64
SS2.5-55J25 $156.64 N/A N/A Finished N/A 2.5 N/A 55 N/A S1K N/A 25 mm N/A 137.5 mm N/A 142.5 mm N/A 37 mm N/A
15806
156.64
SS2.5-55J28 $156.64 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 55 N/A S1K N/A 28 mm N/A 137.5 mm N/A 142.5 mm N/A 37 mm N/A
15807
156.64
Unit of Measure
« 96 97 98 99 100 »