This is an attached stainless steel hub with excellent rust resistance.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SUKB - Category
Unit of Measure
1 

Item #

Sell Price

CAD

Bore Diameter (A)

Hub Diameter (B)

Flange Diameter (D)

Hub Width (F)

Total Length (G)

Internal ID

Sell Price 1 Value

SUKB20030 $90.52 N/A CAD Icon (for items table) N/A 10 mm N/A 30 mm N/A 51 mm N/A 20 mm N/A 30 mm N/A
28709
90.52
SUKB20046 $113.11 N/A CAD Icon (for items table) N/A 10 mm N/A 46 mm N/A 67 mm N/A 20 mm N/A 30 mm N/A
28710
113.11
SUKB20066 $151.98 N/A CAD Icon (for items table) N/A 10 mm N/A 66 mm N/A 87 mm N/A 20 mm N/A 30 mm N/A
28711
151.98
SUKB25038 $116.11 N/A CAD Icon (for items table) N/A 12 mm N/A 38 mm N/A 63 mm N/A 24.5 mm N/A 37 mm N/A
28712
116.11
SUKB25058 $156.45 N/A CAD Icon (for items table) N/A 12 mm N/A 58 mm N/A 83 mm N/A 24.5 mm N/A 37 mm N/A
28713
156.45
SUKB25083 $222.97 N/A CAD Icon (for items table) N/A 12 mm N/A 83 mm N/A 108 mm N/A 24.5 mm N/A 37 mm N/A
28714
222.97
SUKB30046 $153.90 N/A CAD Icon (for items table) N/A 15 mm N/A 46 mm N/A 76 mm N/A 30 mm N/A 45 mm N/A
28715
153.9
SUKB30070 $232.93 N/A N/A 15 mm N/A 70 mm N/A 100 mm N/A 30 mm N/A 45 mm N/A
28716
232.93
SUKB30100 $331.71 N/A CAD Icon (for items table) N/A 15 mm N/A 100 mm N/A 130 mm N/A 30 mm N/A 45 mm N/A
28717
331.71
Unit of Measure
1