KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Stainless Steel Hubs for PSA Plastic Spur Gears (SUKB) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Stainless Steel Hubs for PSA Plastic Spur Gears (SUKB)Stainless Steel Hubs for PSA Plastic Spur Gears (SUKB)
  4. View Items

Stainless Steel Hubs for PSA Plastic Spur Gears (SUKB)


Email This Page Download PDF Download PDF Printable Page
Stainless Steel Hubs for PSA Plastic Spur Gears (SUKB) Spur Gears
  • SUKB - Category/Asset/SUKB---Category.jpg
  • Stainless Steel Hubs for PSA Plastic Spur Gears SUKB
  • SUKB - Category/Asset/SUKB---Category.jpg
  • Stainless Steel Hubs for PSA Plastic Spur Gears SUKB
This is an attached stainless steel hub with excellent rust resistance.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1 
Request Information Compare Items
Clear Filter

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Hub Diameter (B) (in)

Hub Diameter (B) (mm)

Socket Head Screw Size

Flange Diameter (D) (in)

Flange Diameter (D) (mm)

Hub Width (F) (in)

Hub Width (F) (mm)

Item #

Sell Price

CAD

Bore Diameter (A)

Hub Diameter (B)

Flange Diameter (D)

Hub Width (F)

Total Length (G)

Internal ID

Sell Price 1 Value

SUKB20030 $90.52 CAD N/A CAD Icon (for items table) Bore Diameter (A) N/A 0.394 in10 mm Hub Diameter (B) N/A 1.181 in30 mm Flange Diameter (D) N/A 2.008 in51 mm Hub Width (F) N/A 0.787 in20 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
28709
90.52
SUKB20046 $113.11 CAD N/A CAD Icon (for items table) Bore Diameter (A) N/A 0.394 in10 mm Hub Diameter (B) N/A 1.811 in46 mm Flange Diameter (D) N/A 2.638 in67 mm Hub Width (F) N/A 0.787 in20 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
28710
113.11
SUKB20066 $151.98 CAD N/A CAD Icon (for items table) Bore Diameter (A) N/A 0.394 in10 mm Hub Diameter (B) N/A 2.598 in66 mm Flange Diameter (D) N/A 3.425 in87 mm Hub Width (F) N/A 0.787 in20 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
28711
151.98
SUKB25038 $116.11 CAD N/A CAD Icon (for items table) Bore Diameter (A) N/A 0.472 in12 mm Hub Diameter (B) N/A 1.496 in38 mm Flange Diameter (D) N/A 2.480 in63 mm Hub Width (F) N/A 0.965 in24.5 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
28712
116.11
SUKB25058 $156.45 CAD N/A CAD Icon (for items table) Bore Diameter (A) N/A 0.472 in12 mm Hub Diameter (B) N/A 2.283 in58 mm Flange Diameter (D) N/A 3.268 in83 mm Hub Width (F) N/A 0.965 in24.5 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
28713
156.45
SUKB25083 $222.97 CAD N/A CAD Icon (for items table) Bore Diameter (A) N/A 0.472 in12 mm Hub Diameter (B) N/A 3.268 in83 mm Flange Diameter (D) N/A 4.252 in108 mm Hub Width (F) N/A 0.965 in24.5 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
28714
222.97
SUKB30046 $153.90 CAD N/A CAD Icon (for items table) Bore Diameter (A) N/A 0.591 in15 mm Hub Diameter (B) N/A 1.811 in46 mm Flange Diameter (D) N/A 2.992 in76 mm Hub Width (F) N/A 1.181 in30 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
28715
153.9
SUKB30070 $232.93 CAD N/A Bore Diameter (A) N/A 0.591 in15 mm Hub Diameter (B) N/A 2.756 in70 mm Flange Diameter (D) N/A 3.937 in100 mm Hub Width (F) N/A 1.181 in30 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
28716
232.93
SUKB30100 $331.71 CAD N/A CAD Icon (for items table) Bore Diameter (A) N/A 0.591 in15 mm Hub Diameter (B) N/A 3.937 in100 mm Flange Diameter (D) N/A 5.118 in130 mm Hub Width (F) N/A 1.181 in30 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
28717
331.71
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1 
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA