Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KS - Category
Unit of Measure
« 11 12 13 14 

Item #

Sell Price

CAD

IntegrationID

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KS4-25J30 $273.20 N/A N/A KS4-25J30 N/A 4 N/A 25 N/A S1K N/A 20 mm N/A 100 mm N/A 108 mm N/A 65 mm N/A
5132
273.2
KS4-25J32 $277.10 N/A N/A KS4-25J32 N/A 4 N/A 25 N/A S1K N/A 20 mm N/A 100 mm N/A 108 mm N/A 65 mm N/A
5133
277.1
KS4-25J35 $277.10 N/A N/A KS4-25J35 N/A 4 N/A 25 N/A S1K N/A 20 mm N/A 100 mm N/A 108 mm N/A 65 mm N/A
5134
277.1
KS4-25J40 $277.10 N/A N/A KS4-25J40 N/A 4 N/A 25 N/A S1K N/A 20 mm N/A 100 mm N/A 108 mm N/A 65 mm N/A
5135
277.1
KS4-25J45 $280.30 N/A N/A KS4-25J45 N/A 4 N/A 25 N/A S1K N/A 20 mm N/A 100 mm N/A 108 mm N/A 65 mm N/A
5136
280.3
KS4-25J50 $280.30 N/A N/A KS4-25J50 N/A 4 N/A 25 N/A S1K N/A 20 mm N/A 100 mm N/A 108 mm N/A 65 mm N/A
5137
280.3
KS4-30HJ22 $0.00 N/A N/A KS4-30HJ22 N/A 4 N/A 30 N/A S1K N/A 20 mm N/A 120 mm N/A 128 mm N/A 65 mm N/A
5140
0
KS4-30HJ25 $0.00 N/A N/A KS4-30HJ25 N/A 4 N/A 30 N/A S1K N/A 20 mm N/A 120 mm N/A 128 mm N/A 65 mm N/A
5141
0
KS4-30HJ28 $0.00 N/A N/A KS4-30HJ28 N/A 4 N/A 30 N/A S1K N/A 20 mm N/A 120 mm N/A 128 mm N/A 65 mm N/A
5142
0
KS4-30HJ30 $0.00 N/A N/A KS4-30HJ30 N/A 4 N/A 30 N/A S1K N/A 20 mm N/A 120 mm N/A 128 mm N/A 65 mm N/A
5143
0
KS4-30HJ32 $0.00 N/A N/A KS4-30HJ32 N/A 4 N/A 30 N/A S1K N/A 20 mm N/A 120 mm N/A 128 mm N/A 65 mm N/A
5144
0
KS4-30HJ35 $0.00 N/A N/A KS4-30HJ35 N/A 4 N/A 30 N/A S1K N/A 20 mm N/A 120 mm N/A 128 mm N/A 65 mm N/A
5145
0
KS4-30HJ40 $0.00 N/A N/A KS4-30HJ40 N/A 4 N/A 30 N/A S1K N/A 20 mm N/A 120 mm N/A 128 mm N/A 65 mm N/A
5146
0
KS4-30HJ45 $0.00 N/A N/A KS4-30HJ45 N/A 4 N/A 30 N/A S1K N/A 20 mm N/A 120 mm N/A 128 mm N/A 65 mm N/A
5147
0
KS4-30HJ50 $0.00 N/A N/A KS4-30HJ50 N/A 4 N/A 30 N/A S1K N/A 20 mm N/A 120 mm N/A 128 mm N/A 65 mm N/A
5148
0
KS4-30HJ55 $0.00 N/A N/A KS4-30HJ55 N/A 4 N/A 30 N/A S1K N/A 20 mm N/A 120 mm N/A 128 mm N/A 65 mm N/A
5149
0
KS4-30J20 $263.60 N/A N/A KS4-30J20 N/A 4 N/A 30 N/A S1K N/A 20 mm N/A 120 mm N/A 128 mm N/A 65 mm N/A
5150
263.6
KS4-30J22 $307.80 N/A N/A KS4-30J22 N/A 4 N/A 30 N/A S1K N/A 20 mm N/A 120 mm N/A 128 mm N/A 65 mm N/A
5151
307.8
KS4-30J25 $307.80 N/A N/A KS4-30J25 N/A 4 N/A 30 N/A S1K N/A 20 mm N/A 120 mm N/A 128 mm N/A 65 mm N/A
5152
307.8
KS4-30J28 $307.80 N/A N/A KS4-30J28 N/A 4 N/A 30 N/A S1K N/A 20 mm N/A 120 mm N/A 128 mm N/A 65 mm N/A
5153
307.8
KS4-30J30 $307.80 N/A N/A KS4-30J30 N/A 4 N/A 30 N/A S1K N/A 20 mm N/A 120 mm N/A 128 mm N/A 65 mm N/A
5154
307.8
KS4-30J32 $311.60 N/A N/A KS4-30J32 N/A 4 N/A 30 N/A S1K N/A 20 mm N/A 120 mm N/A 128 mm N/A 65 mm N/A
5155
311.6
KS4-30J35 $311.60 N/A N/A KS4-30J35 N/A 4 N/A 30 N/A S1K N/A 20 mm N/A 120 mm N/A 128 mm N/A 65 mm N/A
5156
311.6
KS4-30J40 $311.60 N/A N/A KS4-30J40 N/A 4 N/A 30 N/A S1K N/A 20 mm N/A 120 mm N/A 128 mm N/A 65 mm N/A
5157
311.6
KS4-30J45 $314.80 N/A N/A KS4-30J45 N/A 4 N/A 30 N/A S1K N/A 20 mm N/A 120 mm N/A 128 mm N/A 65 mm N/A
5158
314.8
Unit of Measure
« 11 12 13 14