Thermal Refined Gears(KS)
Spur Gears
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
IntegrationID |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KS1.5-20 | $0.00 | CAD N/A | IntegrationID N/A KS1.5-20 | Module N/A 1.5 | No. of Teeth N/A 20 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.299 in33 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
4884 |
0 |
| KS1.5-20H | $0.00 | CAD N/A | IntegrationID N/A KS1.5-20H | Module N/A 1.5 | No. of Teeth N/A 20 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.299 in33 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
4885 |
0 |
| KS1.5-25 | $0.00 | CAD N/A | IntegrationID N/A KS1.5-25 | Module N/A 1.5 | No. of Teeth N/A 25 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.594 in40.5 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
4891 |
0 |
| KS1.5-25H | $0.00 | CAD N/A | IntegrationID N/A KS1.5-25H | Module N/A 1.5 | No. of Teeth N/A 25 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.594 in40.5 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
4892 |
0 |
| KS1.5-30 | $0.00 | CAD N/A | IntegrationID N/A KS1.5-30 | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.890 in48 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
4906 |
0 |
| KS1.5-30H | $0.00 | CAD N/A | IntegrationID N/A KS1.5-30H | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.890 in48 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
4907 |
0 |
| KS1.5-20HJ10 | $0.00 | CAD N/A | IntegrationID N/A KS1.5-20HJ10 | Module N/A 1.5 | No. of Teeth N/A 20 | Shape N/A S1K | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.299 in33 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
4886 |
0 |
| KS1.5-20HJ12 | $0.00 | CAD N/A | IntegrationID N/A KS1.5-20HJ12 | Module N/A 1.5 | No. of Teeth N/A 20 | Shape N/A S1K | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.299 in33 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
4887 |
0 |
| KS1.5-20J10 | $81.20 | CAD N/A | IntegrationID N/A KS1.5-20J10 | Module N/A 1.5 | No. of Teeth N/A 20 | Shape N/A S1K | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.299 in33 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
4888 |
81.2 |
| KS1.5-20J12 | $81.20 | CAD N/A | IntegrationID N/A KS1.5-20J12 | Module N/A 1.5 | No. of Teeth N/A 20 | Shape N/A S1K | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.299 in33 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
4889 |
81.2 |
| KS1.5-20J8 | $55.90 | CAD N/A | IntegrationID N/A KS1.5-20J8 | Module N/A 1.5 | No. of Teeth N/A 20 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.299 in33 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
4890 |
55.9 |
| KS1.5-25HJ10 | $0.00 | CAD N/A | IntegrationID N/A KS1.5-25HJ10 | Module N/A 1.5 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.594 in40.5 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
4893 |
0 |
| KS1.5-25HJ12 | $0.00 | CAD N/A | IntegrationID N/A KS1.5-25HJ12 | Module N/A 1.5 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.594 in40.5 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
4894 |
0 |
| KS1.5-25HJ14 | $0.00 | CAD N/A | IntegrationID N/A KS1.5-25HJ14 | Module N/A 1.5 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.594 in40.5 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
4895 |
0 |
| KS1.5-25HJ15 | $0.00 | CAD N/A | IntegrationID N/A KS1.5-25HJ15 | Module N/A 1.5 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.594 in40.5 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
4896 |
0 |
| KS1.5-25HJ16 | $0.00 | CAD N/A | IntegrationID N/A KS1.5-25HJ16 | Module N/A 1.5 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.594 in40.5 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
4897 |
0 |
| KS1.5-25HJ17 | $0.00 | CAD N/A | IntegrationID N/A KS1.5-25HJ17 | Module N/A 1.5 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.594 in40.5 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
4898 |
0 |
| KS1.5-25J10 | $84.70 | CAD N/A | IntegrationID N/A KS1.5-25J10 | Module N/A 1.5 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.594 in40.5 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
4899 |
84.7 |
| KS1.5-25J12 | $84.70 | CAD N/A | IntegrationID N/A KS1.5-25J12 | Module N/A 1.5 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.594 in40.5 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
4900 |
84.7 |
| KS1.5-25J14 | $84.70 | CAD N/A | IntegrationID N/A KS1.5-25J14 | Module N/A 1.5 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.594 in40.5 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
4901 |
84.7 |
| KS1.5-25J15 | $84.70 | CAD N/A | IntegrationID N/A KS1.5-25J15 | Module N/A 1.5 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.594 in40.5 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
4902 |
84.7 |
| KS1.5-25J16 | $84.70 | CAD N/A | IntegrationID N/A KS1.5-25J16 | Module N/A 1.5 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.594 in40.5 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
4903 |
84.7 |
| KS1.5-25J17 | $84.70 | CAD N/A | IntegrationID N/A KS1.5-25J17 | Module N/A 1.5 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.594 in40.5 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
4904 |
84.7 |
| KS1.5-25J8 | $59.50 | CAD N/A | IntegrationID N/A KS1.5-25J8 | Module N/A 1.5 | No. of Teeth N/A 25 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.594 in40.5 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
4905 |
59.5 |
| KS1.5-30HJ12 | $0.00 | CAD N/A | IntegrationID N/A KS1.5-30HJ12 | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.890 in48 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
4908 |
0 |