Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KS - Category
Unit of Measure
« 11 12 13 14 

Item #

Sell Price

CAD

IntegrationID

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KS4-30J50 $314.80 N/A N/A KS4-30J50 N/A 4 N/A 30 N/A S1K N/A 20 mm N/A 120 mm N/A 128 mm N/A 65 mm N/A
5159
314.8
KS4-30J55 $321.70 N/A N/A KS4-30J55 N/A 4 N/A 30 N/A S1K N/A 20 mm N/A 120 mm N/A 128 mm N/A 65 mm N/A
5160
321.7
KS5-20 $0.00 N/A N/A KS5-20 N/A 5 N/A 20 N/A S1 N/A 22 mm N/A 100 mm N/A 110 mm N/A 75 mm N/A
5161
0
KS5-20H $0.00 N/A N/A KS5-20H N/A 5 N/A 20 N/A S1 N/A 22 mm N/A 100 mm N/A 110 mm N/A 75 mm N/A
5162
0
KS5-25 $0.00 N/A N/A KS5-25 N/A 5 N/A 25 N/A S1 N/A 25 mm N/A 125 mm N/A 135 mm N/A 75 mm N/A
5180
0
KS5-25H $0.00 N/A N/A KS5-25H N/A 5 N/A 25 N/A S1 N/A 25 mm N/A 125 mm N/A 135 mm N/A 75 mm N/A
5181
0
KS5-30 $0.00 N/A N/A KS5-30 N/A 5 N/A 30 N/A S1 N/A 25 mm N/A 150 mm N/A 160 mm N/A 75 mm N/A
5203
0
KS5-30H $0.00 N/A N/A KS5-30H N/A 5 N/A 30 N/A S1 N/A 25 mm N/A 150 mm N/A 160 mm N/A 75 mm N/A
5204
0
KS5-20HJ25 $0.00 N/A N/A KS5-20HJ25 N/A 5 N/A 20 N/A S1K N/A 22 mm N/A 100 mm N/A 110 mm N/A 75 mm N/A
5163
0
KS5-20HJ28 $0.00 N/A N/A KS5-20HJ28 N/A 5 N/A 20 N/A S1K N/A 22 mm N/A 100 mm N/A 110 mm N/A 75 mm N/A
5164
0
KS5-20HJ30 $0.00 N/A N/A KS5-20HJ30 N/A 5 N/A 20 N/A S1K N/A 22 mm N/A 100 mm N/A 110 mm N/A 75 mm N/A
5165
0
KS5-20HJ32 $0.00 N/A N/A KS5-20HJ32 N/A 5 N/A 20 N/A S1K N/A 22 mm N/A 100 mm N/A 110 mm N/A 75 mm N/A
5166
0
KS5-20HJ35 $0.00 N/A N/A KS5-20HJ35 N/A 5 N/A 20 N/A S1K N/A 22 mm N/A 100 mm N/A 110 mm N/A 75 mm N/A
5167
0
KS5-20HJ40 $0.00 N/A N/A KS5-20HJ40 N/A 5 N/A 20 N/A S1K N/A 22 mm N/A 100 mm N/A 110 mm N/A 75 mm N/A
5168
0
KS5-20HJ45 $0.00 N/A N/A KS5-20HJ45 N/A 5 N/A 20 N/A S1K N/A 22 mm N/A 100 mm N/A 110 mm N/A 75 mm N/A
5169
0
KS5-20HJ50 $0.00 N/A N/A KS5-20HJ50 N/A 5 N/A 20 N/A S1K N/A 22 mm N/A 100 mm N/A 110 mm N/A 75 mm N/A
5170
0
KS5-20J22 $288.20 N/A N/A KS5-20J22 N/A 5 N/A 20 N/A S1K N/A 22 mm N/A 100 mm N/A 110 mm N/A 75 mm N/A
5171
288.2
KS5-20J25 $328.40 N/A N/A KS5-20J25 N/A 5 N/A 20 N/A S1K N/A 22 mm N/A 100 mm N/A 110 mm N/A 75 mm N/A
5172
328.4
KS5-20J28 $328.40 N/A N/A KS5-20J28 N/A 5 N/A 20 N/A S1K N/A 22 mm N/A 100 mm N/A 110 mm N/A 75 mm N/A
5173
328.4
KS5-20J30 $328.40 N/A N/A KS5-20J30 N/A 5 N/A 20 N/A S1K N/A 22 mm N/A 100 mm N/A 110 mm N/A 75 mm N/A
5174
328.4
KS5-20J32 $341.50 N/A N/A KS5-20J32 N/A 5 N/A 20 N/A S1K N/A 22 mm N/A 100 mm N/A 110 mm N/A 75 mm N/A
5175
341.5
KS5-20J35 $358.60 N/A N/A KS5-20J35 N/A 5 N/A 20 N/A S1K N/A 22 mm N/A 100 mm N/A 110 mm N/A 75 mm N/A
5176
358.6
KS5-20J40 $314.80 N/A N/A KS5-20J40 N/A 5 N/A 20 N/A S1K N/A 22 mm N/A 100 mm N/A 110 mm N/A 75 mm N/A
5177
314.8
KS5-20J45 $302.90 N/A N/A KS5-20J45 N/A 5 N/A 20 N/A S1K N/A 22 mm N/A 100 mm N/A 110 mm N/A 75 mm N/A
5178
302.9
KS5-20J50 $287.70 N/A N/A KS5-20J50 N/A 5 N/A 20 N/A S1K N/A 22 mm N/A 100 mm N/A 110 mm N/A 75 mm N/A
5179
287.7
Unit of Measure
« 11 12 13 14