Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KS - Category
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

IntegrationID

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KS3-20HJ30 $0.00 N/A N/A KS3-20HJ30 N/A 3 N/A 20 N/A S1K N/A 15 mm N/A 60 mm N/A 66 mm N/A 50 mm N/A
5055
0
KS3-20J15 $128.70 N/A N/A KS3-20J15 N/A 3 N/A 20 N/A S1K N/A 15 mm N/A 60 mm N/A 66 mm N/A 50 mm N/A
5056
128.7
KS3-20J16 $145.00 N/A N/A KS3-20J16 N/A 3 N/A 20 N/A S1K N/A 15 mm N/A 60 mm N/A 66 mm N/A 50 mm N/A
5057
145
KS3-20J17 $145.00 N/A N/A KS3-20J17 N/A 3 N/A 20 N/A S1K N/A 15 mm N/A 60 mm N/A 66 mm N/A 50 mm N/A
5058
145
KS3-20J18 $145.00 N/A N/A KS3-20J18 N/A 3 N/A 20 N/A S1K N/A 15 mm N/A 60 mm N/A 66 mm N/A 50 mm N/A
5059
145
KS3-20J19 $148.80 N/A N/A KS3-20J19 N/A 3 N/A 20 N/A S1K N/A 15 mm N/A 60 mm N/A 66 mm N/A 50 mm N/A
5060
148.8
KS3-20J20 $148.80 N/A N/A KS3-20J20 N/A 3 N/A 20 N/A S1K N/A 15 mm N/A 60 mm N/A 66 mm N/A 50 mm N/A
5061
148.8
KS3-20J22 $148.80 N/A N/A KS3-20J22 N/A 3 N/A 20 N/A S1K N/A 15 mm N/A 60 mm N/A 66 mm N/A 50 mm N/A
5062
148.8
KS3-20J25 $148.80 N/A N/A KS3-20J25 N/A 3 N/A 20 N/A S1K N/A 15 mm N/A 60 mm N/A 66 mm N/A 50 mm N/A
5063
148.8
KS3-20J28 $148.80 N/A N/A KS3-20J28 N/A 3 N/A 20 N/A S1K N/A 15 mm N/A 60 mm N/A 66 mm N/A 50 mm N/A
5064
148.8
KS3-20J30 $148.80 N/A N/A KS3-20J30 N/A 3 N/A 20 N/A S1K N/A 15 mm N/A 60 mm N/A 66 mm N/A 50 mm N/A
5065
148.8
KS3-25HJ22 $0.00 N/A N/A KS3-25HJ22 N/A 3 N/A 25 N/A S1K N/A 20 mm N/A 75 mm N/A 81 mm N/A 50 mm N/A
5068
0
KS3-25HJ25 $0.00 N/A N/A KS3-25HJ25 N/A 3 N/A 25 N/A S1K N/A 20 mm N/A 75 mm N/A 81 mm N/A 50 mm N/A
5069
0
KS3-25HJ28 $0.00 N/A N/A KS3-25HJ28 N/A 3 N/A 25 N/A S1K N/A 20 mm N/A 75 mm N/A 81 mm N/A 50 mm N/A
5070
0
KS3-25HJ30 $0.00 N/A N/A KS3-25HJ30 N/A 3 N/A 25 N/A S1K N/A 20 mm N/A 75 mm N/A 81 mm N/A 50 mm N/A
5071
0
KS3-25HJ32 $0.00 N/A N/A KS3-25HJ32 N/A 3 N/A 25 N/A S1K N/A 20 mm N/A 75 mm N/A 81 mm N/A 50 mm N/A
5072
0
KS3-25HJ35 $0.00 N/A N/A KS3-25HJ35 N/A 3 N/A 25 N/A S1K N/A 20 mm N/A 75 mm N/A 81 mm N/A 50 mm N/A
5073
0
KS3-25J20 $145.70 N/A N/A KS3-25J20 N/A 3 N/A 25 N/A S1K N/A 20 mm N/A 75 mm N/A 81 mm N/A 50 mm N/A
5074
145.7
KS3-25J22 $161.80 N/A N/A KS3-25J22 N/A 3 N/A 25 N/A S1K N/A 20 mm N/A 75 mm N/A 81 mm N/A 50 mm N/A
5075
161.8
KS3-25J25 $161.80 N/A N/A KS3-25J25 N/A 3 N/A 25 N/A S1K N/A 20 mm N/A 75 mm N/A 81 mm N/A 50 mm N/A
5076
161.8
KS3-25J28 $161.80 N/A N/A KS3-25J28 N/A 3 N/A 25 N/A S1K N/A 20 mm N/A 75 mm N/A 81 mm N/A 50 mm N/A
5077
161.8
KS3-25J30 $161.80 N/A N/A KS3-25J30 N/A 3 N/A 25 N/A S1K N/A 20 mm N/A 75 mm N/A 81 mm N/A 50 mm N/A
5078
161.8
KS3-25J32 $161.80 N/A N/A KS3-25J32 N/A 3 N/A 25 N/A S1K N/A 20 mm N/A 75 mm N/A 81 mm N/A 50 mm N/A
5079
161.8
KS3-25J35 $161.80 N/A N/A KS3-25J35 N/A 3 N/A 25 N/A S1K N/A 20 mm N/A 75 mm N/A 81 mm N/A 50 mm N/A
5080
161.8
KS3-30HJ22 $0.00 N/A N/A KS3-30HJ22 N/A 3 N/A 30 N/A S1K N/A 20 mm N/A 90 mm N/A 96 mm N/A 50 mm N/A
5083
0
Unit of Measure
« 6 7 8 9 10 »