Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KS - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

IntegrationID

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KS1.5-20 $0.00 N/A N/A KS1.5-20 N/A 1.5 N/A 20 N/A S1 N/A 8 mm N/A 30 mm N/A 33 mm N/A 29 mm N/A
4884
0
KS1.5-20H $0.00 N/A N/A KS1.5-20H N/A 1.5 N/A 20 N/A S1 N/A 8 mm N/A 30 mm N/A 33 mm N/A 29 mm N/A
4885
0
KS1.5-25 $0.00 N/A N/A KS1.5-25 N/A 1.5 N/A 25 N/A S1 N/A 8 mm N/A 37.5 mm N/A 40.5 mm N/A 29 mm N/A
4891
0
KS1.5-25H $0.00 N/A N/A KS1.5-25H N/A 1.5 N/A 25 N/A S1 N/A 8 mm N/A 37.5 mm N/A 40.5 mm N/A 29 mm N/A
4892
0
KS1.5-30 $0.00 N/A N/A KS1.5-30 N/A 1.5 N/A 30 N/A S1 N/A 10 mm N/A 45 mm N/A 48 mm N/A 29 mm N/A
4906
0
KS1.5-30H $0.00 N/A N/A KS1.5-30H N/A 1.5 N/A 30 N/A S1 N/A 10 mm N/A 45 mm N/A 48 mm N/A 29 mm N/A
4907
0
KS1.5-20HJ10 $0.00 N/A N/A KS1.5-20HJ10 N/A 1.5 N/A 20 N/A S1K N/A 8 mm N/A 30 mm N/A 33 mm N/A 29 mm N/A
4886
0
KS1.5-20HJ12 $0.00 N/A N/A KS1.5-20HJ12 N/A 1.5 N/A 20 N/A S1K N/A 8 mm N/A 30 mm N/A 33 mm N/A 29 mm N/A
4887
0
KS1.5-20J10 $81.20 N/A N/A KS1.5-20J10 N/A 1.5 N/A 20 N/A S1K N/A 8 mm N/A 30 mm N/A 33 mm N/A 29 mm N/A
4888
81.2
KS1.5-20J12 $81.20 N/A N/A KS1.5-20J12 N/A 1.5 N/A 20 N/A S1K N/A 8 mm N/A 30 mm N/A 33 mm N/A 29 mm N/A
4889
81.2
KS1.5-20J8 $55.90 N/A N/A KS1.5-20J8 N/A 1.5 N/A 20 N/A S1T N/A 8 mm N/A 30 mm N/A 33 mm N/A 29 mm N/A
4890
55.9
KS1.5-25HJ10 $0.00 N/A N/A KS1.5-25HJ10 N/A 1.5 N/A 25 N/A S1K N/A 8 mm N/A 37.5 mm N/A 40.5 mm N/A 29 mm N/A
4893
0
KS1.5-25HJ12 $0.00 N/A N/A KS1.5-25HJ12 N/A 1.5 N/A 25 N/A S1K N/A 8 mm N/A 37.5 mm N/A 40.5 mm N/A 29 mm N/A
4894
0
KS1.5-25HJ14 $0.00 N/A N/A KS1.5-25HJ14 N/A 1.5 N/A 25 N/A S1K N/A 8 mm N/A 37.5 mm N/A 40.5 mm N/A 29 mm N/A
4895
0
KS1.5-25HJ15 $0.00 N/A N/A KS1.5-25HJ15 N/A 1.5 N/A 25 N/A S1K N/A 8 mm N/A 37.5 mm N/A 40.5 mm N/A 29 mm N/A
4896
0
KS1.5-25HJ16 $0.00 N/A N/A KS1.5-25HJ16 N/A 1.5 N/A 25 N/A S1K N/A 8 mm N/A 37.5 mm N/A 40.5 mm N/A 29 mm N/A
4897
0
KS1.5-25HJ17 $0.00 N/A N/A KS1.5-25HJ17 N/A 1.5 N/A 25 N/A S1K N/A 8 mm N/A 37.5 mm N/A 40.5 mm N/A 29 mm N/A
4898
0
KS1.5-25J10 $84.70 N/A N/A KS1.5-25J10 N/A 1.5 N/A 25 N/A S1K N/A 8 mm N/A 37.5 mm N/A 40.5 mm N/A 29 mm N/A
4899
84.7
KS1.5-25J12 $84.70 N/A N/A KS1.5-25J12 N/A 1.5 N/A 25 N/A S1K N/A 8 mm N/A 37.5 mm N/A 40.5 mm N/A 29 mm N/A
4900
84.7
KS1.5-25J14 $84.70 N/A N/A KS1.5-25J14 N/A 1.5 N/A 25 N/A S1K N/A 8 mm N/A 37.5 mm N/A 40.5 mm N/A 29 mm N/A
4901
84.7
KS1.5-25J15 $84.70 N/A N/A KS1.5-25J15 N/A 1.5 N/A 25 N/A S1K N/A 8 mm N/A 37.5 mm N/A 40.5 mm N/A 29 mm N/A
4902
84.7
KS1.5-25J16 $84.70 N/A N/A KS1.5-25J16 N/A 1.5 N/A 25 N/A S1K N/A 8 mm N/A 37.5 mm N/A 40.5 mm N/A 29 mm N/A
4903
84.7
KS1.5-25J17 $84.70 N/A N/A KS1.5-25J17 N/A 1.5 N/A 25 N/A S1K N/A 8 mm N/A 37.5 mm N/A 40.5 mm N/A 29 mm N/A
4904
84.7
KS1.5-25J8 $59.50 N/A N/A KS1.5-25J8 N/A 1.5 N/A 25 N/A S1T N/A 8 mm N/A 37.5 mm N/A 40.5 mm N/A 29 mm N/A
4905
59.5
KS1.5-30HJ12 $0.00 N/A N/A KS1.5-30HJ12 N/A 1.5 N/A 30 N/A S1K N/A 10 mm N/A 45 mm N/A 48 mm N/A 29 mm N/A
4908
0
Unit of Measure
1 2 3 4 5 »