Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KS - Category
Unit of Measure
« 11 12 13 14 

Item #

Sell Price

CAD

IntegrationID

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KS5-25HJ28 $0.00 N/A N/A KS5-25HJ28 N/A 5 N/A 25 N/A S1K N/A 25 mm N/A 125 mm N/A 135 mm N/A 75 mm N/A
5182
0
KS5-25HJ30 $0.00 N/A N/A KS5-25HJ30 N/A 5 N/A 25 N/A S1K N/A 25 mm N/A 125 mm N/A 135 mm N/A 75 mm N/A
5183
0
KS5-25HJ32 $0.00 N/A N/A KS5-25HJ32 N/A 5 N/A 25 N/A S1K N/A 25 mm N/A 125 mm N/A 135 mm N/A 75 mm N/A
5184
0
KS5-25HJ35 $0.00 N/A N/A KS5-25HJ35 N/A 5 N/A 25 N/A S1K N/A 25 mm N/A 125 mm N/A 135 mm N/A 75 mm N/A
5185
0
KS5-25HJ40 $0.00 N/A N/A KS5-25HJ40 N/A 5 N/A 25 N/A S1K N/A 25 mm N/A 125 mm N/A 135 mm N/A 75 mm N/A
5186
0
KS5-25HJ45 $0.00 N/A N/A KS5-25HJ45 N/A 5 N/A 25 N/A S1K N/A 25 mm N/A 125 mm N/A 135 mm N/A 75 mm N/A
5187
0
KS5-25HJ50 $0.00 N/A N/A KS5-25HJ50 N/A 5 N/A 25 N/A S1K N/A 25 mm N/A 125 mm N/A 135 mm N/A 75 mm N/A
5188
0
KS5-25HJ55 $0.00 N/A N/A KS5-25HJ55 N/A 5 N/A 25 N/A S1K N/A 25 mm N/A 125 mm N/A 135 mm N/A 75 mm N/A
5189
0
KS5-25HJ60 $0.00 N/A N/A KS5-25HJ60 N/A 5 N/A 25 N/A S1K N/A 25 mm N/A 125 mm N/A 135 mm N/A 75 mm N/A
5190
0
KS5-25HJ65 $0.00 N/A N/A KS5-25HJ65 N/A 5 N/A 25 N/A S1K N/A 25 mm N/A 125 mm N/A 135 mm N/A 75 mm N/A
5191
0
KS5-25J25 $283.40 N/A N/A KS5-25J25 N/A 5 N/A 25 N/A S1K N/A 25 mm N/A 125 mm N/A 135 mm N/A 75 mm N/A
5192
283.4
KS5-25J28 $301.00 N/A N/A KS5-25J28 N/A 5 N/A 25 N/A S1K N/A 25 mm N/A 125 mm N/A 135 mm N/A 75 mm N/A
5193
301
KS5-25J30 $301.00 N/A N/A KS5-25J30 N/A 5 N/A 25 N/A S1K N/A 25 mm N/A 125 mm N/A 135 mm N/A 75 mm N/A
5194
301
KS5-25J32 $313.70 N/A N/A KS5-25J32 N/A 5 N/A 25 N/A S1K N/A 25 mm N/A 125 mm N/A 135 mm N/A 75 mm N/A
5195
313.7
KS5-25J35 $313.70 N/A N/A KS5-25J35 N/A 5 N/A 25 N/A S1K N/A 25 mm N/A 125 mm N/A 135 mm N/A 75 mm N/A
5196
313.7
KS5-25J40 $313.70 N/A N/A KS5-25J40 N/A 5 N/A 25 N/A S1K N/A 25 mm N/A 125 mm N/A 135 mm N/A 75 mm N/A
5197
313.7
KS5-25J45 $321.70 N/A N/A KS5-25J45 N/A 5 N/A 25 N/A S1K N/A 25 mm N/A 125 mm N/A 135 mm N/A 75 mm N/A
5198
321.7
KS5-25J50 $321.70 N/A N/A KS5-25J50 N/A 5 N/A 25 N/A S1K N/A 25 mm N/A 125 mm N/A 135 mm N/A 75 mm N/A
5199
321.7
KS5-25J55 $330.80 N/A N/A KS5-25J55 N/A 5 N/A 25 N/A S1K N/A 25 mm N/A 125 mm N/A 135 mm N/A 75 mm N/A
5200
330.8
KS5-25J60 $330.80 N/A N/A KS5-25J60 N/A 5 N/A 25 N/A S1K N/A 25 mm N/A 125 mm N/A 135 mm N/A 75 mm N/A
5201
330.8
KS5-25J65 $358.70 N/A N/A KS5-25J65 N/A 5 N/A 25 N/A S1K N/A 25 mm N/A 125 mm N/A 135 mm N/A 75 mm N/A
5202
358.7
KS5-30HJ28 $0.00 N/A N/A KS5-30HJ28 N/A 5 N/A 30 N/A S1K N/A 25 mm N/A 150 mm N/A 160 mm N/A 75 mm N/A
5205
0
KS5-30HJ30 $0.00 N/A N/A KS5-30HJ30 N/A 5 N/A 30 N/A S1K N/A 25 mm N/A 150 mm N/A 160 mm N/A 75 mm N/A
5206
0
KS5-30HJ32 $0.00 N/A N/A KS5-30HJ32 N/A 5 N/A 30 N/A S1K N/A 25 mm N/A 150 mm N/A 160 mm N/A 75 mm N/A
5207
0
KS5-30HJ35 $0.00 N/A N/A KS5-30HJ35 N/A 5 N/A 30 N/A S1K N/A 25 mm N/A 150 mm N/A 160 mm N/A 75 mm N/A
5208
0
Unit of Measure
« 11 12 13 14