Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KS - Category
Unit of Measure
« 11 12 13 14 

Item #

Sell Price

CAD

IntegrationID

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KS5-30HJ40 $0.00 N/A N/A KS5-30HJ40 N/A 5 N/A 30 N/A S1K N/A 25 mm N/A 150 mm N/A 160 mm N/A 75 mm N/A
5209
0
KS5-30HJ45 $0.00 N/A N/A KS5-30HJ45 N/A 5 N/A 30 N/A S1K N/A 25 mm N/A 150 mm N/A 160 mm N/A 75 mm N/A
5210
0
KS5-30HJ50 $0.00 N/A N/A KS5-30HJ50 N/A 5 N/A 30 N/A S1K N/A 25 mm N/A 150 mm N/A 160 mm N/A 75 mm N/A
5211
0
KS5-30HJ55 $0.00 N/A N/A KS5-30HJ55 N/A 5 N/A 30 N/A S1K N/A 25 mm N/A 150 mm N/A 160 mm N/A 75 mm N/A
5212
0
KS5-30HJ60 $0.00 N/A N/A KS5-30HJ60 N/A 5 N/A 30 N/A S1K N/A 25 mm N/A 150 mm N/A 160 mm N/A 75 mm N/A
5213
0
KS5-30HJ65 $0.00 N/A N/A KS5-30HJ65 N/A 5 N/A 30 N/A S1K N/A 25 mm N/A 150 mm N/A 160 mm N/A 75 mm N/A
5214
0
KS5-30HJ70 $0.00 N/A N/A KS5-30HJ70 N/A 5 N/A 30 N/A S1K N/A 25 mm N/A 150 mm N/A 160 mm N/A 75 mm N/A
5215
0
KS5-30HJ75 $0.00 N/A N/A KS5-30HJ75 N/A 5 N/A 30 N/A S1K N/A 25 mm N/A 150 mm N/A 160 mm N/A 75 mm N/A
5216
0
KS5-30J25 $353.30 N/A N/A KS5-30J25 N/A 5 N/A 30 N/A S1K N/A 25 mm N/A 150 mm N/A 160 mm N/A 75 mm N/A
5217
353.3
KS5-30J28 $370.40 N/A N/A KS5-30J28 N/A 5 N/A 30 N/A S1K N/A 25 mm N/A 150 mm N/A 160 mm N/A 75 mm N/A
5218
370.4
KS5-30J30 $370.40 N/A N/A KS5-30J30 N/A 5 N/A 30 N/A S1K N/A 25 mm N/A 150 mm N/A 160 mm N/A 75 mm N/A
5219
370.4
KS5-30J32 $382.80 N/A N/A KS5-30J32 N/A 5 N/A 30 N/A S1K N/A 25 mm N/A 150 mm N/A 160 mm N/A 75 mm N/A
5220
382.8
KS5-30J35 $382.80 N/A N/A KS5-30J35 N/A 5 N/A 30 N/A S1K N/A 25 mm N/A 150 mm N/A 160 mm N/A 75 mm N/A
5221
382.8
KS5-30J40 $382.80 N/A N/A KS5-30J40 N/A 5 N/A 30 N/A S1K N/A 25 mm N/A 150 mm N/A 160 mm N/A 75 mm N/A
5222
382.8
KS5-30J45 $390.50 N/A N/A KS5-30J45 N/A 5 N/A 30 N/A S1K N/A 25 mm N/A 150 mm N/A 160 mm N/A 75 mm N/A
5223
390.5
KS5-30J50 $390.50 N/A N/A KS5-30J50 N/A 5 N/A 30 N/A S1K N/A 25 mm N/A 150 mm N/A 160 mm N/A 75 mm N/A
5224
390.5
KS5-30J55 $399.40 N/A N/A KS5-30J55 N/A 5 N/A 30 N/A S1K N/A 25 mm N/A 150 mm N/A 160 mm N/A 75 mm N/A
5225
399.4
KS5-30J60 $399.40 N/A N/A KS5-30J60 N/A 5 N/A 30 N/A S1K N/A 25 mm N/A 150 mm N/A 160 mm N/A 75 mm N/A
5226
399.4
KS5-30J65 $426.60 N/A N/A KS5-30J65 N/A 5 N/A 30 N/A S1K N/A 25 mm N/A 150 mm N/A 160 mm N/A 75 mm N/A
5227
426.6
KS5-30J70 $426.60 N/A N/A KS5-30J70 N/A 5 N/A 30 N/A S1K N/A 25 mm N/A 150 mm N/A 160 mm N/A 75 mm N/A
5228
426.6
KS5-30J75 $433.20 N/A N/A KS5-30J75 N/A 5 N/A 30 N/A S1K N/A 25 mm N/A 150 mm N/A 160 mm N/A 75 mm N/A
5229
433.2
Unit of Measure
« 11 12 13 14