Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KS - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

IntegrationID

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KS2.5-25 $0.00 N/A N/A KS2.5-25 N/A 2.5 N/A 25 N/A S1 N/A 15 mm N/A 62.5 mm N/A 67.5 mm N/A 43 mm N/A
4997
0
KS2.5-25H $0.00 N/A N/A KS2.5-25H N/A 2.5 N/A 25 N/A S1 N/A 15 mm N/A 62.5 mm N/A 67.5 mm N/A 43 mm N/A
4998
0
KS2.5-30 $0.00 N/A N/A KS2.5-30 N/A 2.5 N/A 30 N/A S1 N/A 15 mm N/A 75 mm N/A 80 mm N/A 43 mm N/A
5018
0
KS2.5-30H $0.00 N/A N/A KS2.5-30H N/A 2.5 N/A 30 N/A S1 N/A 15 mm N/A 75 mm N/A 80 mm N/A 43 mm N/A
5019
0
KS2.5-20HJ16 $0.00 N/A N/A KS2.5-20HJ16 N/A 2.5 N/A 20 N/A S1K N/A 15 mm N/A 50 mm N/A 55 mm N/A 43 mm N/A
4984
0
KS2.5-20HJ17 $0.00 N/A N/A KS2.5-20HJ17 N/A 2.5 N/A 20 N/A S1K N/A 15 mm N/A 50 mm N/A 55 mm N/A 43 mm N/A
4985
0
KS2.5-20HJ18 $0.00 N/A N/A KS2.5-20HJ18 N/A 2.5 N/A 20 N/A S1K N/A 15 mm N/A 50 mm N/A 55 mm N/A 43 mm N/A
4986
0
KS2.5-20HJ19 $0.00 N/A N/A KS2.5-20HJ19 N/A 2.5 N/A 20 N/A S1K N/A 15 mm N/A 50 mm N/A 55 mm N/A 43 mm N/A
4987
0
KS2.5-20HJ20 $0.00 N/A N/A KS2.5-20HJ20 N/A 2.5 N/A 20 N/A S1K N/A 15 mm N/A 50 mm N/A 55 mm N/A 43 mm N/A
4988
0
KS2.5-20HJ22 $0.00 N/A N/A KS2.5-20HJ22 N/A 2.5 N/A 20 N/A S1K N/A 15 mm N/A 50 mm N/A 55 mm N/A 43 mm N/A
4989
0
KS2.5-20J15 $100.70 N/A N/A KS2.5-20J15 N/A 2.5 N/A 20 N/A S1K N/A 15 mm N/A 50 mm N/A 55 mm N/A 43 mm N/A
4990
100.7
KS2.5-20J16 $115.00 N/A N/A KS2.5-20J16 N/A 2.5 N/A 20 N/A S1K N/A 15 mm N/A 50 mm N/A 55 mm N/A 43 mm N/A
4991
115
KS2.5-20J17 $115.00 N/A N/A KS2.5-20J17 N/A 2.5 N/A 20 N/A S1K N/A 15 mm N/A 50 mm N/A 55 mm N/A 43 mm N/A
4992
115
KS2.5-20J18 $115.00 N/A N/A KS2.5-20J18 N/A 2.5 N/A 20 N/A S1K N/A 15 mm N/A 50 mm N/A 55 mm N/A 43 mm N/A
4993
115
KS2.5-20J19 $115.00 N/A N/A KS2.5-20J19 N/A 2.5 N/A 20 N/A S1K N/A 15 mm N/A 50 mm N/A 55 mm N/A 43 mm N/A
4994
115
KS2.5-20J20 $115.00 N/A N/A KS2.5-20J20 N/A 2.5 N/A 20 N/A S1K N/A 15 mm N/A 50 mm N/A 55 mm N/A 43 mm N/A
4995
115
KS2.5-20J22 $115.00 N/A N/A KS2.5-20J22 N/A 2.5 N/A 20 N/A S1K N/A 15 mm N/A 50 mm N/A 55 mm N/A 43 mm N/A
4996
115
KS2.5-25HJ16 $0.00 N/A N/A KS2.5-25HJ16 N/A 2.5 N/A 25 N/A S1K N/A 15 mm N/A 62.5 mm N/A 67.5 mm N/A 43 mm N/A
4999
0
KS2.5-25HJ17 $0.00 N/A N/A KS2.5-25HJ17 N/A 2.5 N/A 25 N/A S1K N/A 15 mm N/A 62.5 mm N/A 67.5 mm N/A 43 mm N/A
5000
0
KS2.5-25HJ18 $0.00 N/A N/A KS2.5-25HJ18 N/A 2.5 N/A 25 N/A S1K N/A 15 mm N/A 62.5 mm N/A 67.5 mm N/A 43 mm N/A
5001
0
KS2.5-25HJ19 $0.00 N/A N/A KS2.5-25HJ19 N/A 2.5 N/A 25 N/A S1K N/A 15 mm N/A 62.5 mm N/A 67.5 mm N/A 43 mm N/A
5002
0
KS2.5-25HJ20 $0.00 N/A N/A KS2.5-25HJ20 N/A 2.5 N/A 25 N/A S1K N/A 15 mm N/A 62.5 mm N/A 67.5 mm N/A 43 mm N/A
5003
0
KS2.5-25HJ22 $0.00 N/A N/A KS2.5-25HJ22 N/A 2.5 N/A 25 N/A S1K N/A 15 mm N/A 62.5 mm N/A 67.5 mm N/A 43 mm N/A
5004
0
KS2.5-25HJ25 $0.00 N/A N/A KS2.5-25HJ25 N/A 2.5 N/A 25 N/A S1K N/A 15 mm N/A 62.5 mm N/A 67.5 mm N/A 43 mm N/A
5005
0
KS2.5-25HJ28 $0.00 N/A N/A KS2.5-25HJ28 N/A 2.5 N/A 25 N/A S1K N/A 15 mm N/A 62.5 mm N/A 67.5 mm N/A 43 mm N/A
5006
0
Unit of Measure
1 2 3 4 5 »