Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KS - Category
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

IntegrationID

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KS2.5-30J17 $137.70 N/A N/A KS2.5-30J17 N/A 2.5 N/A 30 N/A S1K N/A 15 mm N/A 75 mm N/A 80 mm N/A 43 mm N/A
5034
137.7
KS2.5-30J18 $137.70 N/A N/A KS2.5-30J18 N/A 2.5 N/A 30 N/A S1K N/A 15 mm N/A 75 mm N/A 80 mm N/A 43 mm N/A
5035
137.7
KS2.5-30J19 $137.70 N/A N/A KS2.5-30J19 N/A 2.5 N/A 30 N/A S1K N/A 15 mm N/A 75 mm N/A 80 mm N/A 43 mm N/A
5036
137.7
KS2.5-30J20 $137.70 N/A N/A KS2.5-30J20 N/A 2.5 N/A 30 N/A S1K N/A 15 mm N/A 75 mm N/A 80 mm N/A 43 mm N/A
5037
137.7
KS2.5-30J22 $137.70 N/A N/A KS2.5-30J22 N/A 2.5 N/A 30 N/A S1K N/A 15 mm N/A 75 mm N/A 80 mm N/A 43 mm N/A
5038
137.7
KS2.5-30J25 $137.70 N/A N/A KS2.5-30J25 N/A 2.5 N/A 30 N/A S1K N/A 15 mm N/A 75 mm N/A 80 mm N/A 43 mm N/A
5039
137.7
KS2.5-30J28 $137.70 N/A N/A KS2.5-30J28 N/A 2.5 N/A 30 N/A S1K N/A 15 mm N/A 75 mm N/A 80 mm N/A 43 mm N/A
5040
137.7
KS2.5-30J30 $137.70 N/A N/A KS2.5-30J30 N/A 2.5 N/A 30 N/A S1K N/A 15 mm N/A 75 mm N/A 80 mm N/A 43 mm N/A
5041
137.7
KS2.5-30J32 $137.70 N/A N/A KS2.5-30J32 N/A 2.5 N/A 30 N/A S1K N/A 15 mm N/A 75 mm N/A 80 mm N/A 43 mm N/A
5042
137.7
KS2.5-30J35 $137.70 N/A N/A KS2.5-30J35 N/A 2.5 N/A 30 N/A S1K N/A 15 mm N/A 75 mm N/A 80 mm N/A 43 mm N/A
5043
137.7
KS2.5-30J40 $137.70 N/A N/A KS2.5-30J40 N/A 2.5 N/A 30 N/A S1K N/A 15 mm N/A 75 mm N/A 80 mm N/A 43 mm N/A
5044
137.7
KS3-20 $0.00 N/A N/A KS3-20 N/A 3 N/A 20 N/A S1 N/A 15 mm N/A 60 mm N/A 66 mm N/A 50 mm N/A
5045
0
KS3-20H $0.00 N/A N/A KS3-20H N/A 3 N/A 20 N/A S1 N/A 15 mm N/A 60 mm N/A 66 mm N/A 50 mm N/A
5046
0
KS3-25 $59.92 N/A N/A KS3-25 N/A 3 N/A 25 N/A S1 N/A 20 mm N/A 75 mm N/A 81 mm N/A 50 mm N/A
5066
59.92
KS3-25H $0.00 N/A N/A KS3-25H N/A 3 N/A 25 N/A S1 N/A 20 mm N/A 75 mm N/A 81 mm N/A 50 mm N/A
5067
0
KS3-30 $0.00 N/A N/A KS3-30 N/A 3 N/A 30 N/A S1 N/A 20 mm N/A 90 mm N/A 96 mm N/A 50 mm N/A
5081
0
KS3-30H $0.00 N/A N/A KS3-30H N/A 3 N/A 30 N/A S1 N/A 20 mm N/A 90 mm N/A 96 mm N/A 50 mm N/A
5082
0
KS3-20HJ16 $0.00 N/A N/A KS3-20HJ16 N/A 3 N/A 20 N/A S1K N/A 15 mm N/A 60 mm N/A 66 mm N/A 50 mm N/A
5047
0
KS3-20HJ17 $0.00 N/A N/A KS3-20HJ17 N/A 3 N/A 20 N/A S1K N/A 15 mm N/A 60 mm N/A 66 mm N/A 50 mm N/A
5048
0
KS3-20HJ18 $0.00 N/A N/A KS3-20HJ18 N/A 3 N/A 20 N/A S1K N/A 15 mm N/A 60 mm N/A 66 mm N/A 50 mm N/A
5049
0
KS3-20HJ19 $0.00 N/A N/A KS3-20HJ19 N/A 3 N/A 20 N/A S1K N/A 15 mm N/A 60 mm N/A 66 mm N/A 50 mm N/A
5050
0
KS3-20HJ20 $0.00 N/A N/A KS3-20HJ20 N/A 3 N/A 20 N/A S1K N/A 15 mm N/A 60 mm N/A 66 mm N/A 50 mm N/A
5051
0
KS3-20HJ22 $0.00 N/A N/A KS3-20HJ22 N/A 3 N/A 20 N/A S1K N/A 15 mm N/A 60 mm N/A 66 mm N/A 50 mm N/A
5052
0
KS3-20HJ25 $0.00 N/A N/A KS3-20HJ25 N/A 3 N/A 20 N/A S1K N/A 15 mm N/A 60 mm N/A 66 mm N/A 50 mm N/A
5053
0
KS3-20HJ28 $0.00 N/A N/A KS3-20HJ28 N/A 3 N/A 20 N/A S1K N/A 15 mm N/A 60 mm N/A 66 mm N/A 50 mm N/A
5054
0
Unit of Measure
« 6 7 8 9 10 »