Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KS - Category
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

IntegrationID

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KS3-30HJ25 $0.00 N/A N/A KS3-30HJ25 N/A 3 N/A 30 N/A S1K N/A 20 mm N/A 90 mm N/A 96 mm N/A 50 mm N/A
5084
0
KS3-30HJ28 $0.00 N/A N/A KS3-30HJ28 N/A 3 N/A 30 N/A S1K N/A 20 mm N/A 90 mm N/A 96 mm N/A 50 mm N/A
5085
0
KS3-30HJ30 $0.00 N/A N/A KS3-30HJ30 N/A 3 N/A 30 N/A S1K N/A 20 mm N/A 90 mm N/A 96 mm N/A 50 mm N/A
5086
0
KS3-30HJ32 $0.00 N/A N/A KS3-30HJ32 N/A 3 N/A 30 N/A S1K N/A 20 mm N/A 90 mm N/A 96 mm N/A 50 mm N/A
5087
0
KS3-30HJ35 $0.00 N/A N/A KS3-30HJ35 N/A 3 N/A 30 N/A S1K N/A 20 mm N/A 90 mm N/A 96 mm N/A 50 mm N/A
5088
0
KS3-30HJ40 $0.00 N/A N/A KS3-30HJ40 N/A 3 N/A 30 N/A S1K N/A 20 mm N/A 90 mm N/A 96 mm N/A 50 mm N/A
5089
0
KS3-30HJ45 $0.00 N/A N/A KS3-30HJ45 N/A 3 N/A 30 N/A S1K N/A 20 mm N/A 90 mm N/A 96 mm N/A 50 mm N/A
5090
0
KS3-30J20 $164.00 N/A N/A KS3-30J20 N/A 3 N/A 30 N/A S1K N/A 20 mm N/A 90 mm N/A 96 mm N/A 50 mm N/A
5091
164
KS3-30J22 $186.50 N/A N/A KS3-30J22 N/A 3 N/A 30 N/A S1K N/A 20 mm N/A 90 mm N/A 96 mm N/A 50 mm N/A
5092
186.5
KS3-30J25 $186.50 N/A N/A KS3-30J25 N/A 3 N/A 30 N/A S1K N/A 20 mm N/A 90 mm N/A 96 mm N/A 50 mm N/A
5093
186.5
KS3-30J28 $186.50 N/A N/A KS3-30J28 N/A 3 N/A 30 N/A S1K N/A 20 mm N/A 90 mm N/A 96 mm N/A 50 mm N/A
5094
186.5
KS3-30J30 $186.50 N/A N/A KS3-30J30 N/A 3 N/A 30 N/A S1K N/A 20 mm N/A 90 mm N/A 96 mm N/A 50 mm N/A
5095
186.5
KS3-30J32 $186.50 N/A N/A KS3-30J32 N/A 3 N/A 30 N/A S1K N/A 20 mm N/A 90 mm N/A 96 mm N/A 50 mm N/A
5096
186.5
KS3-30J35 $186.50 N/A N/A KS3-30J35 N/A 3 N/A 30 N/A S1K N/A 20 mm N/A 90 mm N/A 96 mm N/A 50 mm N/A
5097
186.5
KS3-30J40 $186.50 N/A N/A KS3-30J40 N/A 3 N/A 30 N/A S1K N/A 20 mm N/A 90 mm N/A 96 mm N/A 50 mm N/A
5098
186.5
KS3-30J45 $186.50 N/A N/A KS3-30J45 N/A 3 N/A 30 N/A S1K N/A 20 mm N/A 90 mm N/A 96 mm N/A 50 mm N/A
5099
186.5
KS4-20 $0.00 N/A N/A KS4-20 N/A 4 N/A 20 N/A S1 N/A 20 mm N/A 80 mm N/A 88 mm N/A 65 mm N/A
5100
0
KS4-20H $0.00 N/A N/A KS4-20H N/A 4 N/A 20 N/A S1 N/A 20 mm N/A 80 mm N/A 88 mm N/A 65 mm N/A
5101
0
KS4-25 $0.00 N/A N/A KS4-25 N/A 4 N/A 25 N/A S1 N/A 20 mm N/A 100 mm N/A 108 mm N/A 65 mm N/A
5117
0
KS4-25H $0.00 N/A N/A KS4-25H N/A 4 N/A 25 N/A S1 N/A 20 mm N/A 100 mm N/A 108 mm N/A 65 mm N/A
5118
0
KS4-30 $0.00 N/A N/A KS4-30 N/A 4 N/A 30 N/A S1 N/A 20 mm N/A 120 mm N/A 128 mm N/A 65 mm N/A
5138
0
KS4-30H $0.00 N/A N/A KS4-30H N/A 4 N/A 30 N/A S1 N/A 20 mm N/A 120 mm N/A 128 mm N/A 65 mm N/A
5139
0
KS4-20HJ22 $0.00 N/A N/A KS4-20HJ22 N/A 4 N/A 20 N/A S1K N/A 20 mm N/A 80 mm N/A 88 mm N/A 65 mm N/A
5102
0
KS4-20HJ25 $0.00 N/A N/A KS4-20HJ25 N/A 4 N/A 20 N/A S1K N/A 20 mm N/A 80 mm N/A 88 mm N/A 65 mm N/A
5103
0
KS4-20HJ28 $0.00 N/A N/A KS4-20HJ28 N/A 4 N/A 20 N/A S1K N/A 20 mm N/A 80 mm N/A 88 mm N/A 65 mm N/A
5104
0
Unit of Measure
« 6 7 8 9 10 »