The SSY Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are designed with a narrower face width than the SS Series Spur Gears. These Spur Gears are suitable for light-duty applications. These Spur Gears are easily customizable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSY - Category
Unit of Measure
1 2 3 4 5 

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSY0.8-20 $7.75 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 20 N/A S1 N/A 5 mm N/A 16 mm N/A 17.6 mm N/A 12 mm N/A
28598
7.75
SSY0.8-20A $10.49 N/A CAD Icon (for items table) N/A Finished N/A 0.8 N/A 20 N/A S1T N/A 5 mm N/A 16 mm N/A 17.6 mm N/A 12 mm N/A
28599
10.49
SSY0.8-25 $8.39 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 25 N/A S1 N/A 5 mm N/A 20 mm N/A 21.6 mm N/A 12 mm N/A
28600
8.39
SSY0.8-25A $11.12 N/A CAD Icon (for items table) N/A Finished N/A 0.8 N/A 25 N/A S1T N/A 5 mm N/A 20 mm N/A 21.6 mm N/A 12 mm N/A
28601
11.12
SSY0.8-30 $9.57 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 30 N/A S1 N/A 5 mm N/A 24 mm N/A 25.6 mm N/A 12 mm N/A
28602
9.57
SSY0.8-30A $11.99 N/A N/A Finished N/A 0.8 N/A 30 N/A S1T N/A 5 mm N/A 24 mm N/A 25.6 mm N/A 12 mm N/A
28603
11.99
SSY0.8-40 $11.65 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 40 N/A S1 N/A 5 mm N/A 32 mm N/A 33.6 mm N/A 12 mm N/A
28604
11.65
SSY0.8-40A $14.45 N/A CAD Icon (for items table) N/A Finished N/A 0.8 N/A 40 N/A S1T N/A 6 mm N/A 32 mm N/A 33.6 mm N/A 12 mm N/A
28605
14.45
SSY0.8-50 $14.19 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 50 N/A S1 N/A 5 mm N/A 40 mm N/A 41.6 mm N/A 12 mm N/A
28606
14.19
SSY0.8-50A $17.19 N/A CAD Icon (for items table) N/A Finished N/A 0.8 N/A 50 N/A S1T N/A 6 mm N/A 40 mm N/A 41.6 mm N/A 12 mm N/A
28607
17.19
SSY0.8-20H $0.00 N/A N/A Plain N/A 0.8 N/A 20 N/A S1 N/A 5 mm N/A 16 mm N/A 17.6 mm N/A 12 mm N/A
{0}USD
SSY0.8-25H $0.00 N/A N/A Plain N/A 0.8 N/A 25 N/A S1 N/A 5 mm N/A 20 mm N/A 21.6 mm N/A 12 mm N/A
{0}USD
SSY0.8-30H $0.00 N/A N/A Plain N/A 0.8 N/A 30 N/A S1 N/A 5 mm N/A 24 mm N/A 25.6 mm N/A 12 mm N/A
{0}USD
SSY0.8-40H $0.00 N/A N/A Plain N/A 0.8 N/A 40 N/A S1 N/A 5 mm N/A 32 mm N/A 33.6 mm N/A 12 mm N/A
{0}USD
SSY0.8-50H $0.00 N/A N/A Plain N/A 0.8 N/A 50 N/A S1 N/A 5 mm N/A 40 mm N/A 41.6 mm N/A 12 mm N/A
{0}USD
SSY1-100 $33.06 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 100 N/A S1 N/A 10 mm N/A 100 mm N/A 102 mm N/A 14 mm N/A
28608
33.06
SSY1-100A $40.57 N/A N/A Finished N/A 1 N/A 100 N/A S1K N/A 12 mm N/A 100 mm N/A 102 mm N/A 14 mm N/A
28609
40.57
SSY1-110 $37.19 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 110 N/A S1 N/A 10 mm N/A 110 mm N/A 112 mm N/A 14 mm N/A
28610
37.19
SSY1-110A $44.89 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 110 N/A S1K N/A 12 mm N/A 110 mm N/A 112 mm N/A 14 mm N/A
28611
44.89
SSY1-12 $5.45 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 12 N/A S1 N/A 5 mm N/A 12 mm N/A 14 mm N/A 14 mm N/A
28612
5.45
SSY1-120 $41.73 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 120 N/A S1 N/A 10 mm N/A 120 mm N/A 122 mm N/A 14 mm N/A
28613
41.73
SSY1-120A $50.21 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 120 N/A S1K N/A 12 mm N/A 120 mm N/A 122 mm N/A 14 mm N/A
28614
50.21
SSY1-12A $7.70 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 12 N/A S1T N/A 5 mm N/A 12 mm N/A 14 mm N/A 14 mm N/A
28615
7.7
SSY1-14 $5.75 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 14 N/A S1 N/A 5 mm N/A 14 mm N/A 16 mm N/A 14 mm N/A
28616
5.75
SSY1-14A $7.86 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 14 N/A S1T N/A 5 mm N/A 14 mm N/A 16 mm N/A 14 mm N/A
28617
7.86
Unit of Measure
1 2 3 4 5