KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Thin Face Spur Gears (SSY) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Thin Face Spur Gears (SSY)Thin Face Spur Gears (SSY)
  4. View Items

Thin Face Spur Gears (SSY)


Email This Page Download PDF Download PDF Printable Page
Thin Face Spur Gears (SSY) Spur Gears
  • SSY - Category/Asset/SSY---Category.jpg
  • Thin Face Spur Gears SSY
  • SSY - Category/Asset/SSY---Category.jpg
  • Thin Face Spur Gears SSY
The SSY Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are designed with a narrower face width than the SS Series Spur Gears. These Spur Gears are suitable for light-duty applications. These Spur Gears are easily customizable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1 - 25 of 121 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSY0.8-20 $7.75 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.8 No. of Teeth N/A 20 Shape N/A S1 Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.630 in16 mm Outer Diameter (D) N/A 0.693 in17.6 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
28598
7.75
SSY0.8-20A $10.49 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 0.8 No. of Teeth N/A 20 Shape N/A S1T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.630 in16 mm Outer Diameter (D) N/A 0.693 in17.6 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
28599
10.49
SSY0.8-25 $8.39 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.8 No. of Teeth N/A 25 Shape N/A S1 Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.787 in20 mm Outer Diameter (D) N/A 0.850 in21.6 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
28600
8.39
SSY0.8-25A $11.12 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 0.8 No. of Teeth N/A 25 Shape N/A S1T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.787 in20 mm Outer Diameter (D) N/A 0.850 in21.6 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
28601
11.12
SSY0.8-30 $9.57 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.8 No. of Teeth N/A 30 Shape N/A S1 Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.945 in24 mm Outer Diameter (D) N/A 1.008 in25.6 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
28602
9.57
SSY0.8-30A $11.99 CAD N/A Bore Type N/A Finished Module N/A 0.8 No. of Teeth N/A 30 Shape N/A S1T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.945 in24 mm Outer Diameter (D) N/A 1.008 in25.6 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
28603
11.99
SSY0.8-40 $11.65 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.8 No. of Teeth N/A 40 Shape N/A S1 Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 1.260 in32 mm Outer Diameter (D) N/A 1.323 in33.6 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
28604
11.65
SSY0.8-40A $14.45 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 0.8 No. of Teeth N/A 40 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 1.260 in32 mm Outer Diameter (D) N/A 1.323 in33.6 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
28605
14.45
SSY0.8-50 $14.19 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.8 No. of Teeth N/A 50 Shape N/A S1 Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.638 in41.6 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
28606
14.19
SSY0.8-50A $17.19 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 0.8 No. of Teeth N/A 50 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.638 in41.6 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
28607
17.19
SSY0.8-20H $0.00 CAD N/A Bore Type N/A Plain Module N/A 0.8 No. of Teeth N/A 20 Shape N/A S1 Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.630 in16 mm Outer Diameter (D) N/A 0.693 in17.6 mm Total Length (G) N/A 0.472 in12 mm 0
SSY0.8-25H $0.00 CAD N/A Bore Type N/A Plain Module N/A 0.8 No. of Teeth N/A 25 Shape N/A S1 Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.787 in20 mm Outer Diameter (D) N/A 0.850 in21.6 mm Total Length (G) N/A 0.472 in12 mm 0
SSY0.8-30H $0.00 CAD N/A Bore Type N/A Plain Module N/A 0.8 No. of Teeth N/A 30 Shape N/A S1 Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.945 in24 mm Outer Diameter (D) N/A 1.008 in25.6 mm Total Length (G) N/A 0.472 in12 mm 0
SSY0.8-40H $0.00 CAD N/A Bore Type N/A Plain Module N/A 0.8 No. of Teeth N/A 40 Shape N/A S1 Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 1.260 in32 mm Outer Diameter (D) N/A 1.323 in33.6 mm Total Length (G) N/A 0.472 in12 mm 0
SSY0.8-50H $0.00 CAD N/A Bore Type N/A Plain Module N/A 0.8 No. of Teeth N/A 50 Shape N/A S1 Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.638 in41.6 mm Total Length (G) N/A 0.472 in12 mm 0
SSY1-100 $33.06 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 100 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.016 in102 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
28608
33.06
SSY1-100A $40.57 CAD N/A Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.016 in102 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
28609
40.57
SSY1-110 $37.19 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 110 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 4.331 in110 mm Outer Diameter (D) N/A 4.409 in112 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
28610
37.19
SSY1-110A $44.89 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 110 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 4.331 in110 mm Outer Diameter (D) N/A 4.409 in112 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
28611
44.89
SSY1-12 $5.45 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 12 Shape N/A S1 Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.472 in12 mm Outer Diameter (D) N/A 0.551 in14 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
28612
5.45
SSY1-120 $41.73 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 120 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.803 in122 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
28613
41.73
SSY1-120A $50.21 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 120 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.803 in122 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
28614
50.21
SSY1-12A $7.70 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 12 Shape N/A S1T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.472 in12 mm Outer Diameter (D) N/A 0.551 in14 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
28615
7.7
SSY1-14 $5.75 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 14 Shape N/A S1 Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.551 in14 mm Outer Diameter (D) N/A 0.630 in16 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
28616
5.75
SSY1-14A $7.86 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 14 Shape N/A S1T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.551 in14 mm Outer Diameter (D) N/A 0.630 in16 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
28617
7.86
1 - 25 of 121 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA