KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSY Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are designed with a narrower face width than the SS Series Spur Gears. These Spur Gears are suitable for light-duty applications. These Spur Gears are easily customizable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSY0.8-20 | $7.75 |
N/A
|
N/A Plain | N/A 0.8 | N/A 20 | N/A S1 | N/A 5 mm | N/A 16 mm | N/A 17.6 mm | N/A 12 mm |
N/A
28598 |
7.75 |
| SSY0.8-20A | $10.49 |
N/A
|
N/A Finished | N/A 0.8 | N/A 20 | N/A S1T | N/A 5 mm | N/A 16 mm | N/A 17.6 mm | N/A 12 mm |
N/A
28599 |
10.49 |
| SSY0.8-25 | $8.39 |
N/A
|
N/A Plain | N/A 0.8 | N/A 25 | N/A S1 | N/A 5 mm | N/A 20 mm | N/A 21.6 mm | N/A 12 mm |
N/A
28600 |
8.39 |
| SSY0.8-25A | $11.12 |
N/A
|
N/A Finished | N/A 0.8 | N/A 25 | N/A S1T | N/A 5 mm | N/A 20 mm | N/A 21.6 mm | N/A 12 mm |
N/A
28601 |
11.12 |
| SSY0.8-30 | $9.57 |
N/A
|
N/A Plain | N/A 0.8 | N/A 30 | N/A S1 | N/A 5 mm | N/A 24 mm | N/A 25.6 mm | N/A 12 mm |
N/A
28602 |
9.57 |
| SSY0.8-30A | $11.99 | N/A | N/A Finished | N/A 0.8 | N/A 30 | N/A S1T | N/A 5 mm | N/A 24 mm | N/A 25.6 mm | N/A 12 mm |
N/A
28603 |
11.99 |
| SSY0.8-40 | $11.65 |
N/A
|
N/A Plain | N/A 0.8 | N/A 40 | N/A S1 | N/A 5 mm | N/A 32 mm | N/A 33.6 mm | N/A 12 mm |
N/A
28604 |
11.65 |
| SSY0.8-40A | $14.45 |
N/A
|
N/A Finished | N/A 0.8 | N/A 40 | N/A S1T | N/A 6 mm | N/A 32 mm | N/A 33.6 mm | N/A 12 mm |
N/A
28605 |
14.45 |
| SSY0.8-50 | $14.19 |
N/A
|
N/A Plain | N/A 0.8 | N/A 50 | N/A S1 | N/A 5 mm | N/A 40 mm | N/A 41.6 mm | N/A 12 mm |
N/A
28606 |
14.19 |
| SSY0.8-50A | $17.19 |
N/A
|
N/A Finished | N/A 0.8 | N/A 50 | N/A S1T | N/A 6 mm | N/A 40 mm | N/A 41.6 mm | N/A 12 mm |
N/A
28607 |
17.19 |
| SSY0.8-20H | $0.00 | N/A | N/A Plain | N/A 0.8 | N/A 20 | N/A S1 | N/A 5 mm | N/A 16 mm | N/A 17.6 mm | N/A 12 mm |
N/A
{0}USD |
|
| SSY0.8-25H | $0.00 | N/A | N/A Plain | N/A 0.8 | N/A 25 | N/A S1 | N/A 5 mm | N/A 20 mm | N/A 21.6 mm | N/A 12 mm |
N/A
{0}USD |
|
| SSY0.8-30H | $0.00 | N/A | N/A Plain | N/A 0.8 | N/A 30 | N/A S1 | N/A 5 mm | N/A 24 mm | N/A 25.6 mm | N/A 12 mm |
N/A
{0}USD |
|
| SSY0.8-40H | $0.00 | N/A | N/A Plain | N/A 0.8 | N/A 40 | N/A S1 | N/A 5 mm | N/A 32 mm | N/A 33.6 mm | N/A 12 mm |
N/A
{0}USD |
|
| SSY0.8-50H | $0.00 | N/A | N/A Plain | N/A 0.8 | N/A 50 | N/A S1 | N/A 5 mm | N/A 40 mm | N/A 41.6 mm | N/A 12 mm |
N/A
{0}USD |
|
| SSY1-100 | $33.06 |
N/A
|
N/A Plain | N/A 1 | N/A 100 | N/A S1 | N/A 10 mm | N/A 100 mm | N/A 102 mm | N/A 14 mm |
N/A
28608 |
33.06 |
| SSY1-100A | $40.57 | N/A | N/A Finished | N/A 1 | N/A 100 | N/A S1K | N/A 12 mm | N/A 100 mm | N/A 102 mm | N/A 14 mm |
N/A
28609 |
40.57 |
| SSY1-110 | $37.19 |
N/A
|
N/A Plain | N/A 1 | N/A 110 | N/A S1 | N/A 10 mm | N/A 110 mm | N/A 112 mm | N/A 14 mm |
N/A
28610 |
37.19 |
| SSY1-110A | $44.89 |
N/A
|
N/A Finished | N/A 1 | N/A 110 | N/A S1K | N/A 12 mm | N/A 110 mm | N/A 112 mm | N/A 14 mm |
N/A
28611 |
44.89 |
| SSY1-12 | $5.45 |
N/A
|
N/A Plain | N/A 1 | N/A 12 | N/A S1 | N/A 5 mm | N/A 12 mm | N/A 14 mm | N/A 14 mm |
N/A
28612 |
5.45 |
| SSY1-120 | $41.73 |
N/A
|
N/A Plain | N/A 1 | N/A 120 | N/A S1 | N/A 10 mm | N/A 120 mm | N/A 122 mm | N/A 14 mm |
N/A
28613 |
41.73 |
| SSY1-120A | $50.21 |
N/A
|
N/A Finished | N/A 1 | N/A 120 | N/A S1K | N/A 12 mm | N/A 120 mm | N/A 122 mm | N/A 14 mm |
N/A
28614 |
50.21 |
| SSY1-12A | $7.70 |
N/A
|
N/A Finished | N/A 1 | N/A 12 | N/A S1T | N/A 5 mm | N/A 12 mm | N/A 14 mm | N/A 14 mm |
N/A
28615 |
7.7 |
| SSY1-14 | $5.75 |
N/A
|
N/A Plain | N/A 1 | N/A 14 | N/A S1 | N/A 5 mm | N/A 14 mm | N/A 16 mm | N/A 14 mm |
N/A
28616 |
5.75 |
| SSY1-14A | $7.86 |
N/A
|
N/A Finished | N/A 1 | N/A 14 | N/A S1T | N/A 5 mm | N/A 14 mm | N/A 16 mm | N/A 14 mm |
N/A
28617 |
7.86 |