KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSY Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are designed with a narrower face width than the SS Series Spur Gears. These Spur Gears are suitable for light-duty applications. These Spur Gears are easily customizable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSY1-15 | $5.92 |
N/A
|
N/A Plain | N/A 1 | N/A 15 | N/A S1 | N/A 6 mm | N/A 15 mm | N/A 17 mm | N/A 14 mm |
N/A
28618 |
5.92 |
| SSY1-15A | $8.02 |
N/A
|
N/A Finished | N/A 1 | N/A 15 | N/A S1T | N/A 6 mm | N/A 15 mm | N/A 17 mm | N/A 14 mm |
N/A
28619 |
8.02 |
| SSY1-16 | $6.08 | N/A | N/A Plain | N/A 1 | N/A 16 | N/A S1 | N/A 6 mm | N/A 16 mm | N/A 18 mm | N/A 14 mm |
N/A
28620 |
6.08 |
| SSY1-16A | $8.04 |
N/A
|
N/A Finished | N/A 1 | N/A 16 | N/A S1T | N/A 6 mm | N/A 16 mm | N/A 18 mm | N/A 14 mm |
N/A
28621 |
8.04 |
| SSY1-18 | $6.27 |
N/A
|
N/A Plain | N/A 1 | N/A 18 | N/A S1 | N/A 6 mm | N/A 18 mm | N/A 20 mm | N/A 14 mm |
N/A
28622 |
6.27 |
| SSY1-18A | $8.07 | N/A | N/A Finished | N/A 1 | N/A 18 | N/A S1T | N/A 6 mm | N/A 18 mm | N/A 20 mm | N/A 14 mm |
N/A
28623 |
8.07 |
| SSY1-20 | $6.86 |
N/A
|
N/A Plain | N/A 1 | N/A 20 | N/A S1 | N/A 6 mm | N/A 20 mm | N/A 22 mm | N/A 14 mm |
N/A
28624 |
6.86 |
| SSY1-20A | $8.82 |
N/A
|
N/A Finished | N/A 1 | N/A 20 | N/A S1T | N/A 6 mm | N/A 20 mm | N/A 22 mm | N/A 14 mm |
N/A
28625 |
8.82 |
| SSY1-20B | $8.79 |
N/A
|
N/A Finished | N/A 1 | N/A 20 | N/A S1T | N/A 8 mm | N/A 20 mm | N/A 22 mm | N/A 14 mm |
N/A
28626 |
8.79 |
| SSY1-24 | $7.34 |
N/A
|
N/A Plain | N/A 1 | N/A 24 | N/A S1 | N/A 6 mm | N/A 24 mm | N/A 26 mm | N/A 14 mm |
N/A
28627 |
7.34 |
| SSY1-24A | $9.28 |
N/A
|
N/A Finished | N/A 1 | N/A 24 | N/A S1T | N/A 6 mm | N/A 24 mm | N/A 26 mm | N/A 14 mm |
N/A
28628 |
9.28 |
| SSY1-24B | $9.26 |
N/A
|
N/A Finished | N/A 1 | N/A 24 | N/A S1T | N/A 8 mm | N/A 24 mm | N/A 26 mm | N/A 14 mm |
N/A
28629 |
9.26 |
| SSY1-25 | $7.51 |
N/A
|
N/A Plain | N/A 1 | N/A 25 | N/A S1 | N/A 6 mm | N/A 25 mm | N/A 27 mm | N/A 14 mm |
N/A
28630 |
7.51 |
| SSY1-25A | $9.29 |
N/A
|
N/A Finished | N/A 1 | N/A 25 | N/A S1T | N/A 6 mm | N/A 25 mm | N/A 27 mm | N/A 14 mm |
N/A
28631 |
9.29 |
| SSY1-28 | $7.98 |
N/A
|
N/A Plain | N/A 1 | N/A 28 | N/A S1 | N/A 6 mm | N/A 28 mm | N/A 30 mm | N/A 14 mm |
N/A
28632 |
7.98 |
| SSY1-28A | $9.90 |
N/A
|
N/A Finished | N/A 1 | N/A 28 | N/A S1T | N/A 6 mm | N/A 28 mm | N/A 30 mm | N/A 14 mm |
N/A
28633 |
9.9 |
| SSY1-30 | $8.30 | N/A | N/A Plain | N/A 1 | N/A 30 | N/A S1 | N/A 6 mm | N/A 30 mm | N/A 32 mm | N/A 14 mm |
N/A
28634 |
8.3 |
| SSY1-30A | $10.50 |
N/A
|
N/A Finished | N/A 1 | N/A 30 | N/A S1T | N/A 6 mm | N/A 30 mm | N/A 32 mm | N/A 14 mm |
N/A
28635 |
10.5 |
| SSY1-30B | $10.47 |
N/A
|
N/A Finished | N/A 1 | N/A 30 | N/A S1T | N/A 8 mm | N/A 30 mm | N/A 32 mm | N/A 14 mm |
N/A
28636 |
10.47 |
| SSY1-32 | $8.49 | N/A | N/A Plain | N/A 1 | N/A 32 | N/A S1 | N/A 6 mm | N/A 32 mm | N/A 34 mm | N/A 14 mm |
N/A
28637 |
8.49 |
| SSY1-32A | $10.95 |
N/A
|
N/A Finished | N/A 1 | N/A 32 | N/A S1T | N/A 6 mm | N/A 32 mm | N/A 34 mm | N/A 14 mm |
N/A
28638 |
10.95 |
| SSY1-35 | $8.97 |
N/A
|
N/A Plain | N/A 1 | N/A 35 | N/A S1 | N/A 6 mm | N/A 35 mm | N/A 37 mm | N/A 14 mm |
N/A
28639 |
8.97 |
| SSY1-35A | $11.66 |
N/A
|
N/A Finished | N/A 1 | N/A 35 | N/A S1T | N/A 8 mm | N/A 35 mm | N/A 37 mm | N/A 14 mm |
N/A
28640 |
11.66 |
| SSY1-35B | $13.36 |
N/A
|
N/A Finished | N/A 1 | N/A 35 | N/A S1K | N/A 10 mm | N/A 35 mm | N/A 37 mm | N/A 14 mm |
N/A
28641 |
13.36 |
| SSY1-36 | $9.40 |
N/A
|
N/A Plain | N/A 1 | N/A 36 | N/A S1 | N/A 6 mm | N/A 36 mm | N/A 38 mm | N/A 14 mm |
N/A
28642 |
9.4 |