The SSY Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are designed with a narrower face width than the SS Series Spur Gears. These Spur Gears are suitable for light-duty applications. These Spur Gears are easily customizable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSY - Category
Unit of Measure
1 2 3 4 5 

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSY1-36A $11.81 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 36 N/A S1T N/A 8 mm N/A 36 mm N/A 38 mm N/A 14 mm N/A
28643
11.81
SSY1-36B $13.54 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 36 N/A S1K N/A 10 mm N/A 36 mm N/A 38 mm N/A 14 mm N/A
28644
13.54
SSY1-40 $10.10 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 40 N/A S1 N/A 8 mm N/A 40 mm N/A 42 mm N/A 14 mm N/A
28645
10.1
SSY1-40A $0.14 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 40 N/A S1T N/A 8 mm N/A 40 mm N/A 42 mm N/A 14 mm N/A
28646
0.14
SSY1-40B $16.34 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 40 N/A S1K N/A 10 mm N/A 40 mm N/A 42 mm N/A 14 mm N/A
28647
16.34
SSY1-45 $11.34 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 45 N/A S1 N/A 8 mm N/A 45 mm N/A 47 mm N/A 14 mm N/A
28648
11.34
SSY1-45A $14.81 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 45 N/A S1T N/A 8 mm N/A 45 mm N/A 47 mm N/A 14 mm N/A
28649
14.81
SSY1-48 $12.65 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 48 N/A S1 N/A 8 mm N/A 48 mm N/A 50 mm N/A 14 mm N/A
28650
12.65
SSY1-48A $15.96 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 48 N/A S1T N/A 8 mm N/A 48 mm N/A 50 mm N/A 14 mm N/A
28651
15.96
SSY1-50 $12.86 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 50 N/A S1 N/A 8 mm N/A 50 mm N/A 52 mm N/A 14 mm N/A
28652
12.86
SSY1-50A $16.08 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 50 N/A S1T N/A 8 mm N/A 50 mm N/A 52 mm N/A 14 mm N/A
28653
16.08
SSY1-55 $14.24 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 55 N/A S1 N/A 8 mm N/A 55 mm N/A 57 mm N/A 14 mm N/A
28654
14.24
SSY1-55A $20.67 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 55 N/A S1K N/A 10 mm N/A 55 mm N/A 57 mm N/A 14 mm N/A
28655
20.67
SSY1-56 $14.49 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 56 N/A S1 N/A 8 mm N/A 56 mm N/A 58 mm N/A 14 mm N/A
28656
14.49
SSY1-56A $20.67 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 56 N/A S1K N/A 10 mm N/A 56 mm N/A 58 mm N/A 14 mm N/A
28657
20.67
SSY1-60 $15.92 N/A N/A Plain N/A 1 N/A 60 N/A S1 N/A 8 mm N/A 60 mm N/A 62 mm N/A 14 mm N/A
28658
15.92
SSY1-60A $22.67 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 60 N/A S1K N/A 10 mm N/A 60 mm N/A 62 mm N/A 14 mm N/A
28659
22.67
SSY1-60B $22.67 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 60 N/A S1K N/A 12 mm N/A 60 mm N/A 62 mm N/A 14 mm N/A
28660
22.67
SSY1-64 $17.79 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 64 N/A S1 N/A 8 mm N/A 64 mm N/A 66 mm N/A 14 mm N/A
28661
17.79
SSY1-64A $24.24 N/A N/A Finished N/A 1 N/A 64 N/A S1K N/A 10 mm N/A 64 mm N/A 66 mm N/A 14 mm N/A
28662
24.24
SSY1-65 $17.91 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 65 N/A S1 N/A 8 mm N/A 65 mm N/A 67 mm N/A 14 mm N/A
28663
17.91
SSY1-65A $24.32 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 65 N/A S1K N/A 10 mm N/A 65 mm N/A 67 mm N/A 14 mm N/A
28664
24.32
SSY1-70 $19.74 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 70 N/A S1 N/A 8 mm N/A 70 mm N/A 72 mm N/A 14 mm N/A
28665
19.74
SSY1-70A $26.27 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 70 N/A S1K N/A 10 mm N/A 70 mm N/A 72 mm N/A 14 mm N/A
28666
26.27
SSY1-72 $20.99 N/A N/A Plain N/A 1 N/A 72 N/A S1 N/A 8 mm N/A 72 mm N/A 74 mm N/A 14 mm N/A
28667
20.99
Unit of Measure
1 2 3 4 5