The SSY Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are designed with a narrower face width than the SS Series Spur Gears. These Spur Gears are suitable for light-duty applications. These Spur Gears are easily customizable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSY - Category
Unit of Measure
1 2 3 4 5 

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSY1-72A $27.10 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 72 N/A S1K N/A 10 mm N/A 72 mm N/A 74 mm N/A 14 mm N/A
28668
27.1
SSY1-75 $21.72 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 75 N/A S1 N/A 8 mm N/A 75 mm N/A 77 mm N/A 14 mm N/A
28669
21.72
SSY1-75A $28.52 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 75 N/A S1K N/A 10 mm N/A 75 mm N/A 77 mm N/A 14 mm N/A
28670
28.52
SSY1-80 $24.19 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 80 N/A S1 N/A 10 mm N/A 80 mm N/A 82 mm N/A 14 mm N/A
28671
24.19
SSY1-80A $30.69 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A S1K N/A 12 mm N/A 80 mm N/A 82 mm N/A 14 mm N/A
28672
30.69
SSY1-85 $25.97 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 85 N/A S1 N/A 10 mm N/A 85 mm N/A 87 mm N/A 14 mm N/A
28673
25.97
SSY1-85A $32.67 N/A N/A Finished N/A 1 N/A 85 N/A S1K N/A 12 mm N/A 85 mm N/A 87 mm N/A 14 mm N/A
28674
32.67
SSY1-90 $27.49 N/A N/A Plain N/A 1 N/A 90 N/A S1 N/A 10 mm N/A 90 mm N/A 92 mm N/A 14 mm N/A
28675
27.49
SSY1-90A $34.74 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A S1K N/A 12 mm N/A 90 mm N/A 92 mm N/A 14 mm N/A
28676
34.74
SSY1-95 $29.49 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 95 N/A S1 N/A 10 mm N/A 95 mm N/A 97 mm N/A 14 mm N/A
28677
29.49
SSY1-95A $36.59 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 95 N/A S1K N/A 12 mm N/A 95 mm N/A 97 mm N/A 14 mm N/A
28678
36.59
SSY1-96 $29.72 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 96 N/A S1 N/A 10 mm N/A 96 mm N/A 98 mm N/A 14 mm N/A
28679
29.72
SSY1-96A $36.79 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 96 N/A S1K N/A 12 mm N/A 96 mm N/A 98 mm N/A 14 mm N/A
28680
36.79
SSY1-12H $0.00 N/A N/A Plain N/A 1 N/A 12 N/A S1 N/A 5 mm N/A 12 mm N/A 14 mm N/A 14 mm N/A
{0}USD
SSY1-14H $0.00 N/A N/A Plain N/A 1 N/A 14 N/A S1 N/A 5 mm N/A 14 mm N/A 16 mm N/A 14 mm N/A
{0}USD
SSY1-15H $0.00 N/A N/A Plain N/A 1 N/A 15 N/A S1 N/A 6 mm N/A 15 mm N/A 17 mm N/A 14 mm N/A
{0}USD
SSY1-16H $0.00 N/A N/A Plain N/A 1 N/A 16 N/A S1 N/A 6 mm N/A 16 mm N/A 18 mm N/A 14 mm N/A
{0}USD
SSY1-18H $0.00 N/A N/A Plain N/A 1 N/A 18 N/A S1 N/A 6 mm N/A 18 mm N/A 20 mm N/A 14 mm N/A
{0}USD
SSY1-20H $0.00 N/A N/A Plain N/A 1 N/A 20 N/A S1 N/A 6 mm N/A 20 mm N/A 22 mm N/A 14 mm N/A
{0}USD
SSY1-24H $0.00 N/A N/A Plain N/A 1 N/A 24 N/A S1 N/A 6 mm N/A 24 mm N/A 26 mm N/A 14 mm N/A
{0}USD
SSY1-25H $0.00 N/A N/A Plain N/A 1 N/A 25 N/A S1 N/A 6 mm N/A 25 mm N/A 27 mm N/A 14 mm N/A
{0}USD
SSY1-28H $0.00 N/A N/A Plain N/A 1 N/A 28 N/A S1 N/A 6 mm N/A 28 mm N/A 30 mm N/A 14 mm N/A
{0}USD
SSY1-30H $0.00 N/A N/A Plain N/A 1 N/A 30 N/A S1 N/A 6 mm N/A 30 mm N/A 32 mm N/A 14 mm N/A
{0}USD
SSY1-32H $0.00 N/A N/A Plain N/A 1 N/A 32 N/A S1 N/A 6 mm N/A 32 mm N/A 34 mm N/A 14 mm N/A
{0}USD
SSY1-35H $0.00 N/A N/A Plain N/A 1 N/A 35 N/A S1 N/A 6 mm N/A 35 mm N/A 37 mm N/A 14 mm N/A
{0}USD
Unit of Measure
1 2 3 4 5