KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSY Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are designed with a narrower face width than the SS Series Spur Gears. These Spur Gears are suitable for light-duty applications. These Spur Gears are easily customizable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSY1-36H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 36 | N/A S1 | N/A 8 mm | N/A 36 mm | N/A 38 mm | N/A 14 mm |
N/A
{0}USD |
|
| SSY1-40H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 40 | N/A S1 | N/A 8 mm | N/A 40 mm | N/A 42 mm | N/A 14 mm |
N/A
{0}USD |
|
| SSY1-45H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 45 | N/A S1 | N/A 8 mm | N/A 45 mm | N/A 47 mm | N/A 14 mm |
N/A
{0}USD |
|
| SSY1-48H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 48 | N/A S1 | N/A 8 mm | N/A 48 mm | N/A 50 mm | N/A 14 mm |
N/A
{0}USD |
|
| SSY1-50H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 50 | N/A S1 | N/A 8 mm | N/A 50 mm | N/A 52 mm | N/A 14 mm |
N/A
{0}USD |
|
| SSY1-55H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 55 | N/A S1 | N/A 8 mm | N/A 55 mm | N/A 57 mm | N/A 14 mm |
N/A
{0}USD |
|
| SSY1-56H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 56 | N/A S1 | N/A 8 mm | N/A 56 mm | N/A 58 mm | N/A 14 mm |
N/A
{0}USD |
|
| SSY1-60H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 60 | N/A S1 | N/A 8 mm | N/A 60 mm | N/A 62 mm | N/A 14 mm |
N/A
{0}USD |
|
| SSY1-64H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 64 | N/A S1 | N/A 8 mm | N/A 64 mm | N/A 66 mm | N/A 14 mm |
N/A
{0}USD |
|
| SSY1-70H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 70 | N/A S1 | N/A 8 mm | N/A 70 mm | N/A 72 mm | N/A 14 mm |
N/A
{0}USD |
|
| SSY1-72H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 72 | N/A S1 | N/A 8 mm | N/A 72 mm | N/A 74 mm | N/A 14 mm |
N/A
{0}USD |
|
| SSY1-75H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 75 | N/A S1 | N/A 8 mm | N/A 75 mm | N/A 77 mm | N/A 14 mm |
N/A
{0}USD |
|
| SSY1-80H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 80 | N/A S1 | N/A 10 mm | N/A 80 mm | N/A 82 mm | N/A 14 mm |
N/A
{0}USD |
|
| SSY1-90H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 90 | N/A S1 | N/A 10 mm | N/A 90 mm | N/A 92 mm | N/A 14 mm |
N/A
{0}USD |
|
| SSY1-100H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 100 | N/A S1 | N/A 10 mm | N/A 100 mm | N/A 102 mm | N/A 14 mm |
N/A
{0}USD |
|
| SSY1-110H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 110 | N/A S1 | N/A 10 mm | N/A 110 mm | N/A 112 mm | N/A 14 mm |
N/A
{0}USD |
|
| SSY1-120H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 120 | N/A S1 | N/A 10 mm | N/A 120 mm | N/A 122 mm | N/A 14 mm |
N/A
{0}USD |
|
| SSY1-65H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 65 | N/A S1 | N/A 0 mm | N/A 0 mm | N/A 0 mm | N/A 14 mm |
N/A
{0}USD |
|
| SSY1-85H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 85 | N/A S1 | N/A 0 mm | N/A 0 mm | N/A 0 mm | N/A 14 mm |
N/A
{0}USD |
|
| SSY1-95H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 95 | N/A S1 | N/A 0 mm | N/A 0 mm | N/A 0 mm | N/A 14 mm |
N/A
{0}USD |
|
| SSY1-96H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 96 | N/A S1 | N/A 0 mm | N/A 0 mm | N/A 0 mm | N/A 14 mm |
N/A
{0}USD |