KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSY Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are designed with a narrower face width than the SS Series Spur Gears. These Spur Gears are suitable for light-duty applications. These Spur Gears are easily customizable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSY1-72A | $27.10 |
N/A
|
N/A Finished | N/A 1 | N/A 72 | N/A S1K | N/A 10 mm | N/A 72 mm | N/A 74 mm | N/A 14 mm |
N/A
28668 |
27.1 |
| SSY1-75 | $21.72 |
N/A
|
N/A Plain | N/A 1 | N/A 75 | N/A S1 | N/A 8 mm | N/A 75 mm | N/A 77 mm | N/A 14 mm |
N/A
28669 |
21.72 |
| SSY1-75A | $28.52 |
N/A
|
N/A Finished | N/A 1 | N/A 75 | N/A S1K | N/A 10 mm | N/A 75 mm | N/A 77 mm | N/A 14 mm |
N/A
28670 |
28.52 |
| SSY1-80 | $24.19 |
N/A
|
N/A Plain | N/A 1 | N/A 80 | N/A S1 | N/A 10 mm | N/A 80 mm | N/A 82 mm | N/A 14 mm |
N/A
28671 |
24.19 |
| SSY1-80A | $30.69 |
N/A
|
N/A Finished | N/A 1 | N/A 80 | N/A S1K | N/A 12 mm | N/A 80 mm | N/A 82 mm | N/A 14 mm |
N/A
28672 |
30.69 |
| SSY1-85 | $25.97 |
N/A
|
N/A Plain | N/A 1 | N/A 85 | N/A S1 | N/A 10 mm | N/A 85 mm | N/A 87 mm | N/A 14 mm |
N/A
28673 |
25.97 |
| SSY1-85A | $32.67 | N/A | N/A Finished | N/A 1 | N/A 85 | N/A S1K | N/A 12 mm | N/A 85 mm | N/A 87 mm | N/A 14 mm |
N/A
28674 |
32.67 |
| SSY1-90 | $27.49 | N/A | N/A Plain | N/A 1 | N/A 90 | N/A S1 | N/A 10 mm | N/A 90 mm | N/A 92 mm | N/A 14 mm |
N/A
28675 |
27.49 |
| SSY1-90A | $34.74 |
N/A
|
N/A Finished | N/A 1 | N/A 90 | N/A S1K | N/A 12 mm | N/A 90 mm | N/A 92 mm | N/A 14 mm |
N/A
28676 |
34.74 |
| SSY1-95 | $29.49 |
N/A
|
N/A Plain | N/A 1 | N/A 95 | N/A S1 | N/A 10 mm | N/A 95 mm | N/A 97 mm | N/A 14 mm |
N/A
28677 |
29.49 |
| SSY1-95A | $36.59 |
N/A
|
N/A Finished | N/A 1 | N/A 95 | N/A S1K | N/A 12 mm | N/A 95 mm | N/A 97 mm | N/A 14 mm |
N/A
28678 |
36.59 |
| SSY1-96 | $29.72 |
N/A
|
N/A Plain | N/A 1 | N/A 96 | N/A S1 | N/A 10 mm | N/A 96 mm | N/A 98 mm | N/A 14 mm |
N/A
28679 |
29.72 |
| SSY1-96A | $36.79 |
N/A
|
N/A Finished | N/A 1 | N/A 96 | N/A S1K | N/A 12 mm | N/A 96 mm | N/A 98 mm | N/A 14 mm |
N/A
28680 |
36.79 |
| SSY1-12H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 12 | N/A S1 | N/A 5 mm | N/A 12 mm | N/A 14 mm | N/A 14 mm |
N/A
{0}USD |
|
| SSY1-14H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 14 | N/A S1 | N/A 5 mm | N/A 14 mm | N/A 16 mm | N/A 14 mm |
N/A
{0}USD |
|
| SSY1-15H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 15 | N/A S1 | N/A 6 mm | N/A 15 mm | N/A 17 mm | N/A 14 mm |
N/A
{0}USD |
|
| SSY1-16H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 16 | N/A S1 | N/A 6 mm | N/A 16 mm | N/A 18 mm | N/A 14 mm |
N/A
{0}USD |
|
| SSY1-18H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 18 | N/A S1 | N/A 6 mm | N/A 18 mm | N/A 20 mm | N/A 14 mm |
N/A
{0}USD |
|
| SSY1-20H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 20 | N/A S1 | N/A 6 mm | N/A 20 mm | N/A 22 mm | N/A 14 mm |
N/A
{0}USD |
|
| SSY1-24H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 24 | N/A S1 | N/A 6 mm | N/A 24 mm | N/A 26 mm | N/A 14 mm |
N/A
{0}USD |
|
| SSY1-25H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 25 | N/A S1 | N/A 6 mm | N/A 25 mm | N/A 27 mm | N/A 14 mm |
N/A
{0}USD |
|
| SSY1-28H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 28 | N/A S1 | N/A 6 mm | N/A 28 mm | N/A 30 mm | N/A 14 mm |
N/A
{0}USD |
|
| SSY1-30H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 30 | N/A S1 | N/A 6 mm | N/A 30 mm | N/A 32 mm | N/A 14 mm |
N/A
{0}USD |
|
| SSY1-32H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 32 | N/A S1 | N/A 6 mm | N/A 32 mm | N/A 34 mm | N/A 14 mm |
N/A
{0}USD |
|
| SSY1-35H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 35 | N/A S1 | N/A 6 mm | N/A 35 mm | N/A 37 mm | N/A 14 mm |
N/A
{0}USD |