The SSY Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are designed with a narrower face width than the SS Series Spur Gears. These Spur Gears are suitable for light-duty applications. These Spur Gears are easily customizable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSY - Category
Unit of Measure
1 2 3 4 5 

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSY1-36H $0.00 N/A N/A Plain N/A 1 N/A 36 N/A S1 N/A 8 mm N/A 36 mm N/A 38 mm N/A 14 mm N/A
{0}USD
SSY1-40H $0.00 N/A N/A Plain N/A 1 N/A 40 N/A S1 N/A 8 mm N/A 40 mm N/A 42 mm N/A 14 mm N/A
{0}USD
SSY1-45H $0.00 N/A N/A Plain N/A 1 N/A 45 N/A S1 N/A 8 mm N/A 45 mm N/A 47 mm N/A 14 mm N/A
{0}USD
SSY1-48H $0.00 N/A N/A Plain N/A 1 N/A 48 N/A S1 N/A 8 mm N/A 48 mm N/A 50 mm N/A 14 mm N/A
{0}USD
SSY1-50H $0.00 N/A N/A Plain N/A 1 N/A 50 N/A S1 N/A 8 mm N/A 50 mm N/A 52 mm N/A 14 mm N/A
{0}USD
SSY1-55H $0.00 N/A N/A Plain N/A 1 N/A 55 N/A S1 N/A 8 mm N/A 55 mm N/A 57 mm N/A 14 mm N/A
{0}USD
SSY1-56H $0.00 N/A N/A Plain N/A 1 N/A 56 N/A S1 N/A 8 mm N/A 56 mm N/A 58 mm N/A 14 mm N/A
{0}USD
SSY1-60H $0.00 N/A N/A Plain N/A 1 N/A 60 N/A S1 N/A 8 mm N/A 60 mm N/A 62 mm N/A 14 mm N/A
{0}USD
SSY1-64H $0.00 N/A N/A Plain N/A 1 N/A 64 N/A S1 N/A 8 mm N/A 64 mm N/A 66 mm N/A 14 mm N/A
{0}USD
SSY1-70H $0.00 N/A N/A Plain N/A 1 N/A 70 N/A S1 N/A 8 mm N/A 70 mm N/A 72 mm N/A 14 mm N/A
{0}USD
SSY1-72H $0.00 N/A N/A Plain N/A 1 N/A 72 N/A S1 N/A 8 mm N/A 72 mm N/A 74 mm N/A 14 mm N/A
{0}USD
SSY1-75H $0.00 N/A N/A Plain N/A 1 N/A 75 N/A S1 N/A 8 mm N/A 75 mm N/A 77 mm N/A 14 mm N/A
{0}USD
SSY1-80H $0.00 N/A N/A Plain N/A 1 N/A 80 N/A S1 N/A 10 mm N/A 80 mm N/A 82 mm N/A 14 mm N/A
{0}USD
SSY1-90H $0.00 N/A N/A Plain N/A 1 N/A 90 N/A S1 N/A 10 mm N/A 90 mm N/A 92 mm N/A 14 mm N/A
{0}USD
SSY1-100H $0.00 N/A N/A Plain N/A 1 N/A 100 N/A S1 N/A 10 mm N/A 100 mm N/A 102 mm N/A 14 mm N/A
{0}USD
SSY1-110H $0.00 N/A N/A Plain N/A 1 N/A 110 N/A S1 N/A 10 mm N/A 110 mm N/A 112 mm N/A 14 mm N/A
{0}USD
SSY1-120H $0.00 N/A N/A Plain N/A 1 N/A 120 N/A S1 N/A 10 mm N/A 120 mm N/A 122 mm N/A 14 mm N/A
{0}USD
SSY1-65H $0.00 N/A N/A Plain N/A 1 N/A 65 N/A S1 N/A 0 mm N/A 0 mm N/A 0 mm N/A 14 mm N/A
{0}USD
SSY1-85H $0.00 N/A N/A Plain N/A 1 N/A 85 N/A S1 N/A 0 mm N/A 0 mm N/A 0 mm N/A 14 mm N/A
{0}USD
SSY1-95H $0.00 N/A N/A Plain N/A 1 N/A 95 N/A S1 N/A 0 mm N/A 0 mm N/A 0 mm N/A 14 mm N/A
{0}USD
SSY1-96H $0.00 N/A N/A Plain N/A 1 N/A 96 N/A S1 N/A 0 mm N/A 0 mm N/A 0 mm N/A 14 mm N/A
{0}USD
Unit of Measure
1 2 3 4 5