Popular series of straight bevel gears for many uses.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Duplex-Worm-Wheels--AGDL-
Duplex-Worm-Wheels--AGDL-_Dim
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Nominal Axial Module

Reduction Ratio

No. of teeth

Shape

Pitch Diameter (C)

Internal ID

Sell Price 1 Value

AGDL2-40R1E20 $721.60 N/A N/A 2 N/A 40 N/A 40 N/A H1 N/A 80 mm N/A
797
721.6
AGDL2-50R1E15 $783.60 N/A N/A 2 N/A 50 N/A 50 N/A H1 N/A 100 mm N/A
799
783.6
AGDL2-50R1E19 $787.90 N/A N/A 2 N/A 50 N/A 50 N/A H1 N/A 100 mm N/A
800
787.9
AGDL2-50R1E20 $789.10 N/A N/A 2 N/A 50 N/A 50 N/A H1 N/A 100 mm N/A
801
789.1
AGDL2-50R1E22 $790.20 N/A N/A 2 N/A 50 N/A 50 N/A H1 N/A 100 mm N/A
802
790.2
AGDL2-60R1E15 $857.00 N/A N/A 2 N/A 60 N/A 60 N/A H1 N/A 120 mm N/A
804
857
AGDL2-60R1E19 $861.20 N/A N/A 2 N/A 60 N/A 60 N/A H1 N/A 120 mm N/A
805
861.2
AGDL2-60R1E20 $862.40 N/A N/A 2 N/A 60 N/A 60 N/A H1 N/A 120 mm N/A
806
862.4
AGDL2-60R1E22 $863.40 N/A N/A 2 N/A 60 N/A 60 N/A H1 N/A 120 mm N/A
807
863.4
AGDL2-60R1E24 $867.80 N/A N/A 2 N/A 60 N/A 60 N/A H1 N/A 120 mm N/A
808
867.8
AGDL2-60R1E25 $874.60 N/A N/A 2 N/A 60 N/A 60 N/A H1 N/A 120 mm N/A
809
874.6
AGDL2.5-20R1 $118.03 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A 20 N/A H1 N/A 50 mm N/A
810
118.03
AGDL2.5-30R1 $173.21 N/A CAD Icon (for items table) N/A 2.5 N/A 30 N/A 30 N/A H1 N/A 75 mm N/A
812
173.21
AGDL2.5-36R1 $232.95 N/A CAD Icon (for items table) N/A 2.5 N/A 36 N/A 36 N/A H1 N/A 90 mm N/A
815
232.95
AGDL2.5-40R1 $235.11 N/A CAD Icon (for items table) N/A 2.5 N/A 40 N/A 40 N/A HB N/A 100 mm N/A
819
235.11
AGDL2.5-50R1 $305.89 N/A CAD Icon (for items table) N/A 2.5 N/A 50 N/A 50 N/A HB N/A 125 mm N/A
823
305.89
AGDL2.5-60R1 $414.17 N/A CAD Icon (for items table) N/A 2.5 N/A 60 N/A 60 N/A HB N/A 150 mm N/A
831
414.17
AGDL2.5-20R1E15 $659.50 N/A N/A 2.5 N/A 20 N/A 20 N/A H1 N/A 50 mm N/A
811
659.5
AGDL2.5-30R1E15 $725.40 N/A N/A 2.5 N/A 30 N/A 30 N/A H1 N/A 75 mm N/A
813
725.4
AGDL2.5-30R1E19 $730.00 N/A N/A 2.5 N/A 30 N/A 30 N/A H1 N/A 75 mm N/A
814
730
AGDL2.5-36R1E15 $791.00 N/A N/A 2.5 N/A 36 N/A 36 N/A H1 N/A 90 mm N/A
816
791
AGDL2.5-36R1E19 $795.40 N/A N/A 2.5 N/A 36 N/A 36 N/A H1 N/A 90 mm N/A
817
795.4
AGDL2.5-36R1E20 $793.10 N/A N/A 2.5 N/A 36 N/A 36 N/A H1 N/A 90 mm N/A
818
793.1
AGDL2.5-40R1E15 $780.90 N/A N/A 2.5 N/A 40 N/A 40 N/A HB N/A 100 mm N/A
820
780.9
AGDL2.5-40R1E19 $785.40 N/A N/A 2.5 N/A 40 N/A 40 N/A HB N/A 100 mm N/A
821
785.4
Unit of Measure
1 2 3 4 5 »