Duplex Worm Wheels (AGDL)
Worm Gears
Popular series of straight bevel gears for many uses.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Nominal Axial Module
Reduction Ratio
No. of teeth
Shape
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Item # |
Sell Price |
CAD |
Nominal Axial Module |
Reduction Ratio |
No. of teeth |
Shape |
Pitch Diameter (C) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| AGDL1.5-20R1 | $44.48 |
CAD
N/A
|
Nominal Axial Module N/A 1.5 | Reduction Ratio N/A 20 | No. of teeth N/A 20 | Shape N/A H1 | Pitch Diameter (C) N/A 1.181 in30 mm |
Internal ID
N/A
774 |
44.48 |
| AGDL1.5-30R1 | $70.32 |
CAD
N/A
|
Nominal Axial Module N/A 1.5 | Reduction Ratio N/A 30 | No. of teeth N/A 30 | Shape N/A H1 | Pitch Diameter (C) N/A 1.772 in45 mm |
Internal ID
N/A
775 |
70.32 |
| AGDL1.5-36R1 | $90.64 |
CAD
N/A
|
Nominal Axial Module N/A 1.5 | Reduction Ratio N/A 36 | No. of teeth N/A 36 | Shape N/A H1 | Pitch Diameter (C) N/A 2.126 in54 mm |
Internal ID
N/A
777 |
90.64 |
| AGDL1.5-40R1 | $92.42 |
CAD
N/A
|
Nominal Axial Module N/A 1.5 | Reduction Ratio N/A 40 | No. of teeth N/A 40 | Shape N/A H1 | Pitch Diameter (C) N/A 2.362 in60 mm |
Internal ID
N/A
779 |
92.42 |
| AGDL1.5-50R1 | $143.28 |
CAD
N/A
|
Nominal Axial Module N/A 1.5 | Reduction Ratio N/A 50 | No. of teeth N/A 50 | Shape N/A H1 | Pitch Diameter (C) N/A 2.953 in75 mm |
Internal ID
N/A
781 |
143.28 |
| AGDL1.5-60R1 | $171.76 |
CAD
N/A
|
Nominal Axial Module N/A 1.5 | Reduction Ratio N/A 60 | No. of teeth N/A 60 | Shape N/A H1 | Pitch Diameter (C) N/A 3.543 in90 mm |
Internal ID
N/A
783 |
171.76 |
| AGDL1.5-30R1E15 | $603.90 | CAD N/A | Nominal Axial Module N/A 1.5 | Reduction Ratio N/A 30 | No. of teeth N/A 30 | Shape N/A H1 | Pitch Diameter (C) N/A 1.181 in30 mm |
Internal ID
N/A
776 |
603.9 |
| AGDL1.5-36R1E15 | $621.80 | CAD N/A | Nominal Axial Module N/A 1.5 | Reduction Ratio N/A 36 | No. of teeth N/A 36 | Shape N/A H1 | Pitch Diameter (C) N/A 1.772 in45 mm |
Internal ID
N/A
778 |
621.8 |
| AGDL1.5-40R1E15 | $623.10 | CAD N/A | Nominal Axial Module N/A 1.5 | Reduction Ratio N/A 40 | No. of teeth N/A 40 | Shape N/A H1 | Pitch Diameter (C) N/A 2.126 in54 mm |
Internal ID
N/A
780 |
623.1 |
| AGDL1.5-50R1E15 | $669.50 | CAD N/A | Nominal Axial Module N/A 1.5 | Reduction Ratio N/A 50 | No. of teeth N/A 50 | Shape N/A H1 | Pitch Diameter (C) N/A 2.362 in60 mm |
Internal ID
N/A
782 |
669.5 |
| AGDL1.5-60R1E15 | $695.80 | CAD N/A | Nominal Axial Module N/A 1.5 | Reduction Ratio N/A 60 | No. of teeth N/A 60 | Shape N/A H1 | Pitch Diameter (C) N/A 2.953 in75 mm |
Internal ID
N/A
784 |
695.8 |
| AGDL2-20R1 | $90.59 |
CAD
N/A
|
Nominal Axial Module N/A 2 | Reduction Ratio N/A 20 | No. of teeth N/A 20 | Shape N/A H1 | Pitch Diameter (C) N/A 1.575 in40 mm |
Internal ID
N/A
785 |
90.59 |
| AGDL2-30R1 | $120.87 |
CAD
N/A
|
Nominal Axial Module N/A 2 | Reduction Ratio N/A 30 | No. of teeth N/A 30 | Shape N/A H1 | Pitch Diameter (C) N/A 2.362 in60 mm |
Internal ID
N/A
787 |
120.87 |
| AGDL2-36R1 | $150.26 |
CAD
N/A
|
Nominal Axial Module N/A 2 | Reduction Ratio N/A 36 | No. of teeth N/A 36 | Shape N/A H1 | Pitch Diameter (C) N/A 2.835 in72 mm |
Internal ID
N/A
790 |
150.26 |
| AGDL2-40R1 | $167.86 |
CAD
N/A
|
Nominal Axial Module N/A 2 | Reduction Ratio N/A 40 | No. of teeth N/A 40 | Shape N/A H1 | Pitch Diameter (C) N/A 3.150 in80 mm |
Internal ID
N/A
794 |
167.86 |
| AGDL2-50R1 | $228.95 |
CAD
N/A
|
Nominal Axial Module N/A 2 | Reduction Ratio N/A 50 | No. of teeth N/A 50 | Shape N/A H1 | Pitch Diameter (C) N/A 3.937 in100 mm |
Internal ID
N/A
798 |
228.95 |
| AGDL2-60R1 | $294.57 |
CAD
N/A
|
Nominal Axial Module N/A 2 | Reduction Ratio N/A 60 | No. of teeth N/A 60 | Shape N/A H1 | Pitch Diameter (C) N/A 4.724 in120 mm |
Internal ID
N/A
803 |
294.57 |
| AGDL2-20R1E15 | $626.00 | CAD N/A | Nominal Axial Module N/A 2 | Reduction Ratio N/A 20 | No. of teeth N/A 20 | Shape N/A H1 | Pitch Diameter (C) N/A 1.575 in40 mm |
Internal ID
N/A
786 |
626 |
| AGDL2-30R1E15 | $666.20 | CAD N/A | Nominal Axial Module N/A 2 | Reduction Ratio N/A 30 | No. of teeth N/A 30 | Shape N/A H1 | Pitch Diameter (C) N/A 2.362 in60 mm |
Internal ID
N/A
788 |
666.2 |
| AGDL2-30R1E19 | $670.60 | CAD N/A | Nominal Axial Module N/A 2 | Reduction Ratio N/A 30 | No. of teeth N/A 30 | Shape N/A H1 | Pitch Diameter (C) N/A 2.362 in60 mm |
Internal ID
N/A
789 |
670.6 |
| AGDL2-36R1E15 | $697.40 | CAD N/A | Nominal Axial Module N/A 2 | Reduction Ratio N/A 36 | No. of teeth N/A 36 | Shape N/A H1 | Pitch Diameter (C) N/A 2.835 in72 mm |
Internal ID
N/A
791 |
697.4 |
| AGDL2-36R1E19 | $701.80 | CAD N/A | Nominal Axial Module N/A 2 | Reduction Ratio N/A 36 | No. of teeth N/A 36 | Shape N/A H1 | Pitch Diameter (C) N/A 2.835 in72 mm |
Internal ID
N/A
792 |
701.8 |
| AGDL2-36R1E20 | $703.20 | CAD N/A | Nominal Axial Module N/A 2 | Reduction Ratio N/A 36 | No. of teeth N/A 36 | Shape N/A H1 | Pitch Diameter (C) N/A 2.835 in72 mm |
Internal ID
N/A
793 |
703.2 |
| AGDL2-40R1E15 | $715.90 | CAD N/A | Nominal Axial Module N/A 2 | Reduction Ratio N/A 40 | No. of teeth N/A 40 | Shape N/A H1 | Pitch Diameter (C) N/A 3.150 in80 mm |
Internal ID
N/A
795 |
715.9 |
| AGDL2-40R1E19 | $720.20 | CAD N/A | Nominal Axial Module N/A 2 | Reduction Ratio N/A 40 | No. of teeth N/A 40 | Shape N/A H1 | Pitch Diameter (C) N/A 3.150 in80 mm |
Internal ID
N/A
796 |
720.2 |