Popular series of straight bevel gears for many uses.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Duplex-Worm-Wheels--AGDL-
Duplex-Worm-Wheels--AGDL-_Dim
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Nominal Axial Module

Reduction Ratio

No. of teeth

Shape

Pitch Diameter (C)

Internal ID

Sell Price 1 Value

AGDL3-60R1E22 $1,213.00 N/A N/A 3 N/A 60 N/A 60 N/A HB N/A 180 mm N/A
874
1213
AGDL3-60R1E24 $1,213.80 N/A N/A 3 N/A 60 N/A 60 N/A HB N/A 180 mm N/A
875
1213.8
AGDL3-60R1E25 $1,220.20 N/A N/A 3 N/A 60 N/A 60 N/A HB N/A 180 mm N/A
876
1220.2
AGDL3-60R1E28 $1,225.30 N/A N/A 3 N/A 60 N/A 60 N/A HB N/A 180 mm N/A
877
1225.3
AGDL3-60R1E30 $1,223.30 N/A N/A 3 N/A 60 N/A 60 N/A HB N/A 180 mm N/A
878
1223.3
AGDL3-60R1E32 $1,232.30 N/A N/A 3 N/A 60 N/A 60 N/A HB N/A 180 mm N/A
879
1232.3
AGDL3-60R1E35 $1,243.10 N/A N/A 3 N/A 60 N/A 60 N/A HB N/A 180 mm N/A
880
1243.1
AGDL3.5-20R1 $252.54 N/A CAD Icon (for items table) N/A 3.5 N/A 20 N/A 20 N/A H1 N/A 70 mm N/A
881
252.54
AGDL3.5-30R1 $379.31 N/A CAD Icon (for items table) N/A 3.5 N/A 30 N/A 30 N/A H1 N/A 105 mm N/A
885
379.31
AGDL3.5-36R1 $493.22 N/A CAD Icon (for items table) N/A 3.5 N/A 36 N/A 36 N/A H1 N/A 126 mm N/A
892
493.22
AGDL3.5-40R1 $495.52 N/A CAD Icon (for items table) N/A 3.5 N/A 40 N/A 40 N/A HB N/A 140 mm N/A
901
495.52
AGDL3.5-50R1 $644.54 N/A CAD Icon (for items table) N/A 3.5 N/A 50 N/A 50 N/A HB N/A 175 mm N/A
910
644.54
AGDL3.5-60R1 $843.33 N/A CAD Icon (for items table) N/A 3.5 N/A 60 N/A 60 N/A HB N/A 210 mm N/A
921
843.33
AGDL3.5-20R1E19 $820.90 N/A N/A 3.5 N/A 20 N/A 20 N/A H1 N/A 70 mm N/A
882
820.9
AGDL3.5-20R1E20 $822.10 N/A N/A 3.5 N/A 20 N/A 20 N/A H1 N/A 70 mm N/A
883
822.1
AGDL3.5-20R1E22 $826.60 N/A N/A 3.5 N/A 20 N/A 20 N/A H1 N/A 70 mm N/A
884
826.6
AGDL3.5-30R1E19 $903.60 N/A N/A 3.5 N/A 30 N/A 30 N/A H1 N/A 105 mm N/A
886
903.6
AGDL3.5-30R1E20 $904.80 N/A N/A 3.5 N/A 30 N/A 30 N/A H1 N/A 105 mm N/A
887
904.8
AGDL3.5-30R1E22 $909.10 N/A N/A 3.5 N/A 30 N/A 30 N/A H1 N/A 105 mm N/A
888
909.1
AGDL3.5-30R1E24 $913.40 N/A N/A 3.5 N/A 30 N/A 30 N/A H1 N/A 105 mm N/A
889
913.4
AGDL3.5-30R1E25 $920.20 N/A N/A 3.5 N/A 30 N/A 30 N/A H1 N/A 105 mm N/A
890
920.2
AGDL3.5-30R1E28 $925.70 N/A N/A 3.5 N/A 30 N/A 30 N/A H1 N/A 105 mm N/A
891
925.7
AGDL3.5-36R1E19 $1,086.60 N/A N/A 3.5 N/A 36 N/A 36 N/A H1 N/A 126 mm N/A
893
1086.6
AGDL3.5-36R1E20 $1,087.70 N/A N/A 3.5 N/A 36 N/A 36 N/A H1 N/A 126 mm N/A
894
1087.7
AGDL3.5-36R1E22 $1,092.00 N/A N/A 3.5 N/A 36 N/A 36 N/A H1 N/A 126 mm N/A
895
1092
Unit of Measure
1 2 3 4 5 »