Popular series of straight bevel gears for many uses.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Duplex-Worm-Wheels--AGDL-
Duplex-Worm-Wheels--AGDL-_Dim
Unit of Measure
« 6 7 8 9 10 

Item #

Sell Price

CAD

Nominal Axial Module

Reduction Ratio

No. of teeth

Shape

Pitch Diameter (C)

Internal ID

Sell Price 1 Value

AGDL4-30R1E25 $1,064.80 N/A N/A 4 N/A 30 N/A 30 N/A HB N/A 120 mm N/A
945
1064.8
AGDL4-30R1E28 $1,070.10 N/A N/A 4 N/A 30 N/A 30 N/A HB N/A 120 mm N/A
946
1070.1
AGDL4-30R1E30 $1,071.50 N/A N/A 4 N/A 30 N/A 30 N/A HB N/A 120 mm N/A
947
1071.5
AGDL4-36R1E19 $1,234.60 N/A N/A 4 N/A 36 N/A 36 N/A HB N/A 144 mm N/A
949
1234.6
AGDL4-36R1E20 $1,235.80 N/A N/A 4 N/A 36 N/A 36 N/A HB N/A 144 mm N/A
950
1235.8
AGDL4-36R1E22 $1,239.80 N/A N/A 4 N/A 36 N/A 36 N/A HB N/A 144 mm N/A
951
1239.8
AGDL4-36R1E24 $1,243.80 N/A N/A 4 N/A 36 N/A 36 N/A HB N/A 144 mm N/A
952
1243.8
AGDL4-36R1E25 $1,250.10 N/A N/A 4 N/A 36 N/A 36 N/A HB N/A 144 mm N/A
953
1250.1
AGDL4-36R1E28 $1,255.30 N/A N/A 4 N/A 36 N/A 36 N/A HB N/A 144 mm N/A
954
1255.3
AGDL4-36R1E30 $1,256.60 N/A N/A 4 N/A 36 N/A 36 N/A HB N/A 144 mm N/A
955
1256.6
AGDL4-36R1E32 $1,265.40 N/A N/A 4 N/A 36 N/A 36 N/A HB N/A 144 mm N/A
956
1265.4
AGDL4-36R1E35 $1,276.20 N/A N/A 4 N/A 36 N/A 36 N/A HB N/A 144 mm N/A
957
1276.2
AGDL4-40R1E19 $1,267.40 N/A N/A 4 N/A 40 N/A 40 N/A HB N/A 160 mm N/A
959
1267.4
AGDL4-40R1E20 $1,268.50 N/A N/A 4 N/A 40 N/A 40 N/A HB N/A 160 mm N/A
960
1268.5
AGDL4-40R1E22 $1,272.60 N/A N/A 4 N/A 40 N/A 40 N/A HB N/A 160 mm N/A
961
1272.6
AGDL4-40R1E24 $1,276.50 N/A N/A 4 N/A 40 N/A 40 N/A HB N/A 160 mm N/A
962
1276.5
AGDL4-40R1E25 $1,282.70 N/A N/A 4 N/A 40 N/A 40 N/A HB N/A 160 mm N/A
963
1282.7
AGDL4-40R1E28 $1,287.80 N/A N/A 4 N/A 40 N/A 40 N/A HB N/A 160 mm N/A
964
1287.8
AGDL4-40R1E30 $1,289.20 N/A N/A 4 N/A 40 N/A 40 N/A HB N/A 160 mm N/A
965
1289.2
AGDL4-40R1E32 $1,298.00 N/A N/A 4 N/A 40 N/A 40 N/A HB N/A 160 mm N/A
966
1298
AGDL4-40R1E35 $1,308.60 N/A N/A 4 N/A 40 N/A 40 N/A HB N/A 160 mm N/A
967
1308.6
AGDL4-50R1E19 $1,507.10 N/A N/A 4 N/A 50 N/A 50 N/A HB N/A 200 mm N/A
969
1507.1
AGDL4-50R1E20 $1,508.10 N/A N/A 4 N/A 50 N/A 50 N/A HB N/A 200 mm N/A
970
1508.1
AGDL4-50R1E22 $1,512.10 N/A N/A 4 N/A 50 N/A 50 N/A HB N/A 200 mm N/A
971
1512.1
AGDL4-50R1E24 $1,515.80 N/A N/A 4 N/A 50 N/A 50 N/A HB N/A 200 mm N/A
972
1515.8
Unit of Measure
« 6 7 8 9 10