Popular series of straight bevel gears for many uses.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Duplex-Worm-Wheels--AGDL-
Duplex-Worm-Wheels--AGDL-_Dim
Unit of Measure
« 6 7 8 9 10 

Item #

Sell Price

CAD

Nominal Axial Module

Reduction Ratio

No. of teeth

Shape

Pitch Diameter (C)

Internal ID

Sell Price 1 Value

AGDL4-50R1E25 $1,521.80 N/A N/A 4 N/A 50 N/A 50 N/A HB N/A 200 mm N/A
973
1521.8
AGDL4-50R1E28 $1,526.70 N/A N/A 4 N/A 50 N/A 50 N/A HB N/A 200 mm N/A
974
1526.7
AGDL4-50R1E30 $1,528.10 N/A N/A 4 N/A 50 N/A 50 N/A HB N/A 200 mm N/A
975
1528.1
AGDL4-50R1E32 $1,536.60 N/A N/A 4 N/A 50 N/A 50 N/A HB N/A 200 mm N/A
976
1536.6
AGDL4-50R1E35 $1,546.80 N/A N/A 4 N/A 50 N/A 50 N/A HB N/A 200 mm N/A
977
1546.8
AGDL4-50R1E38 $1,555.10 N/A N/A 4 N/A 50 N/A 50 N/A HB N/A 200 mm N/A
978
1555.1
AGDL4-50R1E40 $1,563.50 N/A N/A 4 N/A 50 N/A 50 N/A HB N/A 200 mm N/A
979
1563.5
AGDL4-50R1E42 $1,572.40 N/A N/A 4 N/A 50 N/A 50 N/A HB N/A 200 mm N/A
980
1572.4
AGDL4-60R1E25 $1,652.10 N/A N/A 4 N/A 60 N/A 60 N/A H5 N/A 240 mm N/A
982
1652.1
AGDL4-60R1E28 $1,657.00 N/A N/A 4 N/A 60 N/A 60 N/A H5 N/A 240 mm N/A
983
1657
AGDL4-60R1E30 $1,658.20 N/A N/A 4 N/A 60 N/A 60 N/A H5 N/A 240 mm N/A
984
1658.2
AGDL4-60R1E32 $1,666.60 N/A N/A 4 N/A 60 N/A 60 N/A H5 N/A 240 mm N/A
985
1666.6
AGDL4-60R1E35 $1,676.70 N/A N/A 4 N/A 60 N/A 60 N/A H5 N/A 240 mm N/A
986
1676.7
AGDL4-60R1E38 $1,684.80 N/A N/A 4 N/A 60 N/A 60 N/A H5 N/A 240 mm N/A
987
1684.8
AGDL4-60R1E40 $1,693.10 N/A N/A 4 N/A 60 N/A 60 N/A H5 N/A 240 mm N/A
988
1693.1
AGDL4-60R1E42 $1,701.80 N/A N/A 4 N/A 60 N/A 60 N/A H5 N/A 240 mm N/A
989
1701.8
AGDL4-60R1E45 $1,705.60 N/A N/A 4 N/A 60 N/A 60 N/A H5 N/A 240 mm N/A
990
1705.6
AGDL4-60R1E48 $1,709.50 N/A N/A 4 N/A 60 N/A 60 N/A H5 N/A 240 mm N/A
991
1709.5
AGDL4-60R1E50 $1,713.30 N/A N/A 4 N/A 60 N/A 60 N/A H5 N/A 240 mm N/A
992
1713.3
AGDL5-20R1 $0.00 N/A N/A 5 N/A N/A 20 N/A N/A N/A
993
0
AGDL5-30R1 $0.00 N/A N/A 5 N/A N/A 30 N/A N/A N/A
994
0
AGDL5-36R1 $0.00 N/A N/A 5 N/A N/A 36 N/A N/A N/A
995
0
AGDL5-40R1 $0.00 N/A N/A 5 N/A N/A 40 N/A N/A N/A
996
0
AGDL5-50R1 $0.00 N/A N/A 5 N/A N/A 50 N/A N/A N/A
997
0
AGDL5-60R1 $0.00 N/A N/A 5 N/A N/A 60 N/A N/A N/A
998
0
Unit of Measure
« 6 7 8 9 10