Popular series of straight bevel gears for many uses.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Duplex-Worm-Wheels--AGDL-
Duplex-Worm-Wheels--AGDL-_Dim
Unit of Measure
« 6 7 8 9 10 

Item #

Sell Price

CAD

Nominal Axial Module

Reduction Ratio

No. of teeth

Shape

Pitch Diameter (C)

Internal ID

Sell Price 1 Value

AGDL5-20R1S $0.00 N/A N/A 5 N/A 20 N/A 20 N/A H1 N/A 100 mm N/A
{0}USD
AGDL5-30R1S $0.00 N/A N/A 5 N/A 30 N/A 30 N/A H1 N/A 150 mm N/A
{0}USD
AGDL5-40R1S $0.00 N/A N/A 5 N/A 40 N/A 40 N/A H1 N/A 200 mm N/A
{0}USD
AGDL5-50R1S $0.00 N/A N/A 5 N/A 50 N/A 50 N/A H1 N/A 250 mm N/A
{0}USD
AGDL5-60R1S $0.00 N/A N/A 5 N/A 60 N/A 60 N/A H1 N/A 300 mm N/A
{0}USD
AGDL6-20R1 $0.00 N/A N/A 6 N/A N/A 20 N/A N/A N/A
999
0
AGDL6-30R1 $0.00 N/A N/A 6 N/A N/A 30 N/A N/A N/A
1000
0
AGDL6-36R1 $0.00 N/A N/A 6 N/A N/A 36 N/A N/A N/A
1001
0
AGDL6-40R1 $0.00 N/A N/A 6 N/A N/A 40 N/A N/A N/A
1002
0
AGDL6-50R1 $0.00 N/A N/A 6 N/A N/A 50 N/A N/A N/A
1003
0
AGDL6-60R1 $0.00 N/A N/A 6 N/A N/A 60 N/A N/A N/A
1004
0
AGDL6-20R1S $0.00 N/A N/A 6 N/A 20 N/A 20 N/A H1 N/A 120 mm N/A
{0}USD
AGDL6-30R1S $0.00 N/A N/A 6 N/A 30 N/A 30 N/A H1 N/A 180 mm N/A
{0}USD
AGDL6-40R1S $0.00 N/A N/A 6 N/A 40 N/A 40 N/A H1 N/A 240 mm N/A
{0}USD
AGDL6-50R1S $0.00 N/A N/A 6 N/A 50 N/A 50 N/A H1 N/A 300 mm N/A
{0}USD
AGDL6-60R1S $0.00 N/A N/A 6 N/A 60 N/A 60 N/A H1 N/A 360 mm N/A
{0}USD
Unit of Measure
« 6 7 8 9 10