Popular series of straight bevel gears for many uses.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Duplex-Worm-Wheels--AGDL-
Duplex-Worm-Wheels--AGDL-_Dim
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Nominal Axial Module

Reduction Ratio

No. of teeth

Shape

Pitch Diameter (C)

Internal ID

Sell Price 1 Value

AGDL3-30R1E22 $847.30 N/A N/A 3 N/A 30 N/A 30 N/A H1 N/A 90 mm N/A
845
847.3
AGDL3-30R1E24 $848.30 N/A N/A 3 N/A 30 N/A 30 N/A H1 N/A 90 mm N/A
846
848.3
AGDL3-30R1E25 $855.20 N/A N/A 3 N/A 30 N/A 30 N/A H1 N/A 90 mm N/A
847
855.2
AGDL3-36R1E19 $921.20 N/A N/A 3 N/A 36 N/A 36 N/A H1 N/A 108 mm N/A
849
921.2
AGDL3-36R1E20 $922.40 N/A N/A 3 N/A 36 N/A 36 N/A H1 N/A 108 mm N/A
850
922.4
AGDL3-36R1E22 $926.80 N/A N/A 3 N/A 36 N/A 36 N/A H1 N/A 108 mm N/A
851
926.8
AGDL3-36R1E24 $927.70 N/A N/A 3 N/A 36 N/A 36 N/A H1 N/A 108 mm N/A
852
927.7
AGDL3-36R1E25 $934.40 N/A N/A 3 N/A 36 N/A 36 N/A H1 N/A 108 mm N/A
853
934.4
AGDL3-36R1E28 $939.90 N/A N/A 3 N/A 36 N/A 36 N/A H1 N/A 108 mm N/A
854
939.9
AGDL3-40R1E19 $923.70 N/A N/A 3 N/A 40 N/A 40 N/A HB N/A 120 mm N/A
856
923.7
AGDL3-40R1E20 $925.00 N/A N/A 3 N/A 40 N/A 40 N/A HB N/A 120 mm N/A
857
925
AGDL3-40R1E22 $929.30 N/A N/A 3 N/A 40 N/A 40 N/A HB N/A 120 mm N/A
858
929.3
AGDL3-40R1E24 $930.10 N/A N/A 3 N/A 40 N/A 40 N/A HB N/A 120 mm N/A
859
930.1
AGDL3-40R1E25 $936.90 N/A N/A 3 N/A 40 N/A 40 N/A HB N/A 120 mm N/A
860
936.9
AGDL3-40R1E28 $942.50 N/A N/A 3 N/A 40 N/A 40 N/A HB N/A 120 mm N/A
861
942.5
AGDL3-50R1E19 $1,049.00 N/A N/A 3 N/A 50 N/A 50 N/A HB N/A 150 mm N/A
863
1049
AGDL3-50R1E20 $1,050.30 N/A N/A 3 N/A 50 N/A 50 N/A HB N/A 150 mm N/A
864
1050.3
AGDL3-50R1E22 $1,054.50 N/A N/A 3 N/A 50 N/A 50 N/A HB N/A 150 mm N/A
865
1054.5
AGDL3-50R1E24 $1,055.30 N/A N/A 3 N/A 50 N/A 50 N/A HB N/A 150 mm N/A
866
1055.3
AGDL3-50R1E25 $1,061.90 N/A N/A 3 N/A 50 N/A 50 N/A HB N/A 150 mm N/A
867
1061.9
AGDL3-50R1E28 $1,067.30 N/A N/A 3 N/A 50 N/A 50 N/A HB N/A 150 mm N/A
868
1067.3
AGDL3-50R1E30 $1,065.30 N/A N/A 3 N/A 50 N/A 50 N/A HB N/A 150 mm N/A
869
1065.3
AGDL3-50R1E32 $1,074.50 N/A N/A 3 N/A 50 N/A 50 N/A HB N/A 150 mm N/A
870
1074.5
AGDL3-60R1E19 $1,207.70 N/A N/A 3 N/A 60 N/A 60 N/A HB N/A 180 mm N/A
872
1207.7
AGDL3-60R1E20 $1,208.90 N/A N/A 3 N/A 60 N/A 60 N/A HB N/A 180 mm N/A
873
1208.9
Unit of Measure
1 2 3 4 5 »