Popular series of straight bevel gears for many uses.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Duplex-Worm-Wheels--AGDL-
Duplex-Worm-Wheels--AGDL-_Dim
Unit of Measure
« 6 7 8 9 10 

Item #

Sell Price

CAD

Nominal Axial Module

Reduction Ratio

No. of teeth

Shape

Pitch Diameter (C)

Internal ID

Sell Price 1 Value

AGDL3.5-60R1E22 $1,481.70 N/A N/A 3.5 N/A 60 N/A 60 N/A HB N/A 210 mm N/A
924
1481.7
AGDL3.5-60R1E24 $1,485.50 N/A N/A 3.5 N/A 60 N/A 60 N/A HB N/A 210 mm N/A
925
1485.5
AGDL3.5-60R1E25 $1,491.60 N/A N/A 3.5 N/A 60 N/A 60 N/A HB N/A 210 mm N/A
926
1491.6
AGDL3.5-60R1E28 $1,496.50 N/A N/A 3.5 N/A 60 N/A 60 N/A HB N/A 210 mm N/A
927
1496.5
AGDL3.5-60R1E30 $1,494.80 N/A N/A 3.5 N/A 60 N/A 60 N/A HB N/A 210 mm N/A
928
1494.8
AGDL3.5-60R1E32 $1,503.30 N/A N/A 3.5 N/A 60 N/A 60 N/A HB N/A 210 mm N/A
929
1503.3
AGDL3.5-60R1E35 $1,513.50 N/A N/A 3.5 N/A 60 N/A 60 N/A HB N/A 210 mm N/A
930
1513.5
AGDL3.5-60R1E38 $1,522.00 N/A N/A 3.5 N/A 60 N/A 60 N/A HB N/A 210 mm N/A
931
1522
AGDL3.5-60R1E40 $1,520.70 N/A N/A 3.5 N/A 60 N/A 60 N/A HB N/A 210 mm N/A
932
1520.7
AGDL3.5-60R1E42 $1,529.60 N/A N/A 3.5 N/A 60 N/A 60 N/A HB N/A 210 mm N/A
933
1529.6
AGDL4-20R1 $298.67 N/A CAD Icon (for items table) N/A 4 N/A 20 N/A 20 N/A H1 N/A 80 mm N/A
934
298.67
AGDL4-30R1 $459.34 N/A CAD Icon (for items table) N/A 4 N/A 30 N/A 30 N/A HB N/A 120 mm N/A
940
459.34
AGDL4-36R1 $619.73 N/A CAD Icon (for items table) N/A 4 N/A 36 N/A 36 N/A HB N/A 144 mm N/A
948
619.73
AGDL4-40R1 $652.31 N/A CAD Icon (for items table) N/A 4 N/A 40 N/A 40 N/A HB N/A 160 mm N/A
958
652.31
AGDL4-50R1 $870.84 N/A CAD Icon (for items table) N/A 4 N/A 50 N/A 50 N/A HB N/A 200 mm N/A
968
870.84
AGDL4-60R1 $1,031.77 N/A CAD Icon (for items table) N/A 4 N/A 60 N/A 60 N/A H5 N/A 240 mm N/A
981
1031.77
AGDL4-20R1E19 $870.30 N/A N/A 4 N/A 20 N/A 20 N/A H1 N/A 80 mm N/A
935
870.3
AGDL4-20R1E20 $871.50 N/A N/A 4 N/A 20 N/A 20 N/A H1 N/A 80 mm N/A
936
871.5
AGDL4-20R1E22 $875.90 N/A N/A 4 N/A 20 N/A 20 N/A H1 N/A 80 mm N/A
937
875.9
AGDL4-20R1E24 $880.20 N/A N/A 4 N/A 20 N/A 20 N/A H1 N/A 80 mm N/A
938
880.2
AGDL4-20R1E25 $887.00 N/A N/A 4 N/A 20 N/A 20 N/A H1 N/A 80 mm N/A
939
887
AGDL4-30R1E19 $1,048.80 N/A N/A 4 N/A 30 N/A 30 N/A HB N/A 120 mm N/A
941
1048.8
AGDL4-30R1E20 $1,049.90 N/A N/A 4 N/A 30 N/A 30 N/A HB N/A 120 mm N/A
942
1049.9
AGDL4-30R1E22 $1,054.20 N/A N/A 4 N/A 30 N/A 30 N/A HB N/A 120 mm N/A
943
1054.2
AGDL4-30R1E24 $1,058.20 N/A N/A 4 N/A 30 N/A 30 N/A HB N/A 120 mm N/A
944
1058.2
Unit of Measure
« 6 7 8 9 10