Aluminum bronze made products have excellent wear resistance.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Plastic-Worm-Gears--DG-
Plastic-Worm-Gears--DG-_Dim
Unit of Measure
1 

Item #

Sell Price

CAD

Number of Start

Reduction Ratio

Module

No. of teeth

Pitch Diameter (C)

Internal ID

Sell Price 1 Value

DG0.5-20R1 $7.70 N/A CAD Icon (for items table) N/A 1 N/A 20 N/A 0.5 N/A 20 N/A 10.01 mm N/A
2543
7.7
DG0.5-20R2 $7.70 N/A CAD Icon (for items table) N/A 2 N/A 10 N/A 0.5 N/A 20 N/A 10.04 mm N/A
2544
7.7
DG0.5-30R1 $8.18 N/A CAD Icon (for items table) N/A 1 N/A 30 N/A 0.5 N/A 30 N/A 15.02 mm N/A
2545
8.18
DG0.5-30R2 $8.18 N/A CAD Icon (for items table) N/A 2 N/A 15 N/A 0.5 N/A 30 N/A 15.06 mm N/A
2546
8.18
DG0.5-40R1 $9.59 N/A CAD Icon (for items table) N/A 1 N/A 40 N/A 0.5 N/A 40 N/A 20.02 mm N/A
2547
9.59
DG0.5-50R1 $10.78 N/A CAD Icon (for items table) N/A 1 N/A 50 N/A 0.5 N/A 50 N/A 25.03 mm N/A
2548
10.78
DG0.5-60R1 $12.45 N/A CAD Icon (for items table) N/A 1 N/A 60 N/A 0.5 N/A 60 N/A 30.03 mm N/A
2549
12.45
DG0.8-20R1 $8.66 N/A CAD Icon (for items table) N/A 1 N/A 20 N/A 0.8 N/A 20 N/A 16.03 mm N/A
2550
8.66
DG0.8-20R2 $8.66 N/A CAD Icon (for items table) N/A 2 N/A 10 N/A 0.8 N/A 20 N/A 16.11 mm N/A
2551
8.66
DG0.8-30R1 $10.95 N/A CAD Icon (for items table) N/A 1 N/A 30 N/A 0.8 N/A 30 N/A 24.04 mm N/A
2552
10.95
DG0.8-30R2 $10.95 N/A CAD Icon (for items table) N/A 2 N/A 15 N/A 0.8 N/A 30 N/A 24.16 mm N/A
2553
10.95
DG0.8-40R1 $13.22 N/A CAD Icon (for items table) N/A 1 N/A 40 N/A 0.8 N/A 40 N/A 32.05 mm N/A
2554
13.22
DG0.8-50R1 $16.06 N/A CAD Icon (for items table) N/A 1 N/A 50 N/A 0.8 N/A 50 N/A 40.07 mm N/A
2555
16.06
DG0.8-60R1 $19.67 N/A CAD Icon (for items table) N/A 1 N/A 60 N/A 0.8 N/A 60 N/A 48.08 mm N/A
2556
19.67
Unit of Measure
1