Plastic Worm Gears (DG)
Worm Gears
Aluminum bronze made products have excellent wear resistance.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Number of Start
Reduction Ratio
Module
No. of teeth
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Item # |
Sell Price |
CAD |
Number of Start |
Reduction Ratio |
Module |
No. of teeth |
Pitch Diameter (C) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| DG0.5-20R1 | $7.70 |
CAD
N/A
|
Number of Start N/A 1 | Reduction Ratio N/A 20 | Module N/A 0.5 | No. of teeth N/A 20 | Pitch Diameter (C) N/A 0.394 in10.01 mm |
Internal ID
N/A
2543 |
7.7 |
| DG0.5-20R2 | $7.70 |
CAD
N/A
|
Number of Start N/A 2 | Reduction Ratio N/A 10 | Module N/A 0.5 | No. of teeth N/A 20 | Pitch Diameter (C) N/A 0.395 in10.04 mm |
Internal ID
N/A
2544 |
7.7 |
| DG0.5-30R1 | $8.18 |
CAD
N/A
|
Number of Start N/A 1 | Reduction Ratio N/A 30 | Module N/A 0.5 | No. of teeth N/A 30 | Pitch Diameter (C) N/A 0.591 in15.02 mm |
Internal ID
N/A
2545 |
8.18 |
| DG0.5-30R2 | $8.18 |
CAD
N/A
|
Number of Start N/A 2 | Reduction Ratio N/A 15 | Module N/A 0.5 | No. of teeth N/A 30 | Pitch Diameter (C) N/A 0.593 in15.06 mm |
Internal ID
N/A
2546 |
8.18 |
| DG0.5-40R1 | $9.59 |
CAD
N/A
|
Number of Start N/A 1 | Reduction Ratio N/A 40 | Module N/A 0.5 | No. of teeth N/A 40 | Pitch Diameter (C) N/A 0.788 in20.02 mm |
Internal ID
N/A
2547 |
9.59 |
| DG0.5-50R1 | $10.78 |
CAD
N/A
|
Number of Start N/A 1 | Reduction Ratio N/A 50 | Module N/A 0.5 | No. of teeth N/A 50 | Pitch Diameter (C) N/A 0.985 in25.03 mm |
Internal ID
N/A
2548 |
10.78 |
| DG0.5-60R1 | $12.45 |
CAD
N/A
|
Number of Start N/A 1 | Reduction Ratio N/A 60 | Module N/A 0.5 | No. of teeth N/A 60 | Pitch Diameter (C) N/A 1.182 in30.03 mm |
Internal ID
N/A
2549 |
12.45 |
| DG0.8-20R1 | $8.66 |
CAD
N/A
|
Number of Start N/A 1 | Reduction Ratio N/A 20 | Module N/A 0.8 | No. of teeth N/A 20 | Pitch Diameter (C) N/A 0.631 in16.03 mm |
Internal ID
N/A
2550 |
8.66 |
| DG0.8-20R2 | $8.66 |
CAD
N/A
|
Number of Start N/A 2 | Reduction Ratio N/A 10 | Module N/A 0.8 | No. of teeth N/A 20 | Pitch Diameter (C) N/A 0.634 in16.11 mm |
Internal ID
N/A
2551 |
8.66 |
| DG0.8-30R1 | $10.95 |
CAD
N/A
|
Number of Start N/A 1 | Reduction Ratio N/A 30 | Module N/A 0.8 | No. of teeth N/A 30 | Pitch Diameter (C) N/A 0.946 in24.04 mm |
Internal ID
N/A
2552 |
10.95 |
| DG0.8-30R2 | $10.95 |
CAD
N/A
|
Number of Start N/A 2 | Reduction Ratio N/A 15 | Module N/A 0.8 | No. of teeth N/A 30 | Pitch Diameter (C) N/A 0.951 in24.16 mm |
Internal ID
N/A
2553 |
10.95 |
| DG0.8-40R1 | $13.22 |
CAD
N/A
|
Number of Start N/A 1 | Reduction Ratio N/A 40 | Module N/A 0.8 | No. of teeth N/A 40 | Pitch Diameter (C) N/A 1.262 in32.05 mm |
Internal ID
N/A
2554 |
13.22 |
| DG0.8-50R1 | $16.06 |
CAD
N/A
|
Number of Start N/A 1 | Reduction Ratio N/A 50 | Module N/A 0.8 | No. of teeth N/A 50 | Pitch Diameter (C) N/A 1.578 in40.07 mm |
Internal ID
N/A
2555 |
16.06 |
| DG0.8-60R1 | $19.67 |
CAD
N/A
|
Number of Start N/A 1 | Reduction Ratio N/A 60 | Module N/A 0.8 | No. of teeth N/A 60 | Pitch Diameter (C) N/A 1.893 in48.08 mm |
Internal ID
N/A
2556 |
19.67 |