Inch Gears
All Categories
Now Available from KHK are stock inch spur gears to meet your requirements for quality products, with quick delivery and afffordable pricing.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of teeth
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Face Width (E) (in)
Face Width (E) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of teeth |
Bore (A) |
Pitch Diameter (C) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| SSDP12PA20-48 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.1167 | No. of teeth N/A 48 | Bore (A) N/A 0.625 in15.875 mm | Pitch Diameter (C) N/A 4.000 in101.6 mm |
Internal ID
N/A
24024 |
0 |
| SSDP12PA20-60 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.1167 | No. of teeth N/A 60 | Bore (A) N/A 0.750 in19.05 mm | Pitch Diameter (C) N/A 5.000 in127 mm |
Internal ID
N/A
24025 |
0 |
| SSDP12PA20-72 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.1167 | No. of teeth N/A 72 | Bore (A) N/A 0.750 in19.05 mm | Pitch Diameter (C) N/A 6.000 in152.4 mm |
Internal ID
N/A
24026 |
0 |
| SSDP12PA20-84 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.1167 | No. of teeth N/A 84 | Bore (A) N/A 0.750 in19.05 mm | Pitch Diameter (C) N/A 7.000 in177.8 mm |
Internal ID
N/A
24027 |
0 |
| SSDP12PA20-96 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.1167 | No. of teeth N/A 96 | Bore (A) N/A 0.750 in19.05 mm | Pitch Diameter (C) N/A 8.000 in203.2 mm |
Internal ID
N/A
24028 |
0 |
| SSDP10PA14.5-18 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.54 | No. of teeth N/A 18 | Bore (A) N/A 0.750 in19.05 mm | Pitch Diameter (C) N/A 1.800 in45.72 mm |
Internal ID
N/A
23967 |
0 |
| SSDP10PA14.5-20 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.54 | No. of teeth N/A 20 | Bore (A) N/A 0.750 in19.05 mm | Pitch Diameter (C) N/A 2.000 in50.8 mm |
Internal ID
N/A
23968 |
0 |
| SSDP10PA14.5-24 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.54 | No. of teeth N/A 24 | Bore (A) N/A 0.750 in19.05 mm | Pitch Diameter (C) N/A 2.400 in60.96 mm |
Internal ID
N/A
23969 |
0 |
| SSDP10PA14.5-25 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.54 | No. of teeth N/A 25 | Bore (A) N/A 0.750 in19.05 mm | Pitch Diameter (C) N/A 2.500 in63.5 mm |
Internal ID
N/A
23970 |
0 |
| SSDP10PA14.5-30 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.54 | No. of teeth N/A 30 | Bore (A) N/A 0.750 in19.05 mm | Pitch Diameter (C) N/A 3.000 in76.2 mm |
Internal ID
N/A
23971 |
0 |
| SSDP10PA14.5-32 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.54 | No. of teeth N/A 32 | Bore (A) N/A 0.750 in19.05 mm | Pitch Diameter (C) N/A 3.200 in81.28 mm |
Internal ID
N/A
23972 |
0 |
| SSDP10PA14.5-36 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.54 | No. of teeth N/A 36 | Bore (A) N/A 0.750 in19.05 mm | Pitch Diameter (C) N/A 3.600 in91.44 mm |
Internal ID
N/A
23973 |
0 |
| SSDP10PA14.5-40 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.54 | No. of teeth N/A 40 | Bore (A) N/A 0.875 in22.225 mm | Pitch Diameter (C) N/A 4.000 in101.6 mm |
Internal ID
N/A
23974 |
0 |
| SSDP10PA14.5-45 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.54 | No. of teeth N/A 45 | Bore (A) N/A 0.875 in22.225 mm | Pitch Diameter (C) N/A 4.500 in114.3 mm |
Internal ID
N/A
23975 |
0 |
| SSDP10PA14.5-48 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.54 | No. of teeth N/A 48 | Bore (A) N/A 0.875 in22.225 mm | Pitch Diameter (C) N/A 4.800 in121.92 mm |
Internal ID
N/A
23976 |
0 |
| SSDP10PA14.5-50 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.54 | No. of teeth N/A 50 | Bore (A) N/A 0.875 in22.225 mm | Pitch Diameter (C) N/A 5.000 in127 mm |
Internal ID
N/A
23977 |
0 |
| SSDP10PA14.5-60 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.54 | No. of teeth N/A 60 | Bore (A) N/A 0.875 in22.225 mm | Pitch Diameter (C) N/A 6.000 in152.4 mm |
Internal ID
N/A
23978 |
0 |
| SSDP10PA14.5-70 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.54 | No. of teeth N/A 70 | Bore (A) N/A 0.875 in22.225 mm | Pitch Diameter (C) N/A 7.000 in177.8 mm |
Internal ID
N/A
23979 |
0 |
| SSDP10PA14.5-72 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.54 | No. of teeth N/A 72 | Bore (A) N/A 0.875 in22.225 mm | Pitch Diameter (C) N/A 7.200 in182.88 mm |
Internal ID
N/A
23980 |
0 |
| SSDP10PA14.5-80 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.54 | No. of teeth N/A 80 | Bore (A) N/A 0.875 in22.225 mm | Pitch Diameter (C) N/A 8.000 in203.2 mm |
Internal ID
N/A
23981 |
0 |
| SSDP10PA14.5-90 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.54 | No. of teeth N/A 90 | Bore (A) N/A 0.875 in22.225 mm | Pitch Diameter (C) N/A 9.000 in228.6 mm |
Internal ID
N/A
23982 |
0 |
| SSDP10PA20-18 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.54 | No. of teeth N/A 18 | Bore (A) N/A 0.750 in19.05 mm | Pitch Diameter (C) N/A 1.800 in45.72 mm |
Internal ID
N/A
23983 |
0 |
| SSDP10PA20-20 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.54 | No. of teeth N/A 20 | Bore (A) N/A 0.750 in19.05 mm | Pitch Diameter (C) N/A 2.000 in50.8 mm |
Internal ID
N/A
23984 |
0 |
| SSDP10PA20-24 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.54 | No. of teeth N/A 24 | Bore (A) N/A 0.750 in19.05 mm | Pitch Diameter (C) N/A 2.400 in60.96 mm |
Internal ID
N/A
23985 |
0 |
| SSDP10PA20-25 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.54 | No. of teeth N/A 25 | Bore (A) N/A 0.750 in19.05 mm | Pitch Diameter (C) N/A 2.500 in63.5 mm |
Internal ID
N/A
23986 |
0 |