Inch Gears
All Categories
Now Available from KHK are stock inch spur gears to meet your requirements for quality products, with quick delivery and afffordable pricing.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of teeth
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Face Width (E) (in)
Face Width (E) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of teeth |
Bore (A) |
Pitch Diameter (C) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| SSDP8PA20-18 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 3.175 | No. of teeth N/A 18 | Bore (A) N/A 0.875 in22.23 mm | Pitch Diameter (C) N/A 2.250 in57.15 mm |
Internal ID
N/A
24076 |
0 |
| SSDP8PA20-20 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 3.175 | No. of teeth N/A 20 | Bore (A) N/A 0.875 in22.23 mm | Pitch Diameter (C) N/A 2.500 in63.5 mm |
Internal ID
N/A
24077 |
0 |
| SSDP8PA20-24 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 3.175 | No. of teeth N/A 24 | Bore (A) N/A 0.875 in22.23 mm | Pitch Diameter (C) N/A 3.000 in76.2 mm |
Internal ID
N/A
24078 |
0 |
| SSDP8PA20-28 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 3.175 | No. of teeth N/A 28 | Bore (A) N/A 0.875 in22.23 mm | Pitch Diameter (C) N/A 3.500 in88.9 mm |
Internal ID
N/A
24079 |
0 |
| SSDP8PA20-30 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 3.175 | No. of teeth N/A 30 | Bore (A) N/A 0.875 in22.23 mm | Pitch Diameter (C) N/A 3.750 in95.25 mm |
Internal ID
N/A
24080 |
0 |
| SSDP8PA20-32 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 3.175 | No. of teeth N/A 32 | Bore (A) N/A 1.000 in25.4 mm | Pitch Diameter (C) N/A 4.000 in101.6 mm |
Internal ID
N/A
24081 |
0 |
| SSDP8PA20-36 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 3.175 | No. of teeth N/A 36 | Bore (A) N/A 1.000 in25.4 mm | Pitch Diameter (C) N/A 4.500 in114.3 mm |
Internal ID
N/A
24082 |
0 |
| SSDP8PA20-40 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 3.175 | No. of teeth N/A 40 | Bore (A) N/A 1.000 in25.4 mm | Pitch Diameter (C) N/A 5.000 in127 mm |
Internal ID
N/A
24083 |
0 |
| SSDP8PA20-48 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 3.175 | No. of teeth N/A 48 | Bore (A) N/A 1.000 in25.4 mm | Pitch Diameter (C) N/A 6.000 in152.4 mm |
Internal ID
N/A
24084 |
0 |
| SSDP8PA20-52 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 3.175 | No. of teeth N/A 52 | Bore (A) N/A 1.000 in25.4 mm | Pitch Diameter (C) N/A 6.500 in165.1 mm |
Internal ID
N/A
24085 |
0 |
| SSDP8PA20-60 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 3.175 | No. of teeth N/A 60 | Bore (A) N/A 1.000 in25.4 mm | Pitch Diameter (C) N/A 7.500 in190.5 mm |
Internal ID
N/A
24086 |
0 |
| SSDP8PA20-68 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 3.175 | No. of teeth N/A 68 | Bore (A) N/A 1.000 in25.4 mm | Pitch Diameter (C) N/A 8.500 in215.9 mm |
Internal ID
N/A
24087 |
0 |
| SSDP8PA20-72 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 3.175 | No. of teeth N/A 72 | Bore (A) N/A 1.000 in25.4 mm | Pitch Diameter (C) N/A 9.000 in228.6 mm |
Internal ID
N/A
24088 |
0 |
| SSDP6PA14.5-18 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 4.233 | No. of teeth N/A 18 | Bore (A) N/A 1.000 in25.4 mm | Pitch Diameter (C) N/A 3.000 in76.2 mm |
Internal ID
N/A
24043 |
0 |
| SSDP6PA14.5-20 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 4.233 | No. of teeth N/A 20 | Bore (A) N/A 1.000 in25.4 mm | Pitch Diameter (C) N/A 3.333 in84.67 mm |
Internal ID
N/A
24044 |
0 |
| SSDP6PA14.5-24 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 4.233 | No. of teeth N/A 24 | Bore (A) N/A 1.125 in28.575 mm | Pitch Diameter (C) N/A 4.000 in101.6 mm |
Internal ID
N/A
24045 |
0 |
| SSDP6PA14.5-28 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 4.233 | No. of teeth N/A 28 | Bore (A) N/A 1.125 in28.575 mm | Pitch Diameter (C) N/A 4.667 in118.53 mm |
Internal ID
N/A
24046 |
0 |
| SSDP6PA14.5-30 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 4.233 | No. of teeth N/A 30 | Bore (A) N/A 1.125 in28.575 mm | Pitch Diameter (C) N/A 5.000 in127 mm |
Internal ID
N/A
24047 |
0 |
| SSDP6PA14.5-36 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 4.233 | No. of teeth N/A 36 | Bore (A) N/A 1.125 in28.575 mm | Pitch Diameter (C) N/A 6.000 in152.4 mm |
Internal ID
N/A
24048 |
0 |
| SSDP6PA14.5-40 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 4.233 | No. of teeth N/A 40 | Bore (A) N/A 1.125 in28.575 mm | Pitch Diameter (C) N/A 6.667 in169.33 mm |
Internal ID
N/A
24049 |
0 |
| SSDP6PA14.5-42 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 4.233 | No. of teeth N/A 42 | Bore (A) N/A 1.125 in28.575 mm | Pitch Diameter (C) N/A 7.000 in177.8 mm |
Internal ID
N/A
24050 |
0 |
| SSDP6PA14.5-48 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 4.233 | No. of teeth N/A 48 | Bore (A) N/A 1.125 in28.575 mm | Pitch Diameter (C) N/A 8.000 in203.2 mm |
Internal ID
N/A
24051 |
0 |
| SSDP6PA14.5-52 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 4.233 | No. of teeth N/A 52 | Bore (A) N/A 1.125 in28.575 mm | Pitch Diameter (C) N/A 8.667 in220.13 mm |
Internal ID
N/A
24052 |
0 |
| SSDP6PA20-18 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 4.233 | No. of teeth N/A 18 | Bore (A) N/A 1.000 in25.4 mm | Pitch Diameter (C) N/A 3.000 in76.2 mm |
Internal ID
N/A
24053 |
0 |
| SSDP6PA20-20 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 4.233 | No. of teeth N/A 20 | Bore (A) N/A 1.000 in25.4 mm | Pitch Diameter (C) N/A 3.333 in84.67 mm |
Internal ID
N/A
24054 |
0 |