Inch Gears
All Categories
Now Available from KHK are stock inch spur gears to meet your requirements for quality products, with quick delivery and afffordable pricing.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of teeth
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Face Width (E) (in)
Face Width (E) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of teeth |
Bore (A) |
Pitch Diameter (C) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| SSDP6PA20-24 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 4.233 | No. of teeth N/A 24 | Bore (A) N/A 1.125 in28.575 mm | Pitch Diameter (C) N/A 4.000 in101.6 mm |
Internal ID
N/A
24055 |
0 |
| SSDP6PA20-28 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 4.233 | No. of teeth N/A 28 | Bore (A) N/A 1.125 in28.575 mm | Pitch Diameter (C) N/A 4.667 in118.53 mm |
Internal ID
N/A
24056 |
0 |
| SSDP6PA20-30 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 4.233 | No. of teeth N/A 30 | Bore (A) N/A 1.125 in28.575 mm | Pitch Diameter (C) N/A 5.000 in127 mm |
Internal ID
N/A
24057 |
0 |
| SSDP6PA20-36 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 4.233 | No. of teeth N/A 36 | Bore (A) N/A 1.125 in28.575 mm | Pitch Diameter (C) N/A 6.000 in152.4 mm |
Internal ID
N/A
24058 |
0 |
| SSDP6PA20-40 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 4.233 | No. of teeth N/A 40 | Bore (A) N/A 1.125 in28.575 mm | Pitch Diameter (C) N/A 6.667 in169.33 mm |
Internal ID
N/A
24059 |
0 |
| SSDP6PA20-42 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 4.233 | No. of teeth N/A 42 | Bore (A) N/A 1.125 in28.575 mm | Pitch Diameter (C) N/A 7.000 in177.8 mm |
Internal ID
N/A
24060 |
0 |
| SSDP6PA20-48 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 4.233 | No. of teeth N/A 48 | Bore (A) N/A 1.125 in28.575 mm | Pitch Diameter (C) N/A 8.000 in203.2 mm |
Internal ID
N/A
24061 |
0 |
| SSDP6PA20-52 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 4.233 | No. of teeth N/A 52 | Bore (A) N/A 1.125 in28.575 mm | Pitch Diameter (C) N/A 8.667 in220.13 mm |
Internal ID
N/A
24062 |
0 |
| SSDP4PA14.5-18 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 6.35 | No. of teeth N/A 18 | Bore (A) N/A 1.125 in28.575 mm | Pitch Diameter (C) N/A 4.500 in114.3 mm |
Internal ID
N/A
24029 |
0 |
| SSDP4PA14.5-20 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 6.35 | No. of teeth N/A 20 | Bore (A) N/A 1.125 in28.575 mm | Pitch Diameter (C) N/A 5.000 in127 mm |
Internal ID
N/A
24030 |
0 |
| SSDP4PA14.5-24 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 6.35 | No. of teeth N/A 24 | Bore (A) N/A 1.125 in28.575 mm | Pitch Diameter (C) N/A 6.000 in152.4 mm |
Internal ID
N/A
24031 |
0 |
| SSDP4PA14.5-28 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 6.35 | No. of teeth N/A 28 | Bore (A) N/A 1.125 in28.575 mm | Pitch Diameter (C) N/A 7.000 in177.8 mm |
Internal ID
N/A
24032 |
0 |
| SSDP4PA14.5-30 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 6.35 | No. of teeth N/A 30 | Bore (A) N/A 1.250 in31.75 mm | Pitch Diameter (C) N/A 7.500 in190.5 mm |
Internal ID
N/A
24033 |
0 |
| SSDP4PA14.5-32 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 6.35 | No. of teeth N/A 32 | Bore (A) N/A 1.250 in31.75 mm | Pitch Diameter (C) N/A 8.000 in203.2 mm |
Internal ID
N/A
24034 |
0 |
| SSDP4PA14.5-36 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 6.35 | No. of teeth N/A 36 | Bore (A) N/A 1.250 in31.75 mm | Pitch Diameter (C) N/A 9.000 in228.6 mm |
Internal ID
N/A
24035 |
0 |
| SSDP4PA20-18 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 6.35 | No. of teeth N/A 18 | Bore (A) N/A 1.125 in28.575 mm | Pitch Diameter (C) N/A 4.500 in114.3 mm |
Internal ID
N/A
24036 |
0 |
| SSDP4PA20-20 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 6.35 | No. of teeth N/A 20 | Bore (A) N/A 1.125 in28.575 mm | Pitch Diameter (C) N/A 5.000 in127 mm |
Internal ID
N/A
24037 |
0 |
| SSDP4PA20-24 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 6.35 | No. of teeth N/A 24 | Bore (A) N/A 1.125 in28.575 mm | Pitch Diameter (C) N/A 6.000 in152.4 mm |
Internal ID
N/A
24038 |
0 |
| SSDP4PA20-28 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 6.35 | No. of teeth N/A 28 | Bore (A) N/A 1.125 in28.575 mm | Pitch Diameter (C) N/A 7.000 in177.8 mm |
Internal ID
N/A
24039 |
0 |
| SSDP4PA20-30 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 6.35 | No. of teeth N/A 30 | Bore (A) N/A 1.250 in31.75 mm | Pitch Diameter (C) N/A 7.500 in190.5 mm |
Internal ID
N/A
24040 |
0 |
| SSDP4PA20-32 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 6.35 | No. of teeth N/A 32 | Bore (A) N/A 1.250 in31.75 mm | Pitch Diameter (C) N/A 8.000 in203.2 mm |
Internal ID
N/A
24041 |
0 |
| SSDP4PA20-36 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 6.35 | No. of teeth N/A 36 | Bore (A) N/A 1.250 in31.75 mm | Pitch Diameter (C) N/A 9.000 in228.6 mm |
Internal ID
N/A
24042 |
0 |