KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Bevel Gears > Finished Bore Spiral Bevel Gears (MBSA - MBSB) > View Items
  1. All CategoriesAll Categories
  2. Bevel GearsBevel Gears
  3. Finished Bore Spiral Bevel Gears (MBSA - MBSB)Finished Bore Spiral Bevel Gears (MBSA - MBSB)
  4. View Items

Finished Bore Spiral Bevel Gears (MBSA - MBSB)


Email This Page Download PDF Download PDF Printable Page
Finished Bore Spiral Bevel Gears (MBSA - MBSB) Bevel Gears
  • MBSA---MBSB---Category/Asset/MBSA---MBSB---Category.jpg
  • Finished-Bore-Spiral-Bevel-Gears--MBSA---MBSB-
  • MBSA---MBSB---Category/Asset/MBSA---MBSB---Category.jpg
  • Finished-Bore-Spiral-Bevel-Gears--MBSA---MBSB-

Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
26 - 50 of 117 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Request Information Compare Items Search by Specification
Clear Filter

Gear Ratio

Module

No. of Teeth

Direction of Spiral

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (F) (in)

Total Length (F) (mm)

Item #

Sell Price

CAD

Gear Ratio

Module

No. of Teeth

Direction of Spiral

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (F)

Internal ID

Sell Price 1 Value

MBSB1.5-1845L $0.00 CAD N/A Gear Ratio N/A Module N/A 1.5 No. of Teeth N/A 45 Direction of Spiral N/A Left Hand Shape N/A Bore Diameter (A) N/A Pitch Diameter (C) N/A Outer Diameter (D) N/A Total Length (F) N/A Internal ID N/A
5951
0
MBSB1.5-2030L $0.00 CAD N/A Gear Ratio N/A Module N/A 1.5 No. of Teeth N/A 30 Direction of Spiral N/A Left Hand Shape N/A Bore Diameter (A) N/A Pitch Diameter (C) N/A Outer Diameter (D) N/A Total Length (F) N/A Internal ID N/A
5952
0
MBSB1.5-2040L $0.00 CAD N/A Gear Ratio N/A Module N/A 1.5 No. of Teeth N/A 40 Direction of Spiral N/A Left Hand Shape N/A Bore Diameter (A) N/A Pitch Diameter (C) N/A Outer Diameter (D) N/A Total Length (F) N/A Internal ID N/A
5953
0
MBSB1.5-3020R $0.00 CAD N/A Gear Ratio N/A Module N/A 1.5 No. of Teeth N/A 20 Direction of Spiral N/A Right Hand Shape N/A Bore Diameter (A) N/A Pitch Diameter (C) N/A Outer Diameter (D) N/A Total Length (F) N/A Internal ID N/A
5954
0
MBSB1.5-4020R $0.00 CAD N/A Gear Ratio N/A Module N/A 1.5 No. of Teeth N/A 20 Direction of Spiral N/A Right Hand Shape N/A Bore Diameter (A) N/A Pitch Diameter (C) N/A Outer Diameter (D) N/A Total Length (F) N/A Internal ID N/A
5955
0
MBSB1.5-4515R $0.00 CAD N/A Gear Ratio N/A Module N/A 1.5 No. of Teeth N/A 15 Direction of Spiral N/A Right Hand Shape N/A Bore Diameter (A) N/A Pitch Diameter (C) N/A Outer Diameter (D) N/A Total Length (F) N/A Internal ID N/A
5956
0
MBSB1.5-4518R $0.00 CAD N/A Gear Ratio N/A Module N/A 1.5 No. of Teeth N/A 18 Direction of Spiral N/A Right Hand Shape N/A Bore Diameter (A) N/A Pitch Diameter (C) N/A Outer Diameter (D) N/A Total Length (F) N/A Internal ID N/A
5957
0
MBSA2-1545L $71.25 CAD N/A CAD Icon (for items table) Gear Ratio N/A 3 Module N/A 2 No. of Teeth N/A 15 Direction of Spiral N/A Left Hand Shape N/A BT Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.362 in34.59 mm Total Length (F) N/A 0.936 in23.78 mm Internal ID N/A
5894
71.25
MBSA2-1845L $81.01 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2.5 Module N/A 2 No. of Teeth N/A 18 Direction of Spiral N/A Left Hand Shape N/A BK Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.591 in40.42 mm Total Length (F) N/A 1.124 in28.54 mm Internal ID N/A
5895
81.01
MBSA2-2030L $76.18 CAD N/A CAD Icon (for items table) Gear Ratio N/A 1.5 Module N/A 2 No. of Teeth N/A 20 Direction of Spiral N/A Left Hand Shape N/A BK Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.712 in43.49 mm Total Length (F) N/A 0.983 in24.96 mm Internal ID N/A
5896
76.18
MBSA2-2040L $75.55 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 2 No. of Teeth N/A 20 Direction of Spiral N/A Left Hand Shape N/A BK Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.740 in44.2 mm Total Length (F) N/A 1.109 in28.16 mm Internal ID N/A
5897
75.55
MBSA2-3020R $101.08 CAD N/A CAD Icon (for items table) Gear Ratio N/A 1.5 Module N/A 2 No. of Teeth N/A 30 Direction of Spiral N/A Right Hand Shape N/A B4 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.416 in61.36 mm Total Length (F) N/A 1.055 in26.8 mm Internal ID N/A
5898
101.08
MBSA2-4020R $128.26 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 2 No. of Teeth N/A 40 Direction of Spiral N/A Right Hand Shape N/A B4 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.191 in81.06 mm Total Length (F) N/A 1.253 in31.83 mm Internal ID N/A
5899
128.26
MBSA2-4515R $157.96 CAD N/A CAD Icon (for items table) Gear Ratio N/A 3 Module N/A 2 No. of Teeth N/A 45 Direction of Spiral N/A Right Hand Shape N/A B4 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.569 in90.66 mm Total Length (F) N/A 1.181 in30.01 mm Internal ID N/A
5900
157.96
MBSA2-4518R $157.45 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2.5 Module N/A 2 No. of Teeth N/A 45 Direction of Spiral N/A Right Hand Shape N/A B4 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.574 in90.79 mm Total Length (F) N/A 1.089 in27.67 mm Internal ID N/A
5901
157.45
MBSB2-1545L $71.18 CAD N/A CAD Icon (for items table) Gear Ratio N/A 3 Module N/A 2 No. of Teeth N/A 15 Direction of Spiral N/A Left Hand Shape N/A BK Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.362 in34.59 mm Total Length (F) N/A 0.936 in23.78 mm Internal ID N/A
5958
71.18
MBSB2-1845L $80.83 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2.5 Module N/A 2 No. of Teeth N/A 18 Direction of Spiral N/A Left Hand Shape N/A BK Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.591 in40.42 mm Total Length (F) N/A 1.124 in28.54 mm Internal ID N/A
5959
80.83
MBSB2-2030L $76.09 CAD N/A CAD Icon (for items table) Gear Ratio N/A 1.5 Module N/A 2 No. of Teeth N/A 20 Direction of Spiral N/A Left Hand Shape N/A BK Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.712 in43.49 mm Total Length (F) N/A 0.983 in24.96 mm Internal ID N/A
5960
76.09
MBSB2-2040L $75.55 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 2 No. of Teeth N/A 20 Direction of Spiral N/A Left Hand Shape N/A BK Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.740 in44.2 mm Total Length (F) N/A 1.109 in28.16 mm Internal ID N/A
5961
75.55
MBSB2-3020R $100.90 CAD N/A CAD Icon (for items table) Gear Ratio N/A 1.5 Module N/A 2 No. of Teeth N/A 30 Direction of Spiral N/A Right Hand Shape N/A B4 Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.416 in61.36 mm Total Length (F) N/A 1.055 in26.8 mm Internal ID N/A
5962
100.9
MBSB2-4020R $128.08 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 2 No. of Teeth N/A 40 Direction of Spiral N/A Right Hand Shape N/A B4 Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.191 in81.06 mm Total Length (F) N/A 1.253 in31.83 mm Internal ID N/A
5963
128.08
MBSB2-4515R $157.87 CAD N/A CAD Icon (for items table) Gear Ratio N/A 3 Module N/A 2 No. of Teeth N/A 45 Direction of Spiral N/A Right Hand Shape N/A B4 Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.569 in90.66 mm Total Length (F) N/A 1.181 in30.01 mm Internal ID N/A
5964
157.87
MBSB2-4518R $157.09 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2.5 Module N/A 2 No. of Teeth N/A 45 Direction of Spiral N/A Right Hand Shape N/A B4 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.574 in90.79 mm Total Length (F) N/A 1.089 in27.67 mm Internal ID N/A
5965
157.09
MBSA2.5-1545L $72.46 CAD N/A CAD Icon (for items table) Gear Ratio N/A 3 Module N/A 2.5 No. of Teeth N/A 15 Direction of Spiral N/A Left Hand Shape N/A BK Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.695 in43.06 mm Total Length (F) N/A 1.201 in30.51 mm Internal ID N/A
5902
72.46
MBSA2.5-1845L $82.82 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2.5 Module N/A 2.5 No. of Teeth N/A 18 Direction of Spiral N/A Left Hand Shape N/A BK Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.982 in50.35 mm Total Length (F) N/A 1.307 in33.19 mm Internal ID N/A
5903
82.82
26 - 50 of 117 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA