Finished Bore Spiral Bevel Gears (MBSA - MBSB)
Bevel Gears
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Gear Ratio
Module
No. of Teeth
Direction of Spiral
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (F) (in)
Total Length (F) (mm)
Item # |
Sell Price |
CAD |
Gear Ratio |
Module |
No. of Teeth |
Direction of Spiral |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (F) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MBSA2.5-2030L | $80.41 |
CAD
N/A
|
Gear Ratio N/A 1.5 | Module N/A 2.5 | No. of Teeth N/A 20 | Direction of Spiral N/A Left Hand | Shape N/A BK | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.143 in54.43 mm | Total Length (F) N/A 1.184 in30.08 mm |
Internal ID
N/A
5904 |
80.41 |
| MBSA2.5-2040L | $77.14 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 2.5 | No. of Teeth N/A 20 | Direction of Spiral N/A Left Hand | Shape N/A BK | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.170 in55.12 mm | Total Length (F) N/A 1.221 in31.01 mm |
Internal ID
N/A
5905 |
77.14 |
| MBSA2.5-3020R | $105.77 |
CAD
N/A
|
Gear Ratio N/A 1.5 | Module N/A 2.5 | No. of Teeth N/A 30 | Direction of Spiral N/A Right Hand | Shape N/A B4 | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.021 in76.74 mm | Total Length (F) N/A 1.323 in33.6 mm |
Internal ID
N/A
5906 |
105.77 |
| MBSA2.5-4020R | $142.73 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 2.5 | No. of Teeth N/A 40 | Direction of Spiral N/A Right Hand | Shape N/A B4 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 3.988 in101.29 mm | Total Length (F) N/A 1.313 in33.35 mm |
Internal ID
N/A
5907 |
142.73 |
| MBSA2.5-4515R | $162.35 |
CAD
N/A
|
Gear Ratio N/A 3 | Module N/A 2.5 | No. of Teeth N/A 45 | Direction of Spiral N/A Right Hand | Shape N/A B4 | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 4.429 in112.5 mm | Outer Diameter (D) N/A 4.460 in113.28 mm | Total Length (F) N/A 1.277 in32.43 mm |
Internal ID
N/A
5908 |
162.35 |
| MBSA2.5-4518R | $163.54 |
CAD
N/A
|
Gear Ratio N/A 2.5 | Module N/A 2.5 | No. of Teeth N/A 45 | Direction of Spiral N/A Right Hand | Shape N/A B4 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.429 in112.5 mm | Outer Diameter (D) N/A 4.468 in113.49 mm | Total Length (F) N/A 1.376 in34.94 mm |
Internal ID
N/A
5909 |
163.54 |
| MBSB2.5-1545L | $72.37 |
CAD
N/A
|
Gear Ratio N/A 3 | Module N/A 2.5 | No. of Teeth N/A 15 | Direction of Spiral N/A Left Hand | Shape N/A BK | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.695 in43.06 mm | Total Length (F) N/A 1.201 in30.51 mm |
Internal ID
N/A
5966 |
72.37 |
| MBSB2.5-1845L | $82.46 |
CAD
N/A
|
Gear Ratio N/A 2.5 | Module N/A 2.5 | No. of Teeth N/A 18 | Direction of Spiral N/A Left Hand | Shape N/A BK | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.982 in50.35 mm | Total Length (F) N/A 1.307 in33.19 mm |
Internal ID
N/A
5967 |
82.46 |
| MBSB2.5-2030L | $80.32 |
CAD
N/A
|
Gear Ratio N/A 1.5 | Module N/A 2.5 | No. of Teeth N/A 20 | Direction of Spiral N/A Left Hand | Shape N/A BK | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.143 in54.43 mm | Total Length (F) N/A 1.184 in30.08 mm |
Internal ID
N/A
5968 |
80.32 |
| MBSB2.5-2040L | $77.05 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 2.5 | No. of Teeth N/A 20 | Direction of Spiral N/A Left Hand | Shape N/A BK | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.170 in55.12 mm | Total Length (F) N/A 1.221 in31.01 mm |
Internal ID
N/A
5969 |
77.05 |
| MBSB2.5-3020R | $105.50 |
CAD
N/A
|
Gear Ratio N/A 1.5 | Module N/A 2.5 | No. of Teeth N/A 30 | Direction of Spiral N/A Right Hand | Shape N/A B4 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.021 in76.74 mm | Total Length (F) N/A 1.323 in33.6 mm |
Internal ID
N/A
5970 |
105.5 |
| MBSB2.5-4020R | $142.46 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 2.5 | No. of Teeth N/A 40 | Direction of Spiral N/A Right Hand | Shape N/A B4 | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 3.988 in101.29 mm | Total Length (F) N/A 1.313 in33.35 mm |
Internal ID
N/A
5971 |
142.46 |
| MBSB2.5-4515R | $162.07 |
CAD
N/A
|
Gear Ratio N/A 3 | Module N/A 2.5 | No. of Teeth N/A 45 | Direction of Spiral N/A Right Hand | Shape N/A B4 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.429 in112.5 mm | Outer Diameter (D) N/A 4.460 in113.28 mm | Total Length (F) N/A 1.277 in32.43 mm |
Internal ID
N/A
5972 |
162.07 |
| MBSB2.5-4518R | $163.09 |
CAD
N/A
|
Gear Ratio N/A 2.5 | Module N/A 2.5 | No. of Teeth N/A 45 | Direction of Spiral N/A Right Hand | Shape N/A B4 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 4.429 in112.5 mm | Outer Diameter (D) N/A 4.468 in113.49 mm | Total Length (F) N/A 1.376 in34.94 mm |
Internal ID
N/A
5973 |
163.09 |
| MBSA3-1545L | $75.19 |
CAD
N/A
|
Gear Ratio N/A 3 | Module N/A 3 | No. of Teeth N/A 15 | Direction of Spiral N/A Left Hand | Shape N/A BK | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 2.047 in52 mm | Total Length (F) N/A 1.501 in38.12 mm |
Internal ID
N/A
5910 |
75.19 |
| MBSA3-1845L | $86.33 |
CAD
N/A
|
Gear Ratio N/A 2.5 | Module N/A 3 | No. of Teeth N/A 18 | Direction of Spiral N/A Left Hand | Shape N/A BK | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.126 in54 mm | Outer Diameter (D) N/A 2.389 in60.69 mm | Total Length (F) N/A 1.489 in37.82 mm |
Internal ID
N/A
5911 |
86.33 |
| MBSA3-2030L | $98.06 |
CAD
N/A
|
Gear Ratio N/A 1.5 | Module N/A 3 | No. of Teeth N/A 20 | Direction of Spiral N/A Left Hand | Shape N/A BK | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.582 in65.58 mm | Total Length (F) N/A 1.385 in35.17 mm |
Internal ID
N/A
5912 |
98.06 |
| MBSA3-2040L | $95.45 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 3 | No. of Teeth N/A 20 | Direction of Spiral N/A Left Hand | Shape N/A BK | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.600 in66.03 mm | Total Length (F) N/A 1.531 in38.9 mm |
Internal ID
N/A
5913 |
95.45 |
| MBSA3-3020R | $128.59 |
CAD
N/A
|
Gear Ratio N/A 1.5 | Module N/A 3 | No. of Teeth N/A 30 | Direction of Spiral N/A Right Hand | Shape N/A B4 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.630 in92.21 mm | Total Length (F) N/A 1.588 in40.34 mm |
Internal ID
N/A
5914 |
128.59 |
| MBSA3-4020R | $185.64 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 3 | No. of Teeth N/A 40 | Direction of Spiral N/A Right Hand | Shape N/A B4 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.786 in121.57 mm | Total Length (F) N/A 1.567 in39.81 mm |
Internal ID
N/A
5915 |
185.64 |
| MBSA3-4515R | $199.61 |
CAD
N/A
|
Gear Ratio N/A 3 | Module N/A 3 | No. of Teeth N/A 45 | Direction of Spiral N/A Right Hand | Shape N/A B4 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 5.315 in135 mm | Outer Diameter (D) N/A 5.356 in136.03 mm | Total Length (F) N/A 1.572 in39.94 mm |
Internal ID
N/A
5916 |
199.61 |
| MBSA3-4518R | $194.46 |
CAD
N/A
|
Gear Ratio N/A 2.5 | Module N/A 3 | No. of Teeth N/A 45 | Direction of Spiral N/A Right Hand | Shape N/A B4 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 5.315 in135 mm | Outer Diameter (D) N/A 5.364 in136.24 mm | Total Length (F) N/A 1.640 in41.65 mm |
Internal ID
N/A
5917 |
194.46 |
| MBSB3-1545L | $75.01 |
CAD
N/A
|
Gear Ratio N/A 3 | Module N/A 3 | No. of Teeth N/A 15 | Direction of Spiral N/A Left Hand | Shape N/A BK | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 2.047 in52 mm | Total Length (F) N/A 1.501 in38.12 mm |
Internal ID
N/A
5974 |
75.01 |
| MBSB3-1845L | $85.88 |
CAD
N/A
|
Gear Ratio N/A 2.5 | Module N/A 3 | No. of Teeth N/A 18 | Direction of Spiral N/A Left Hand | Shape N/A BK | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 2.126 in54 mm | Outer Diameter (D) N/A 2.389 in60.69 mm | Total Length (F) N/A 1.489 in37.82 mm |
Internal ID
N/A
5975 |
85.88 |
| MBSB3-2030L | $97.79 |
CAD
N/A
|
Gear Ratio N/A 1.5 | Module N/A 3 | No. of Teeth N/A 20 | Direction of Spiral N/A Left Hand | Shape N/A BK | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.582 in65.58 mm | Total Length (F) N/A 1.385 in35.17 mm |
Internal ID
N/A
5976 |
97.79 |