KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Bevel Gears > Finished Bore Spiral Bevel Gears (MBSA - MBSB) > View Items
  1. All CategoriesAll Categories
  2. Bevel GearsBevel Gears
  3. Finished Bore Spiral Bevel Gears (MBSA - MBSB)Finished Bore Spiral Bevel Gears (MBSA - MBSB)
  4. View Items

Finished Bore Spiral Bevel Gears (MBSA - MBSB)


Email This Page Download PDF Download PDF Printable Page
Finished Bore Spiral Bevel Gears (MBSA - MBSB) Bevel Gears
  • MBSA---MBSB---Category/Asset/MBSA---MBSB---Category.jpg
  • Finished-Bore-Spiral-Bevel-Gears--MBSA---MBSB-
  • MBSA---MBSB---Category/Asset/MBSA---MBSB---Category.jpg
  • Finished-Bore-Spiral-Bevel-Gears--MBSA---MBSB-

Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
76 - 100 of 117 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Request Information Compare Items Search by Specification
Clear Filter

Gear Ratio

Module

No. of Teeth

Direction of Spiral

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (F) (in)

Total Length (F) (mm)

Item #

Sell Price

CAD

Gear Ratio

Module

No. of Teeth

Direction of Spiral

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (F)

Internal ID

Sell Price 1 Value

MBSB3-2040L $95.18 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 3 No. of Teeth N/A 20 Direction of Spiral N/A Left Hand Shape N/A BK Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.600 in66.03 mm Total Length (F) N/A 1.531 in38.9 mm Internal ID N/A
5977
95.18
MBSB3-3020R $128.05 CAD N/A CAD Icon (for items table) Gear Ratio N/A 1.5 Module N/A 3 No. of Teeth N/A 30 Direction of Spiral N/A Right Hand Shape N/A B4 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.630 in92.21 mm Total Length (F) N/A 1.588 in40.34 mm Internal ID N/A
5978
128.05
MBSB3-4020R $185.01 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 3 No. of Teeth N/A 40 Direction of Spiral N/A Right Hand Shape N/A B4 Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.786 in121.57 mm Total Length (F) N/A 1.567 in39.81 mm Internal ID N/A
5979
185.01
MBSB3-4515R $199.34 CAD N/A CAD Icon (for items table) Gear Ratio N/A 3 Module N/A 3 No. of Teeth N/A 45 Direction of Spiral N/A Right Hand Shape N/A B4 Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.356 in136.03 mm Total Length (F) N/A 1.572 in39.94 mm Internal ID N/A
5980
199.34
MBSB3-4518R $193.74 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2.5 Module N/A 3 No. of Teeth N/A 45 Direction of Spiral N/A Right Hand Shape N/A B4 Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.364 in136.24 mm Total Length (F) N/A 1.640 in41.65 mm Internal ID N/A
5981
193.74
MBSA4-1545L $151.25 CAD N/A CAD Icon (for items table) Gear Ratio N/A 3 Module N/A 4 No. of Teeth N/A 15 Direction of Spiral N/A Left Hand Shape N/A BK Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.726 in69.24 mm Total Length (F) N/A 1.870 in47.51 mm Internal ID N/A
5918
151.25
MBSA4-1845L $170.10 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2.5 Module N/A 4 No. of Teeth N/A 18 Direction of Spiral N/A Left Hand Shape N/A BK Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 3.183 in80.86 mm Total Length (F) N/A 1.891 in48.03 mm Internal ID N/A
5919
170.1
MBSA4-2030L $185.04 CAD N/A CAD Icon (for items table) Gear Ratio N/A 1.5 Module N/A 4 No. of Teeth N/A 20 Direction of Spiral N/A Left Hand Shape N/A BK Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.439 in87.34 mm Total Length (F) N/A 1.793 in45.53 mm Internal ID N/A
5920
185.04
MBSA4-2040L $184.46 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 4 No. of Teeth N/A 20 Direction of Spiral N/A Left Hand Shape N/A BK Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.483 in88.46 mm Total Length (F) N/A 1.787 in45.38 mm Internal ID N/A
5921
184.46
MBSA4-3020R $230.22 CAD N/A CAD Icon (for items table) Gear Ratio N/A 1.5 Module N/A 4 No. of Teeth N/A 30 Direction of Spiral N/A Right Hand Shape N/A B4 Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.839 in122.91 mm Total Length (F) N/A 1.732 in43.99 mm Internal ID N/A
5922
230.22
MBSA4-4020R $348.45 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 4 No. of Teeth N/A 40 Direction of Spiral N/A Right Hand Shape N/A B7 Bore Diameter (A) N/A 3.150 in80 mm Pitch Diameter (C) N/A 6.299 in160 mm Outer Diameter (D) N/A Total Length (F) N/A 1.263 in32.08 mm Internal ID N/A
5923
348.45
MBSA4-4515R $388.06 CAD N/A CAD Icon (for items table) Gear Ratio N/A 3 Module N/A 4 No. of Teeth N/A 45 Direction of Spiral N/A Right Hand Shape N/A B7 Bore Diameter (A) N/A 3.150 in80 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A Total Length (F) N/A 1.136 in28.85 mm Internal ID N/A
5924
388.06
MBSA4-4518R $380.97 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2.5 Module N/A 4 No. of Teeth N/A 45 Direction of Spiral N/A Right Hand Shape N/A B7 Bore Diameter (A) N/A 3.150 in80 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A Total Length (F) N/A 1.172 in29.77 mm Internal ID N/A
5925
380.97
MBSB4-1545L $150.80 CAD N/A CAD Icon (for items table) Gear Ratio N/A 3 Module N/A 4 No. of Teeth N/A 15 Direction of Spiral N/A Left Hand Shape N/A BK Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.726 in69.24 mm Total Length (F) N/A 1.870 in47.51 mm Internal ID N/A
5982
150.8
MBSB4-1845L $169.47 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2.5 Module N/A 4 No. of Teeth N/A 18 Direction of Spiral N/A Left Hand Shape N/A BK Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 3.183 in80.86 mm Total Length (F) N/A 1.891 in48.03 mm Internal ID N/A
5983
169.47
MBSB4-2030L $1.62 CAD N/A CAD Icon (for items table) Gear Ratio N/A 1.5 Module N/A 4 No. of Teeth N/A 20 Direction of Spiral N/A Left Hand Shape N/A BK Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.439 in87.34 mm Total Length (F) N/A 1.793 in45.53 mm Internal ID N/A
5984
1.62
MBSB4-2040L $184.46 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 4 No. of Teeth N/A 20 Direction of Spiral N/A Left Hand Shape N/A BK Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.483 in88.46 mm Total Length (F) N/A 1.787 in45.38 mm Internal ID N/A
5985
184.46
MBSB4-3020R $2.13 CAD N/A CAD Icon (for items table) Gear Ratio N/A 1.5 Module N/A 4 No. of Teeth N/A 30 Direction of Spiral N/A Right Hand Shape N/A B4 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.839 in122.91 mm Total Length (F) N/A 1.732 in43.99 mm Internal ID N/A
5986
2.13
MBSA5-1545L $184.37 CAD N/A CAD Icon (for items table) Gear Ratio N/A 3 Module N/A 5 No. of Teeth N/A 15 Direction of Spiral N/A Left Hand Shape N/A BK Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.407 in86.55 mm Total Length (F) N/A 2.240 in56.89 mm Internal ID N/A
5926
184.37
MBSA5-1845L $218.88 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2.5 Module N/A 5 No. of Teeth N/A 18 Direction of Spiral N/A Left Hand Shape N/A BK Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.979 in101.07 mm Total Length (F) N/A 2.256 in57.3 mm Internal ID N/A
5927
218.88
MBSA5-2030L $235.31 CAD N/A CAD Icon (for items table) Gear Ratio N/A 1.5 Module N/A 5 No. of Teeth N/A 20 Direction of Spiral N/A Left Hand Shape N/A BK Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.299 in109.2 mm Total Length (F) N/A 2.167 in55.05 mm Internal ID N/A
5928
235.31
MBSA5-2040L $238.27 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 5 No. of Teeth N/A 20 Direction of Spiral N/A Left Hand Shape N/A BK Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.327 in109.91 mm Total Length (F) N/A 2.248 in57.11 mm Internal ID N/A
5929
238.27
MBSA5-3020R $324.86 CAD N/A CAD Icon (for items table) Gear Ratio N/A 1.5 Module N/A 5 No. of Teeth N/A 30 Direction of Spiral N/A Right Hand Shape N/A B7 Bore Diameter (A) N/A 3.150 in80 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A Total Length (F) N/A 1.399 in35.53 mm Internal ID N/A
5930
324.86
MBSA5-4020R $458.32 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 5 No. of Teeth N/A 40 Direction of Spiral N/A Right Hand Shape N/A B7 Bore Diameter (A) N/A 3.543 in90 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A Total Length (F) N/A 1.386 in35.2 mm Internal ID N/A
5931
458.32
MBSA5-4515R $523.78 CAD N/A CAD Icon (for items table) Gear Ratio N/A 3 Module N/A 5 No. of Teeth N/A 45 Direction of Spiral N/A Right Hand Shape N/A B7 Bore Diameter (A) N/A 3.543 in90 mm Pitch Diameter (C) N/A 8.858 in225 mm Outer Diameter (D) N/A Total Length (F) N/A 1.322 in33.57 mm Internal ID N/A
5932
523.78
76 - 100 of 117 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA