KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Bevel Gears > Finished Bore Spiral Bevel Gears (MBSA - MBSB) > View Items
  1. All CategoriesAll Categories
  2. Bevel GearsBevel Gears
  3. Finished Bore Spiral Bevel Gears (MBSA - MBSB)Finished Bore Spiral Bevel Gears (MBSA - MBSB)
  4. View Items

Finished Bore Spiral Bevel Gears (MBSA - MBSB)


Email This Page Download PDF Download PDF Printable Page
Finished Bore Spiral Bevel Gears (MBSA - MBSB) Bevel Gears
  • MBSA---MBSB---Category/Asset/MBSA---MBSB---Category.jpg
  • Finished-Bore-Spiral-Bevel-Gears--MBSA---MBSB-
  • MBSA---MBSB---Category/Asset/MBSA---MBSB---Category.jpg
  • Finished-Bore-Spiral-Bevel-Gears--MBSA---MBSB-

Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
101 - 117 of 117 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Request Information Compare Items Search by Specification
Clear Filter

Gear Ratio

Module

No. of Teeth

Direction of Spiral

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (F) (in)

Total Length (F) (mm)

Item #

Sell Price

CAD

Gear Ratio

Module

No. of Teeth

Direction of Spiral

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (F)

Internal ID

Sell Price 1 Value

MBSA5-4518R $519.31 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2.5 Module N/A 5 No. of Teeth N/A 45 Direction of Spiral N/A Right Hand Shape N/A B7 Bore Diameter (A) N/A 3.937 in100 mm Pitch Diameter (C) N/A 8.858 in225 mm Outer Diameter (D) N/A Total Length (F) N/A 1.314 in33.37 mm Internal ID N/A
5933
519.31
MBSB5-1545L $183.56 CAD N/A CAD Icon (for items table) Gear Ratio N/A 3 Module N/A 5 No. of Teeth N/A 15 Direction of Spiral N/A Left Hand Shape N/A BK Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.407 in86.55 mm Total Length (F) N/A 2.240 in56.89 mm Internal ID N/A
5987
183.56
MBSB5-1845L $217.26 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2.5 Module N/A 5 No. of Teeth N/A 18 Direction of Spiral N/A Left Hand Shape N/A BK Bore Diameter (A) N/A 1.654 in42 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.979 in101.07 mm Total Length (F) N/A 2.256 in57.3 mm Internal ID N/A
5988
217.26
MBSB5-2030L $235.31 CAD N/A CAD Icon (for items table) Gear Ratio N/A 1.5 Module N/A 5 No. of Teeth N/A 20 Direction of Spiral N/A Left Hand Shape N/A BK Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.299 in109.2 mm Total Length (F) N/A 2.167 in55.05 mm Internal ID N/A
5989
235.31
MBSB5-2040L $237.01 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 5 No. of Teeth N/A 20 Direction of Spiral N/A Left Hand Shape N/A BK Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.327 in109.91 mm Total Length (F) N/A 2.248 in57.11 mm Internal ID N/A
5990
237.01
MBSA6-1545L $230.22 CAD N/A CAD Icon (for items table) Gear Ratio N/A 3 Module N/A 6 No. of Teeth N/A 15 Direction of Spiral N/A Left Hand Shape N/A BK Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 4.060 in103.13 mm Total Length (F) N/A 2.614 in66.39 mm Internal ID N/A
5934
230.22
MBSA6-1845L $280.97 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2.5 Module N/A 6 No. of Teeth N/A 18 Direction of Spiral N/A Left Hand Shape N/A BK Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 4.252 in108 mm Outer Diameter (D) N/A 4.746 in120.55 mm Total Length (F) N/A 2.627 in66.73 mm Internal ID N/A
5935
280.97
MBSA6-2030L $291.37 CAD N/A CAD Icon (for items table) Gear Ratio N/A 1.5 Module N/A 6 No. of Teeth N/A 20 Direction of Spiral N/A Left Hand Shape N/A BK Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 5.137 in130.48 mm Total Length (F) N/A 2.581 in65.57 mm Internal ID N/A
5936
291.37
MBSA6-2040L $297.71 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 6 No. of Teeth N/A 20 Direction of Spiral N/A Left Hand Shape N/A BK Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 5.198 in132.04 mm Total Length (F) N/A 2.669 in67.8 mm Internal ID N/A
5937
297.71
MBSA6-3020R $414.83 CAD N/A CAD Icon (for items table) Gear Ratio N/A 1.5 Module N/A 6 No. of Teeth N/A 30 Direction of Spiral N/A Right Hand Shape N/A B7 Bore Diameter (A) N/A 3.543 in90 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A Total Length (F) N/A 1.530 in38.86 mm Internal ID N/A
5938
414.83
MBSA6-4020R $587.39 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 6 No. of Teeth N/A 40 Direction of Spiral N/A Right Hand Shape N/A B7 Bore Diameter (A) N/A 4.331 in110 mm Pitch Diameter (C) N/A 9.449 in240 mm Outer Diameter (D) N/A Total Length (F) N/A 1.492 in37.89 mm Internal ID N/A
5939
587.39
MBSA6-4515R $724.13 CAD N/A CAD Icon (for items table) Gear Ratio N/A 3 Module N/A 6 No. of Teeth N/A 45 Direction of Spiral N/A Right Hand Shape N/A B7 Bore Diameter (A) N/A 4.331 in110 mm Pitch Diameter (C) N/A 10.630 in270 mm Outer Diameter (D) N/A Total Length (F) N/A 1.507 in38.28 mm Internal ID N/A
5940
724.13
MBSA6-4518R $724.38 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2.5 Module N/A 6 No. of Teeth N/A 45 Direction of Spiral N/A Right Hand Shape N/A B7 Bore Diameter (A) N/A 4.331 in110 mm Pitch Diameter (C) N/A 10.630 in270 mm Outer Diameter (D) N/A Total Length (F) N/A 1.456 in36.97 mm Internal ID N/A
5941
724.38
MBSB6-1545L $228.87 CAD N/A CAD Icon (for items table) Gear Ratio N/A 3 Module N/A 6 No. of Teeth N/A 15 Direction of Spiral N/A Left Hand Shape N/A BK Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 4.060 in103.13 mm Total Length (F) N/A 2.614 in66.39 mm Internal ID N/A
5991
228.87
MBSB6-1845L $279.35 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2.5 Module N/A 6 No. of Teeth N/A 18 Direction of Spiral N/A Left Hand Shape N/A BK Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 4.252 in108 mm Outer Diameter (D) N/A 4.746 in120.55 mm Total Length (F) N/A 2.627 in66.73 mm Internal ID N/A
5992
279.35
MBSB6-2030L $291.37 CAD N/A CAD Icon (for items table) Gear Ratio N/A 1.5 Module N/A 6 No. of Teeth N/A 20 Direction of Spiral N/A Left Hand Shape N/A BK Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 5.137 in130.48 mm Total Length (F) N/A 2.581 in65.57 mm Internal ID N/A
5993
291.37
MBSB6-2040L $295.73 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 6 No. of Teeth N/A 20 Direction of Spiral N/A Left Hand Shape N/A BK Bore Diameter (A) N/A 2.165 in55 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 5.198 in132.04 mm Total Length (F) N/A 2.669 in67.8 mm Internal ID N/A
5994
295.73
101 - 117 of 117 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA