KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Bevel Gears > Plastic Bevel Gears (PB) > View Items
  1. All CategoriesAll Categories
  2. Bevel GearsBevel Gears
  3. Plastic Bevel Gears (PB)Plastic Bevel Gears (PB)
  4. View Items

Plastic Bevel Gears (PB)


Email This Page Download PDF Download PDF Printable Page
Plastic Bevel Gears (PB) Bevel Gears
  • PB---Category/Asset/PB---Category.jpg
  • Plastic-Bevel-Gears--PB-
  • PB---Category/Asset/PB---Category.jpg
  • Plastic-Bevel-Gears--PB-
Stainless steel products, usable without remachining.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
26 - 28 of 28 | Results Per Page | View | Unit of Measure
1 2 
Request Information Compare Items Search by Specification
Clear Filter

Gear Ratio

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (F) (in)

Total Length (F) (mm)

Item #

Sell Price

CAD

Gear Ratio

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (F)

Internal ID

Sell Price 1 Value

PB3-3020 $80.65 CAD N/A CAD Icon (for items table) Gear Ratio N/A 1.5 Module N/A 3 No. of Teeth N/A 30 Shape N/A B4 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.641 in92.48 mm Total Length (F) N/A 1.400 in35.56 mm Internal ID N/A
7496
80.65
PB3-4020 $136.50 CAD N/A CAD Icon (for items table) Gear Ratio N/A 2 Module N/A 3 No. of Teeth N/A 40 Shape N/A B4 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.794 in121.76 mm Total Length (F) N/A 1.805 in45.85 mm Internal ID N/A
7497
136.5
PB3-4515 $143.92 CAD N/A CAD Icon (for items table) Gear Ratio N/A 3 Module N/A 3 No. of Teeth N/A 45 Shape N/A B4 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.359 in136.12 mm Total Length (F) N/A 1.604 in40.74 mm Internal ID N/A
7498
143.92
26 - 28 of 28 | Results Per Page | View | Unit of Measure
1 2 
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA